DES-N1842 - ONL and ONIE on QorIQ Processors and QorIQ LS Series

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

DES-N1842 - ONL and ONIE on QorIQ Processors and QorIQ LS Series

DES-N1842 - ONL and ONIE on QorIQ Processors and QorIQ LS Series

White box switches are network switches that are sold independent of the software that will run on them. Open Network Linux (ONL) is used as the basis for the "network operating systems" that run on the switches. Open Network Install Environment (ONIE) is used to create the software used to install the networking operation system onto the switch. This presentation highlights NXP's involvement in ONL/ONIE on the QorIQ P2041 and QorIQ T2080 platforms as well as the roadmap for LS2085. This session will expand on NXP's approach to ONL/ONIE and the white box market.

ラベル(1)
添付
評価なし
バージョン履歴
最終更新日:
‎05-25-2016 09:28 AM
更新者: