Vending machine Wholesaler

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

Vending machine Wholesaler

Vending machine Wholesaler

Overview

With this application we create a proposal to automate the click and collect service in the wholesale warehouses, taking into account the operation as a large vending machine.

Working as a vending machine, it has the characteristic of managing inventories, modules for secure connection to a server to receive orders and at the same time make re-stock orders, nfc reader modules to read wholesale customer cards. All this driven internally by a system of conveyor belts managed by motors.

With current technologies we can present the evolution of wineries to Industry 4.0 powered by NXP.

 

We have a control by sections managed by a main controller, we have the following sections:

  • Inventory reception: It consists of a reader of an NFC tag or a QR code to read the product and be able to move it to its corresponding storage section
  • Inventory management: Connection to the cloud to be monitoring in real time to use algorithms handling orders, inputs and outputs
  • Internal logistics: It consists of motor control by section for the mobility and arrangement of articles. It uses sensors for safety in mobility and accident prevention.
  • Customer interface: NFC or QR code reader for package pickup reading indicator, touch screen to display data and customer confirmation.

Block Diagram

Juan-Rodarte_0-1621395338223.png

 

 

Products

MCU

Link

i.MX RT1060

i.MX RT1060 Crossover MCU with Arm® Cortex®-M7 Core

 

Wireless

Link

Wi-Fi

88W8801: 2.4 GHz Single-Band 1x1 Wi-Fi® 4 (802.11n) Solution

NFC Reader

PN7462: NFC Cortex®-M0 All-in-One Microcontroller with Optional Contact Interface for Access Control

NFC Tag

NTAG213F, NTAG216F: NFC Forum Type 2 Tag Compliant IC with 144/888 B User Memory and Field Detection

 

Secure Element

Link

EdgeLock™ SE051

EdgeLock™ SE051: Proven, Easy-to-Use IoT Security Solution with Support for Updatability and Custom ...

 

Power Management

Link

PMIC

PCA9420: PMIC for Low Power Applications

AC-DC Controller

TEA19161T: Resonant Power Supply Control IC

 

Sensors

Link

Accelerometer

MMA8450Q: ±2g/±4g/±8g, Low g, Digital Accelerometer

Temperature sensor

PCT2075: I2C-Bus Fm+, 1 Degree C Accuracy, Digital Temperature Sensor And Thermal Watchdog

 

Motor Driver

Link

HB2001

HB2001: SPI Programmable 10 A H-Bridge Brushed DC Motor Driver

 

Demo

Motor control:

  • Download the software AN12214SW
  • Unzip and install
Juan-Rodarte_1-1621395338368.png

 

  • Open MCUXpresso
  • Import project
Juan-Rodarte_2-1621395338465.png

 

  • Look in the AN12214SW software installation folder
Juan-Rodarte_3-1621395338505.png

 

  • Click on finish
  • Build project
  • Open the freemaster folder in the software installation folder and open the pmsm_ref_sol
Juan-Rodarte_4-1621395338567.png

 

  • Change mode expert a basic
Juan-Rodarte_5-1621395339234.png

 

  • Click on app control and run
Juan-Rodarte_6-1621395339478.png

 

Extra links

PN710 reader demo

Getting Started with NXP Wi-Fi® modules using i.MX RT platform

NXP Tech Session - Implementing Graphics in Real-time Industrial HMI Systems with NXP MCUs and Embed...

标签 (2)
无评分
版本历史
最后更新:
‎05-18-2021 08:38 PM
更新人: