Switched Mode Power Supply

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

Switched Mode Power Supply

Switched Mode Power Supply

 

Overview

NXP digital signal controllers provide a switched-mode power supply solution that maximizes efficiency while reducing system costs through bill-of-materials savings.

Our solution dynamically compensates for system disadvantages such as component aging and operational variability due to changing load conditions.

 

Reference Designs

Product Name Link Features
3-Phase PMSM Control https://www.nxp.com/design/designs/3-phase-pmsm-control:PERMANENT-MAGNET-MOTOR

The 3-Phase Permanent Magnet Synchronous (PMSM) Motor Control Reference Design is based on Kinetis V Series MCUs and intended to provide the example for 3-phase sensorless PMSM motor control solutions. The Reference design utilizes a closed-loop field-oriented vector speed (FOC) control mechanism.

KV Series Full-Bridge DC-DC Switch Mode Power Supply (SMPS) https://www.nxp.com/design/designs/kv-series-full-bridge-dc-dc-switch-mode-power-supply-smps:FULL-BR... 

Full Bridge DC-DC Switch Mode Power Supply

 

Block Diagram

 

SW_Mode_PS.png

 

Recommended Products

 

Category Products Features
DSC Kinetis® V Series: Real-time Motor Control & Power Conversion MCUs based on Arm® Cortex®-M0+/M4/M7 |... 

Kinetis V Series MCUs are based upon the Arm Cortex-M0+, Cortex-M4, and Cortex-M7 cores and are designed for a wide range of BLDC, PMSM, and ACIM motor control and digital power conversion applications.

Temperature Sensor I²C Digital Temperature/Voltage Sensors | NXP 

NXP I2C Temperature/Voltage monitors offer best-in-industry precision to fit any thermal management need.

标签 (2)
0% 有帮助 (0/1)
版本历史
最后更新:
‎10-20-2020 07:23 AM
更新人: