Residential Gateway

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

Residential Gateway

Residential Gateway

Description

Industry 4.0 applications demand superior performance and reliable communications for network synchronization, on-time data delivery, and energy efficiency, even under the most extreme operating conditions. Current manufacturing challenges require flexible platforms capable of uniting trustworthy networking protocols with modern and reliable machine-to-machine communications.

A residential (smart home) gateway is an appliance that bridges a Wide Area Network (WAN/ Cloud) connection to a Local Area Network (LAN), usually Wi-Fi and/or Ethernet, in a home or customer premises. The WAN connection is typically a Fiber, Cable or xDSL connected to the gateway via a modem or PHY.

Features

  • xDSL Access (ADSL2/VDSL)
  • GPON, 10PON( XGS-PON, NGPON2)
  • Wifi 5Ghz 11ac (4x4 )
  • Wifi 2.4Ghz 11n ( 2x2 or 3x3 )
  • VOIP 2
  • >=4 LAN ports

Block Diagram

pastedImage_4.png

pastedImage_5.png

pastedImage_6.png

Product

Category Name 1:

MPU

Product URL 1

Layerscape LS1012A Communication Processor for the IoT | NXP 

Product Description 1

The QorIQ® LS1012A communications processors are optimized for battery-backed or USB-powered, space-constrained networking and IoT applications.

Product URL 2

QorIQ® Layerscape 1024A | NXP 

Product Description 2

The QorIQ®  LS1024A multicore communications processors delivers scalability, superior packet handling capabilities, vastly increased VPN and SSL throughput and industry-leading quality of service hardware features. For broadband home routers, VoIP gateways, IoT (Internet of Things) gateways, and low-end network attached storage.

Product URL 3

QorIQ® Layerscape 1043A | NXP 

Product Description 3

The QorIQ® LS1043A quad-core communications processors deliver greater than 10 Gbps of performance in a flexible I/O package supporting fanless designs. This SoC is a purpose-built solution for small-form-factor networking and industrial applications with BOM optimizations for economic low layer PCB, lower cost power supply and single clock design.

Category Name 2:

Wireless

Product URL 1

Low-Power Multi-Channel UHF RF Wireless Platform | NXP 

Product Description 1

The OL2385 device is a radio frequency transceiver with an embedded MCU designed for a wide range of industrial and home applications requiring very high link budget for bidirectional RF communication.

Product URL 2

Arm® Cortex®-M0+|Kinetis® KW41Z 2.4 GHz Bluetooth Low Energy Thread Zigbee Radio MCUs | NXP 

Product Description 2

The KW41Z is an ultra-low-power, highly-integrated single-chip device that enables Bluetooth® Low Energy v4.2 and IEEE® 802.15.4 RF connectivity for portable, extremely low-power embedded systems.

Category Name 3:

Power Management

Product URL 1

VR5100 Multi-output DC-DC for COMM Processor | NXP 

Product Description 1

The VR5100 is a high performance, multi-output DC-DC regulator designed to power single or dual core LS1 processors. It includes three buck regulators, six LDOs and a boost regulator offering a complete power management solution for Network Attached Storage, battery operated Mobile NAS, IoT gateway, Home and factory automation systems.

Category Name 4:

NFC

Product URL 1

PN5180 | Full NFC Forum-compliant frontend IC | NXP 

Product Description 1

The PN5180 is a high-performance full NFC Forum-compliant frontend IC for various contactless communication methods and protocols.

Demos

Gigabit WiFi Gateway with QorIQ LS1 Processor 


Tools

ProductLink
QorIQ® LS1043A Development BoardQorIQ® LS1043A Development Board | NXP 
LS1043A Residential Gateway Reference DesignLS1043A Residential Gateway Reference Design | NXP 
KITVR5100FRDMEVM: Evaluation Kit for VR5100 Power Management Integrated CircuitEvaluation Kit for VR5100 Power Management Integrated Circuit | NXP 
无评分
版本历史
最后更新:
‎11-20-2019 07:56 AM
更新人: