RDHEALTHAFE: Healthcare Analog Front End (AFE) Reference Platform

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

RDHEALTHAFE: Healthcare Analog Front End (AFE) Reference Platform

RDHEALTHAFE: Healthcare Analog Front End (AFE) Reference Platform

Overview

The NXP® Healthcare Analog Front End reference platform is a complete set of portable medical solutions that enable designers with rapid development tools.

  • Provides ready-to-develop hardware and software that facilitates the design of medical assets such as vital signs monitors, glucose meters and digital stethoscopes, among other portable and healthcare professional devices
  • Based on the Kinetis® K53 high-performance, low-cost, low-power MCU
  • Embeds a complete analog measurement engine including Opamps, TRIAMPS, ADCs, DACs and analog comparators among other modules, reducing costs and PCB sizes

Features

  • Developed using the Kinetis® K53 MCU, featuring an Arm® Cortex®-M4 core
  • Kinetis K53 MCU also provides low-power operation, DSP capabilities, USB and graphic interface support and a complete analog measurement engine
  • Includes six healthcare-specific analog front ends with reusable software and hardware
  • NXP® provides a full set of software tools (CodeWarrior®, USBSTACK, MQX™ RTOS)
  • NXP product longevity program offers up to 15-year availability for selected products

Block Diagram

RDHEALTHAFE_BD.jpg

Board

RDHEALTHAFE_DI.png

Video

Design Resources

标签 (1)
附件
无评分
版本历史
最后更新:
‎08-11-2020 05:00 PM
更新人: