Overview
The NXP® Healthcare Analog Front End reference platform is a complete set of portable medical solutions that enable designers with rapid development tools.
- Provides ready-to-develop hardware and software that facilitates the design of medical assets such as vital signs monitors, glucose meters and digital stethoscopes, among other portable and healthcare professional devices
- Based on the Kinetis® K53 high-performance, low-cost, low-power MCU
- Embeds a complete analog measurement engine including Opamps, TRIAMPS, ADCs, DACs and analog comparators among other modules, reducing costs and PCB sizes
Features
- Developed using the Kinetis® K53 MCU, featuring an Arm® Cortex®-M4 core
- Kinetis K53 MCU also provides low-power operation, DSP capabilities, USB and graphic interface support and a complete analog measurement engine
- Includes six healthcare-specific analog front ends with reusable software and hardware
- NXP® provides a full set of software tools (CodeWarrior®, USBSTACK, MQX™ RTOS)
- NXP product longevity program offers up to 15-year availability for selected products
Block Diagram
![RDHEALTHAFE_BD.jpg RDHEALTHAFE_BD.jpg](/t5/image/serverpage/image-id/110535iF2A5388B3663E7D3/image-size/large?v=v2&px=999)
Board
![RDHEALTHAFE_DI.png RDHEALTHAFE_DI.png](/t5/image/serverpage/image-id/110562i8940A7D2113FCB75/image-size/large?v=v2&px=999)
Video
Design Resources