P2020-MSC8156AMCRD: P2020-MSC8156 AdvancedMC™ Reference Design

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

P2020-MSC8156AMCRD: P2020-MSC8156 AdvancedMC™ Reference Design

P2020-MSC8156AMCRD: P2020-MSC8156 AdvancedMC™ Reference Design

Block Diagram

The NXP® P2020-MSC8156 AdvancedMC™ (AMC) reference design is a multi-standard baseband development platform for the next generation of wireless standards such as LTE, WiMAX, WCDMA and TD-SCDMA.

  • This AMC platform integrates the QorIQ® P2020 processor with its MSC8156 DSP
  • A P2020 and MSC8156 mezzanine card provide the system building blocks to enable rapid prototyping systems
  • Ideal for developing solutions for the next generation of wireless standards

Features

Key P2020-MSC8156 AMC Reference Design Features:

  • Single width, full height AMC form factor
  • QorIQ® P2020 processor
    • Dual e500v2 cores at 1.2 GHz
    • 1 GB of DDR2 (SOCDIMM)
    • TCP/IP acceleration
    • eSDHC
    • USB
  • MSC8156 DSP
    • Six SC3850 cores, built on StarCore® technology, at 1 GHz each
    • Multi Accelerator Platform Engine for Baseband (MAPLE-B)
    • Programmable Turbo and Viterbi decoder
    • Two banks of 512 MB 64-bit DDR3-800

Block Diagram

RDDSP56F8SMTVCBD.jpg

Board

P2020-MSC8156AMCRD_IMG.jpg

Design Resources

标签 (1)
附件
无评分
版本历史
最后更新:
‎08-11-2020 07:03 PM
更新人: