Demo
This is an ideal tri-radio system solution. The demo shows one board with 3 Wi-Fi radios. They are 2.4GHz, 5 GHz, 802.11AC working in conjunction with BLE devices, then running a virtual IoT network where different virtual machines will handle different parts of the processes. One of the virtual machines will handle all IoT communications (from the BLE devices). Another virtual machine will take care of the DLNA (Video streaming to a wireless tablet) and the last virtual machine will run the firewall system. All data that is being transferred through the platform can be visually displayed on the GUI for each of the instances shown.
Products
| Product | Link |
|---|---|
| QorIQ® LS1043A reference design board | QorIQ® LS1043A-RDB | NXP |
| Freedom Development Kit for Kinetis® KW41Z/31Z/21Z MCUs | https://www.nxp.com/design/development-boards/freedom-development-boards/wireless-connectivy/freedom... |
Training