Description
3-phase high voltage motor control can drive today demanding BLDC, PMSM, and ACIM motor control designs with optimized MCU performance. The Kinetis V MCUs range from 75MHz to 240MHz to give product flexibility and to maximize reuse. Additionally, NXP provides a Kinetis motor software suite to reduce the motor control learning curve and accelerate time to market.
Block Diagram
![Block_Diagram-High_Voltage_3-PH_Motorcontrol-Drive-Pump[1].png Block_Diagram-High_Voltage_3-PH_Motorcontrol-Drive-Pump[1].png](/t5/image/serverpage/image-id/94304iD7D632B4AA803FF8/image-size/large?v=v2&px=999)
![Block_Diagram-High_Voltage_3-PH_Motorcontrol-VacuumCleaner[1].png Block_Diagram-High_Voltage_3-PH_Motorcontrol-VacuumCleaner[1].png](/t5/image/serverpage/image-id/94392i0EFC3A418B79C876/image-size/large?v=v2&px=999)
Products
|
Category Name 1:
|
MCU
|
|
Product URL 1
|
Arm® Cortex®-M0+|Kinetis® KV1x Motor Control MCUs | NXP
|
|
Product Description 1
|
The Kinetis® KV1x MCU delivers a 27% increase in performance in math-intensive applications versus comparable MCUs, allowing it to target BLDC as well as more computationally demanding PMSM motors.
|
|
Category Name 2:
|
AC/DC
|
|
Product URL 1
|
TEA175x | NXP
|
|
Product Description 1
|
The high level of integration of the TEA175x allows the design of a cost-effective power supply with a very low number of external components. The special built-in green functions provide high efficiency at all power levels.
|
|
Category Name 3:
|
Temperature Sensor
|
|
Product URL 1
|
LM75B: Digital Temperature Sensor | NXP
|
|
Product Description 1
|
The I²C-bus LM75B contains a number of data to store the device settings, it features an 11-bit ADC that offers a temperature resolution of 0.125 °C with a programmable temperature threshold.
|
Related Documentation
Tools
Training
Related Demos from Communities