Connected HVAC Demo with deviceCloud.io Cloud Solution

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

Connected HVAC Demo with deviceCloud.io Cloud Solution

Connected HVAC Demo with deviceCloud.io Cloud Solution

Smart Thermostat reference demo is based on Kinetis family MCU (K70F120M) and KW24D512 zigBee coordinator. The demo kit has an HVAC application which controls the heat/cool temperature, hvac mode etc of the remote temperature sensor via zigBee coordinator. The demo kit Connects to WAN via Ethernet or wifi. The wifi module used is a wifi module from Qualcomm.  The embedded DeviceCloud cloud agent provides firewall agnostic instant cloud connectivity. The device can be registered and authenticated with DCIO cloud platform and the remote temperature sensor can be monitored and controlled through DCIO Mobile Application.

 

The K70 application is built for MQX RTOS v4.0.2 and uses our PEG graphics library for the user interface displayed on an LCD. The K24 application is built on MQX-Lite RTOS, uses our BeeStack ZigBee stack. The demo will also connect with an off-the-shelf ZigBee light bulb and wirelessly controls it.

 

The reference design provides guidelines for building solutions using connected devices that can be managed, provisioned and monitored from Cloud and Mobile applications.

 


Features

Kinetis Smart Thermostat

 

NXP Products

ProductLink
Kinetis® KW2x Tower System ModulesTWR-KW2x|Tower System Board|Kinetis® MCUs | NXP 
Kinetis K70 120 MHz Tower System ModuleTWR-K70F120M|Tower System Board|Kinetis MCUs | NXP 


Links

 


System Diagram

18958_18958.pngsystemdiagram.png

Hardware Diagram

17234_17234.gifhardwarediag.gif

Software Diagram

17232_17232.jpgk-70-and-k-24-modules.jpg

Connectivity Diagram

17233_17233.jpgk-70-and-k-24-connectivity.jpg

17971_17971.pngDCIO HVAC Demo.png

 

标签 (1)
无评分
版本历史
最后更新:
‎11-26-2014 03:03 PM
更新人: