Demo
See NXP breakthrough automotive designs using radar that enhance safety and the driver experience with ADAS and other safety applications
Products
S32R27 Radar Processor
• CPU: Dual Z7’s with Lock-step Z4 enabling ASIL-D applications
• Embedded memory: 2 MB Flash & 1.5 MB SRAM (both ECC)
• Radar signal processing toolkit: best in class performance per power
MR3003 Radar Transceiver
• Fully integrated SiGe radar front end for 76-81 GHz
• Tx 5-bit phase rotators, and Tx BPSK modulator
• 3 transmitter and 4 receiver channels
• ISO 26262 compliant – ASIL level B
• Optimized for fast chirp modulation
• Support for 4 GHz bandwidth
TEF810X Radar Transceiver
• Fully integrated RFCMOS radar front end for 76-81 GHz
• 3 transmitter and 4 receiver channels
• LVDS, CIF and CSI-2 interface
• ISO 26262 compliant – ASIL level B
• Lowest power: 1.2 W
• Support for 4 GHz bandwidth