C07 NXQ1TXH5 Wireless Charging Demo

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

C07 NXQ1TXH5 Wireless Charging Demo

C07 NXQ1TXH5 Wireless Charging Demo

NXQ1TXH5 One-Chip Qi Low Power Wireless Charging Transmitter

 

 

Demo Owner: Rick Dumont

 

The NXQ1TXH5 is a one-chip low power Qi transmitter, and it enables an ultra-low cost wireless charging transmitter dramatically reducing application cost while still providing latest WPC version 1.2 Qi compliant performance.

The NXQ1TXH5 demo is provided in a small form-factor on which Qi enabled phones can be charged. The demonstration shows the extremely low component count, which is interesting for professionals to understand, and at the same time showing a real-life eye-catching form-factor that draws non-technically skilled person attention. The demonstration challenges people to actually charge their phone and experience charging without wires.

 

Features:

  • Ultra low component count solution.
  • Reducing application cost by 30-50% compared to other solutions
  • Easy to layout on 2-sided PCB
  • Excellent EMI behaviour without additional external filtering
  • Ultra low standby power of 10 mW meeting 5-start smartphone charger standby rating
  • High efficiency of 75%
  • Excellent thermal behaviour due to NXPs proprietary low RDSon power silicon technology

_________________________________________________________________________________________________________________________________________

 

Featured NXP Products:

ProductLink
NXQ1TXH5: One-chip 5 V Qi wireless transmitterhttps://www.nxp.com/products/power-management/wireless-power/one-chip-5-v-qi-wireless-transmitter:NX...
NXQ1TXL5: Low-cost one-chip 5 V Qi wireless transmitterNXQ1TXL5: Low-cost one-chip 5 V Qi wireless transmitter | NXP 
NXQ1TXH5 WPC 1.2 Qi-compliant wireless charger demo boardNXQ1TXH5 WPC 1.2 Qi-compliant wireless charger demo board | NXP 

 

_________________________________________________________________________________________________________________________________________

 

 

148413_148413.pngpastedImage_33.png

148414_148414.pngpastedImage_34.png

148418_148418.pngpastedImage_35.png

标签 (1)
标记 (2)
无评分
版本历史
最后更新:
‎05-02-2016 11:04 AM
更新人: