Automotive Switch Panel

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

Automotive Switch Panel

Automotive Switch Panel

Description

The S12ZVC is a highly reliable, low-cost 16-bit MCU that offers a built-in voltage regulator along with CAN bus, 12-bit ADC and a 4-channel PWM. This feature is a great asset when developing end-node automotive solutions, such as a switch panel, based on CAN bus integration. This application integrates many buttons and knobs to control automotive systems, for example, Lights, Doors, Audio Systems, Air Conditioner or windows at the driver or passengers reach.


Block Diagram

 

Block-Diagram-SwitchPanel-PNG[1].png


Products

Category Name 1:

Microcontroller

Product URL 1

S12ZVC Mixed-Signal MCUs|MagniV | NXP 

Product Description 1

The S12ZVC is a low-cost MCU, designed for the smallest automotive CAN-termination nodes. The S12ZVC core integrates a 5V to 12V voltage regulator, this features enable the capability for the MCU to become an automotive solution; from lights to doors, to trunk locks or air conditioner switches.

 

Features

Features
Vreg for 3.5 to 20-volt operating range, scalable in supply for on- and off-chip systems
CAN physical layer
High-resolution mixed signal:
12-bit resolution ADC
16ns resolution PWM and Timer


Related Documentation

Document URL

Title

https://www.nxp.com/docs/en/application-note/AN5090.pdf

Using the S12ZVC Device for Industrial Applications

https://www.nxp.com/docs/en/application-note/AN4851.pdf

Using the High-Resolution Timer and PWM in the S12ZVC

 

Related Software

Related Software URL

https://www.nxp.com/downloads/en/board-support-packages/VLG-MC9S12ZVC-DEMOSW.zip

https://www.nxp.com/downloads/en/lab-test-software/DEVKIT-S12ZVC-LAB.zip

https://www.nxp.com/downloads/en/board-support-packages/DEVKIT-S12ZVC-QSP.zip 


Tools

Tools URL
VLG-MC9S12ZVC Evaluation Board | NXP 


Related Demos from Communities

URL

List of MagniV and S12(X) Examples and Documents 

List of MagniV S12(X) Application notes 

S12 / MagniV Microcontrollers 

CodeWarrior Development Tools 

NXP Model-Based Design Tools 

Labels (2)
No ratings
Version history
Last update:
‎10-20-2020 08:45 AM
Updated by: