3-Phase Hall Sensor for Massage Chair

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

3-Phase Hall Sensor for Massage Chair

3-Phase Hall Sensor for Massage Chair

Description

NXP offers highly-reliable, 5V power supply MCUs, which are the perfect fit for motor control in environments with high-electrical noise such as the massage roller in a massage chair. The best motor control technique for this application is the 3-phase hall sensor PMSM motor control with field-oriented motor control.


Block Diagram

BlockDiagram-MassageChair-PNG[1].png

Products

Category Name 1MCU KE02-40 MHz
Product URL 1https://www.nxp.com/design/development-boards/freedom-development-boards/mcu-boards/freedom-developm...
Product Description 1

The KE02-40MHz MCU includes one 6 channel FlexTimer. FlexTimers can generate four pairs of complementary PWM signals for edge-aligned, center-aligned and phase shift PWM signals. These features mask, invert and control the function for PMSM motors. In addition, the 5-volt capability gives this MCU high-reliability on applications used in high electrical noise environments.

Related Documentation

Document URLTitle

https://www.nxp.com/docs/en/application-note/AN5237.pdf

Sensorless PMSM Field-Oriented Control on Kinetis KV and KE

https://www.nxp.com/docs/en/application-note/AN5294.pdf

Low Cost PMSM Sensorless Field- Rev. 1, 05/2017 Application Note

Oriented Control Based on KE02

https://www.nxp.com/docs/en/application-note/AN5380.pdf

Using FTM, PDB, and ADC on KE1xF to Drive Dual PMSM FOC and PFC

https://www.nxp.com/docs/en/application-note/AN4869.pdf

Sinusoidal Control of BLDCM with Hall Sensors Based on FRDM-KE04Z and Tower Board

Related Software

Software URL
https://www.nxp.com/webapp/Download?colCode=AN5309SW
https://www.nxp.com/docs/en/application-note-software/AN5321SW.ZIP
https://www.nxp.com/downloads/en/reference-applications/MCRSP_PMSM_V1.2.0.exe

Related Demos from Communities

Community Demos URL
https://community.nxp.com/thread/465280
https://community.nxp.com/docs/DOC-101472
标签 (2)
无评分
版本历史
最后更新:
‎11-18-2019 11:48 AM
更新人: