モータ制御とスマートエネルギーに関するナレッジベース

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

Motor Control and Smart Energy Knowledge Base

ラベル

ディスカッション

ソート順:
This community shares the information about motor control and smart energy in general.   Control of all motor types: PMSM, BLDC, ACIM, SR and smart energy topics could be discuss. Typically the applications are based on the Motor control library (FSLESL and API translator), and frameworks which makes the solution really simple.   Get start to contribute now !
記事全体を表示
1. Purpose Multiple RT1XXX EVKs require extra wiring to support FRDM-MC-LVPMSM and enable Motor Control SDK examples. To solve this problem, the interconnection board was developed. You can find more about platforms supporting motor control on our MCUXpresso SDK for Motor Control page.     Resulted board:   2. Compatibility This table describes the compatibility of i.MX RT EVKs supporting Motor Control examples. EVK Wiring needed evkmimxrt1010 Works without extra wiring and without Interconnection board evkimxrt1020 Needs extra wiring, no Interconnection board evkimxrt1024 Works without extra wiring and without Interconnection board evkimxrt1040 Works with Interrconnection board evkbimxrt1050 Works with Interrconnection board evkimxrt1060 Works with Interrconnection board evkbimxrt1060 Works with Interrconnection board evkcimxrt1060 Works with Interrconnection board evkimxrt1064 Works with Interrconnection board evkmimxrt1160 Needs extra wiring, no Interconnection board evkmimxrt1170 Needs extra wiring, no Interconnection board evkbmimxrt1170 Works without extra wiring and without Interconnection board evkmimxrt1180 Works without extra wiring and without Interconnection board   3. Design files The complete design package is available and attached to this article.  
記事全体を表示