RT2FRDM Cross Connection Board

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

RT2FRDM Cross Connection Board

RT2FRDM Cross Connection Board

1. Purpose

Multiple RT1XXX EVKs require extra wiring to support FRDM-MC-LVPMSM and enable Motor Control SDK examples. To solve this problem, the interconnection board was developed.

You can find more about platforms supporting motor control on our MCUXpresso SDK for Motor Control page.

 

concept.jpg

 

Resulted board:

board.jpg

2. Compatibility

This table describes the compatibility of i.MX RT EVKs supporting Motor Control examples.

EVK
Wiring needed
evkmimxrt1010 Works without extra wiring and without Interconnection board
evkimxrt1020 Needs extra wiring, no Interconnection board
evkimxrt1024 Works without extra wiring and without Interconnection board
evkimxrt1040 Works with Interrconnection board
evkbimxrt1050 Works with Interrconnection board
evkimxrt1060 Works with Interrconnection board
evkbimxrt1060 Works with Interrconnection board
evkcimxrt1060 Works with Interrconnection board
evkimxrt1064 Works with Interrconnection board
evkmimxrt1160 Needs extra wiring, no Interconnection board
evkmimxrt1170 Needs extra wiring, no Interconnection board
evkbmimxrt1170 Works without extra wiring and without Interconnection board
evkmimxrt1180 Works without extra wiring and without Interconnection board

 

3. Design files

The complete design package is available and attached to this article.

 

附件
100% 有帮助 (1/1)
版本历史
最后更新:
‎05-04-2023 02:06 AM
更新人: