Freescale MQX™ 4.1 for TWR-K64F120M Release

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

Freescale MQX™ 4.1 for TWR-K64F120M Release

Freescale MQX™ 4.1 for TWR-K64F120M Release

The new Freescale MQX™ 4.1 for TWR-K64F120M release is now available on the www.freescale.com

·         Files available

#

Name

Description

1

FSL_MQX_TWRK64F120M_RELEASE_NOTES

Freescale   MQX™ RTOS 4.1.0 TWR-K64F120M Release Notes

2

Freescale   MQX RTOS 4.1.0 for the TWRK64F120M

Includes   an RTOS, File System, TCP/IP and USB host/device software stacks. Does not   require MQX™ 4.1 installation.

·         Target HW board

o   TWR-K64F120M

·         New features

o   PSP support for the K64F120M Microcontroller

o   BSP for the TWR-K64F120M tower system module

o   Standard set of I/O drivers supporting the K64F120M peripherals including:

§  LWGPI/O driver

§  Serial interrupt and polled driver

§  DMI SPI driver

§  I2C interrupt and polled driver

§  ADC

§  LWADC

§  Flash Driver

§  RTC Driver

§  PIT Timer

§  LPT Timer

§  SD card driver

§  SDHC

§  FlexCAN

§  SAI

§  ENET

o   USB Host and Device drivers and stacks

o   Example and demo applications demonstrating MQX, USB, RTCS, and MFS usage

o   RTCS TCP/IP stack

o   MFS file system

o   Shell command line interface

·         Known issues

o   For known issues and limitations please consult the release notes.

无评分
版本历史
最后更新:
‎03-19-2014 03:32 PM
更新人: