According DS terminology, there are following pad types used with MPC5775E:
1. pad_sr_hv = General-purpose I/O pads
- Input specification (DS Table 6)
- Output specification(DS Table 9)
2. pad_ae_hv = Input-only analog pads
- Input specification (DS section 3.8)
3. pad_isatww_st_hv = Input-only pads = Analog and digital input pads
- Input specification (DS section 3.8 and Table 6)
5. pad_sr_hv +MSC = LVDS pads
- Input specification (DS Table 6 and Section 3.10)
- Output specification(DS Table 6 and Section 3.10)
6. pad_sr_hv w/ LFAST = LVDS pads
- Input specification (DS Table 6 and Section 3.10)
- Output specification(DS Table 6 and Section 3.10)
7. pad_fc_hv = EBI pads
- Input specification (DS Table 6, Table 38 for EBI)
- Output specification(DS Table 10, Table 38 for EBI)
I/O Power Domain is specified in the excel sheet MPC5775B_MPC5775E_System_IO_Definition.xlsx (embedded in the RM), column "I/O Power Domain".
VDDEx is considered as I/O supply voltage for fast I/O pads. VDDEHx is considered as I/O supply voltage for medium I/O pads. However medium/fast marking does not make any sense on this device and there are 7 pad typed on this device. It is rather simplified designation.