MPC5xxx Knowledge Base

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

MPC5xxx Knowledge Base

Labels

Discussions

Sort by:
  ******************************************************************************** * Detailed Description: * Initializes and calibrates both eQADC modules and cyclically converts choosen * channels, displaying it into terminal window. * User could connect EVB pot's wiper to pin header W (see below) to see valid * conversion result. * * ------------------------------------------------------------------------------ * Test HW: MPC5777C-512DS Rev.A + MPC57xx MOTHER BOARD Rev.C * MCU: PPC5777CMM03 2N45H CTZZS1521A * Fsys: PLL1 = core_clk = 264MHz, PLL0 = 192MHz * Debugger: Lauterbach Trace32 * Target: internal_FLASH * Terminal: 19200-8-no parity-1 stop bit-no flow control on eSCI_A * EVB connection: For ADC: J53-1 (EVB pot's wiper) --> PS0-ANA17 PW08-ANB17 * PS1-ANA18 PW09-ANB18 * PS2-ANA19 PW10-ANB19 * PS3-ANA20 PW11-ANB20 * ********************************************************************************
View full article
******************************************************************************** * File:             main.c * Owner:            b21190(Vlna Peter) * Version:          1.6 * Date:             Oct-10-2017 * Classification:   General Business Information * Brief:            Example contains startup with PLL0 200MHz as system clock *                   and demonstrates PIT interrupt triggering. ******************************************************************************** * Test HW:  MPC57xx EVB + MPC5746R minimodule * Maskset:  1N83M (cut 2.0B) * Target :  internal_FLASH * Fsys:     200MHz PLL0 as system clock ******************************************************************************** Revision History: 1.0     Oct-19-2015   b21190(Vlna Peter)  Initial Version 1.1    Nov-11-2015     b21190(Vlna Peter)  Added PPL0 200MHz as system clock 1.2    Dec-02-2015    b21190(Vlna Peter)  Added Flash controller init 1.3    Dec-02-2015    b21190(Vlna Peter)  Fixed system clock init 1.4    Feb-07-2017    b21190(Vlna Peter)  SWT0 and SWT1 disabled in startup 1.5     May-31-2017    b21190(Vlna Peter)  Fixed comments in AC6 (CLKOUT) 1.6     Oct-10-2017    b21190(Vlna Peter)  Added PIT + Interrupts *******************************************************************************/
View full article
******************************************************************************** * Detailed Description: * Initializes eQADC module, performs calibration and converts channel 145 * (bandgap voltage chosen as a source for the channel) and displays it into * terminal window. No external connection required excluding terminal via eSCI. * * ------------------------------------------------------------------------------ * Test HW: MPC5777C-512DS Rev.A + MPC57xx MOTHER BOARD Rev.C * MCU: PPC5777CMM03 2N45H CTZZS1521A * Fsys: PLL1 = core_clk = 264MHz, PLL0 = 192MHz * Debugger: Lauterbach Trace32 * Target: internal_FLASH * Terminal: 19200-8-no parity-1 stop bit-no flow control on eSCI_A * ********************************************************************************
View full article
******************************************************************************** * Detailed Description: * * Configures the MCANs to transmit and receive a CAN FD message with or without * bit rate switching for data phase. This is defined by BRS macro. * Baudrate during arbitration phase is set to 500kbps, during data phase 1Mpbs * because of PHY used on the EVB. * * In this config, MCAN_0 transmits a message. MCAN_1 receives the message. * * MCAN_0 sends message each 1sec. This interval is generated by PIT. * Single TX buffer is used to send n bytes. The message ID is changed for each * transmission. Two standard and 2 extended IDs are sent. * * MCAN_1 is configured to receive a message, ISR is used to read new message. * There are 2 standard and 2 extended ID filter tables defined. Classic filter * configuration is set, means filter ID & mask. * Messages with matched standard ID are received into RXFIFO_0, messages with matched * extended ID then stored in RXFIFO_1. * * EVB connection: * * J37 and J38 to position 2-3 to connect MCAN1 TX/RX to transceiver * * CAN0-CANH on P15-1 to CAN1-CANH on P14-1 * CAN0-CANL on P15-2 to CAN1-CANL on P14-2 * * * ------------------------------------------------------------------------------ * Test HW: MPC5777C-512DS Rev.D + MPC57xx MOTHER BOARD Rev.C * MCU: SPC5777CCMM03 3N45H * Fsys: PLL1 = core_clk = 264MHz, PLL0 = 192MHz * Debugger: Lauterbach Trace32 * Target: internal_FLASH * Terminal: 19200-8-no parity-1 stop bit-no flow control on eSCI_A * use USB connector (J21) on minimodule * * EVB connection: ETPUA30 (PortP P23-15) --> USER_LED_1 (P7-1) * ETPUA31 (PortP P23-14) --> USER_LED_2 (P7-2) * ********************************************************************************
View full article
******************************************************************************** * Owner:            b21190(Vlna Peter) * Version:          1.0 * Date:             May-09-2018 * Classification:   General Business Information * Brief:            BIST demonstration ******************************************************************************** * Test HW:  MPC57xx * Maskset:  3N23A * Target :  internal_FLASH * Fsys:     200 MHz PLL with 40 MHz crystal reference ******************************************************************************** Revision History: 1.0     Oct-22-2014     b21190(Vlna Peter)  Initial Version 1.1    Sep-25-2018    b21190(Vlna Peter)  STCU2 BIST Multicore *******************************************************************************/
View full article
* Owner:            b21190(Vlna Peter) * Version:          1.0 * Date:               May-09-2018 * Classification:   General Business Information * Brief:                 BIST demonstration *                    ******************************************************************************** * Test HW:  MPC57xx * Maskset:  3N23A * Target :  internal_FLASH * Fsys:     200 MHz PLL with 40 MHz crystal reference * ******************************************************************************** Revision History: 1.0       Oct-22-2014     b21190(Vlna Peter)  Initial Version 1.1        Mar-19-2015        b21190(Vlna Peter)  Added ADC_0 driver 1.2        Mar-19-2015        b21190(Vlna Peter)  Added STCU self-test for core1 *******************************************************************************/
View full article
******************************************************************************** * Detailed Description: * Purpose of the example is to show how to generate Multi-bit ECC error in * local DMEM memory. * ECC fault is generated with using of core register DMEMCTL0. If error * injection is enabled (DMEMCTL0[DPEIE]=1), subsequent write to DMEM creates * 2b ECC error in DMEM array and following read of this area causes bus error * (IVOR1 exception) or FCCU_Alarm_Interrupt. * Both function calls MEMU handler. * Example does not show any handling as it is application specific. * The example displays notices in the terminal window (connector J19 on * MPC57xx_Motherboard)(19200-8-no parity-1 stop bit-no flow control on eSCI_A). * No other external connection is required. * ------------------------------------------------------------------------------ * Test HW:         MPC57xx_Motherboard + MPC5744P-144DC * MCU:             PPC5744PFMLQ8,0N15P,QQAA1515N, Rev2.1B * Fsys:            200 MHz PLL with 40 MHz crystal reference * Debugger:        Lauterbach Trace32 * Target:          internal_FLASH, RAM * Terminal:        19200-8-no parity-1 stop bit-no flow control * EVB connection:  default ********************************************************************************
View full article
* Detailed Description: * Test HW:  MPC57xx + S32R274RRUEVB * Maskset:  1N58R * Target :  internal_FLASH * Fsys:     240 MHz PLL with 40 MHz crystal reference for z7 and 120MHz for z4 * This example provides user with a configuration of clocks for all cores and all peripherals. * Peripherals and cores are supplied by maximum available clock configuration from PLLDIG block. ******************************************************************************** Revision History: 1.0     Apr-02-2019     b21190(Vlna Peter)  Initial Version *******************************************************************************/
View full article
How to get latest MCAL HF version from your NXP website account if you have already registered and applied MCAL SW package.   Access www.nxp.com, login with your account            
View full article
******************************************************************************** * Detailed Description: * Application performs basic initialization, initializes interrupts and NMI for * WKPCFG pin (GPIO213). * User needs to connect ETPUC9 pin to user switch and general purpose output * ETPUA30 to user LED 1: * ETPUA30 (PortP P23-15) --> USER_LED_1 (P7-1) * WKPCFG  (PortC P10-4)  --> USER_SWITCHES (P6-4) * Jumper J523 position 1-2 needs to be OPEN! * * If rising edge is detected (i.e. button is pressed), machine check exception * is triggered and LED1 on is toggled. * * ------------------------------------------------------------------------------ * Test HW:         MPC5777C-512DS Rev.A + MPC57xx MOTHER BOARD Rev.C * MCU:             PPC5777CMM03 2N45H CTZZS1521A * Fsys:            PLL1 = core_clk = 264MHz, PLL0 = 192MHz * Debugger:        Lauterbach Trace32 * Target:          internal_FLASH * Terminal:        19200-8-no parity-1 stop bit-no flow control on eSCI_A * EVB connection:  ETPUA30 (PortP P23-15) --> USER_LED_1 (P7-1) *                  WKPCFG  (PortC P10-4)  --> USER_SWITCHES (P6-4) *                  Jumper J523 position 1-2 needs to be OPEN! ******************************************************************************** Revision History: Ver  Date         Author            Description of Changes 0.0  May-22-2019  David Tosenovjan  Initial version                            *******************************************************************************/
View full article
******************************************************************************** * Detailed Description: * Application performs basic initialization, initializes interrupts, blinking * one LED by Core0, second by Core1 (by interrupt), initializes and display * notice via UART terminal and then terminal ECHO. * An example re-configures default clock setting to first and then second * configuration to shows necessary steps to perform this transtition. * * ------------------------------------------------------------------------------ * Test HW: MPC5777C-512DS Rev.A + MPC57xx MOTHER BOARD Rev.C * MCU: PPC5777CMM03 2N45H CTZZS1521A * Fsys: PLL1 = core_clk = 264MHz, PLL0 = 192MHz * Debugger: Lauterbach Trace32 * Target: internal_FLASH * Terminal: 19200-8-no parity-1 stop bit-no flow control on eSCI_A * EVB connection: ETPUA30 (PortP P23-15) --> USER_LED_1 (P7-1) * ETPUA31 (PortP P23-14) --> USER_LED_2 (P7-2) ********************************************************************************
View full article
******************************************************************************** * Detailed Description: * Example of core watchdog implementation on Cobra 55. It executes on core 0 * All the functions are in the file "watchdog.c" *WatchDogCreate(delay, FirstTimeout, SecondTimeout) -> create/configure the wathdog timer *WatchDogStart() -> start the watchdog timer *WatchDogService() -> acknowledge the watchdog timer * ------------------------------------------------------------------------------ * Test HW:         MPC5777C-416DS Rev.A + MPC57xx MOTHER BOARD Rev.C * MCU:             PPC5777CMM03 2N45H CTZZS1521A * Fsys:            PLL1 = core_clk = 264MHz, PLL0 = 192MHz * Debugger:        Lauterbach Trace32 * Target:          internal_FLASH * ********************************************************************************
View full article
Hi     Migrate the code from MPC5775K to S32R274.     Tested on S32R274 EVB with S32 Design Studio for Power Architecture Version 2.1.     Unzip password: nxp Cheers Oliver
View full article
On demand Patrice Cavin and with Andrey Butok agreement I publish here FNET example for S32 Design Studio.
View full article
MCU:MPC5606B External Crystal Oscillator: 9.6M System Core Frequency: 64MHz DSPI Baute rate: 4Mbps CPOL:0 CPHA:0 Receive and Transmit Interrupt: disable;use PA12 13 14 15 driver FM25640b; the FM25640B's HOLD and WP pin all pull up to vcc. attention:CONT QQ:511437685
View full article
List of examples published by NXP technical support: MPC5 software example list * List of documents and tools published by NXP technical support: MPC5 document & tool list * * All of the source code placed in spaces above is for example use only. NXP does not accept liability for use of this code in the user’s application.
View full article
Hardware:TRK-MPC560XB, IDE:codewarrior 10.6; External Crystal Oscillator: 8M System Core Frequency: 64MHz FlexCAN Baute rate: 250bps BUF[1] Interrupt, Bus Off Interrupt, Err Interrupt enable;   QQ:511437685
View full article
MCU:MPC5606B External Crystal Oscillator: 9.6M System Core Frequency: 64MHz DSPI Baute rate: 1.14Mbps CPOL:0 CPHA:0 Receive\Transmit Interrupt:enable; attention:CONT   QQ:511437685
View full article
IDE: CodeWarrior 10.6 mcu:MPC5606B Conversion Mode:Scan Channel: ADC1, 1\2\3\13\14 End of Chain Conversion interrupt enable; QQ:511437685
View full article
/* * Queue.h * *  Created on: May 28, 2015 *      Author: ShuLizhong */     #ifndef QUEUE_H_ #define QUEUE_H_ #ifdef _cplusplus extern "C" { #endif /*If you want to change the queue type(QUEUE_TYPE) and queue max size(QUEUE_MAX_SIZE),   you should define it at front of include queue.h file. eg: ******in xxx.h file***** code**** #define QUEUE_TYPE   Other type(unsigned int) #define QUEUE_MAX_SIZE   Other size(100) #include "qeue.h" code**** */ #ifndef QUEUE_TYPE #define QUEUE_TYPE unsigned char #endif #ifndef QUEUE_MAX_SIZE #define QUEUE_MAX_SIZE 100 #endif #define bool unsigned int typedef enum {   OK,   FULL,   EMPTY }QUEUE_STATUS; typedef struct {   unsigned int tail;   unsigned int head;   unsigned int size;   unsigned int length;   QUEUE_TYPE data[QUEUE_MAX_SIZE]; }Queue_tag,*pQueue_tag;     __inline void InitQueue(pQueue_tag q) {   q->tail = q->head = q->size = 0;   q->length = QUEUE_MAX_SIZE; } __inline  QUEUE_STATUS EnQueue(pQueue_tag q,QUEUE_TYPE data) {   if(q->size++ == QUEUE_MAX_SIZE)   return FULL;   q->data[q->tail] = data;   q->tail = (q->tail+1) % QUEUE_MAX_SIZE;   return OK; } __inline QUEUE_STATUS DeQueue(pQueue_tag q, QUEUE_TYPE *data) {   if(q->size-- == 0)   return EMPTY;   *data = q->data[q->head];   q->head = (q->head+1) % QUEUE_MAX_SIZE;   return OK; } __inline bool IsQueueEmpty(pQueue_tag q) {   return q->size == 0; } __inline bool IsQueueFull(pQueue_tag q) {   return q->size == QUEUE_MAX_SIZE; } __inline unsigned int GetQueueSize(pQueue_tag q) {   return q->size; } __inline unsigned int GetQueueLength(pQueue_tag  q) {   return q->length; } /*__inline unsigned int DeMoreBytesFromQueue(pQueue_tag q,QUEUE_TYPE *data,unsigned int len) {   unsigned int i = 0;   len++;   return 0; }*/     #ifdef _cplusplus } #endif #endif /* QUEUE_H_ */
View full article