MPC5xxx ナレッジベース

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

MPC5xxx Knowledge Base

ラベル

ディスカッション

ソート順:
******************************************************************************** * Detailed Description: * This exapmple demonstrates progressive clock switching from full PLL clock * 256MNHz down to 200MHz. * * --------------------------------------------------------------------------------------------- * Test HW:  MPC57xx * Maskset:  3N45H * Target :  FLASH * Fsys:     256 MHz PLL * ******************************************************************************** Revision History: 1.0     Aug-04-2016     b21190(Vlna Peter)  Initial Version 1.1    Sep-05-2017     b21190(Vlna Peter)  Added FCCU faults clearing 1.2    May-07-2018    nxa13250(Vlna Peter)  PLL switch from 256->200MHz *******************************************************************************/
記事全体を表示
******************************************************************************** * Detailed Description: * Application performs basic initialization, setup PLL to maximum allowed freq., * initializes interrupts, blinking one LED by interrupt, * initializes and display notice via UART terminal and then terminal ECHO. * * * ------------------------------------------------------------------------------ * Test HW:         MPC5604EEVB64 * MCU:             PPC5604EEMLH 0N10D * Terminal:        19200-8-no parity-1 stop bit-no flow control on LINFLEX_0 * Fsys:            40 MHz * Debugger:        Lauterbach Trace32 *                  PeMicro USB-ML-PPCNEXUS * Target:          RAM, internal_FLASH * EVB connection:  JP17 connected to J38.7 (ADC CONN), jumpers J7,J8 position *                  2-3 fit SCI tx and rx connected * ********************************************************************************
記事全体を表示
******************************************************************************** * Detailed Description: * Application performs basic initialization, setup PLL to maximum allowed freq., * initializes interrupts, blinking one LED by interrupt, second LED by software * loop, third LED by second core, initializes and display notice via UART * terminal and then terminal ECHO. * * ------------------------------------------------------------------------------ * Test HW:  XPC56xxMB2 + XPC564xB/C, PPC5646C 0M87Y silicon * Target :  internal_FLASH, RAM * Fsys:     120 MHz PLL0 * Debugger: Lauterbach Trace32. script for internal_FALSH run_from_flash.cmm *                               script for RAM: run_from_ram_vle.cmm * ********************************************************************************
記事全体を表示
******************************************************************************** * Detailed Description: * DRUN mode with max core frequency(200MHz) generated from PPL0 * This example demonstrates ECC error injection to peripheral RAM *  and ECC error reporting to MEMU * --------------------------------------------------------------------------------------------- * Test HW:  MPC57xx * Maskset:  1N15P * Target :  internal_FLASH * Fsys:     200 MHz PLL with 40 MHz crystal reference *           ******************************************************************************** Revision History: 1.0     Apr-04-2016     b21190(Vlna Peter)  Initial Version 1.1    Aug-15-2017     b21190(Vlna Peter)  EIM ECC RAM error injection to DMA added *******************************************************************************/
記事全体を表示
******************************************************************************** * Detailed Description: * This example demonstrate how to configure CGM (clock generation module) * and supply by clock all main peripherals. At maximum available frequency for system * which is 265MHz. * ------------------------------------------------------------------------------ * Test HW:  MPC57xx Motherboard + MPC5775K_356DS minimodule, MPC5775K, * Maskset:  0N76P * Target :     internal_FLASH * Fsys:        265 MHz PLL0 * ******************************************************************************** Revision History: 1.0     Apr-15-2015     b21190(Vlna Peter)  Initial Version *******************************************************************************
記事全体を表示
This example contain Lauterbach programming script for Off-line BIST configuration with 90% coverage. For more details refer to application note AN5427 - Using the Built-in Self-Test (BIST) on the MPC5746R
記事全体を表示
  ******************************************************************************** * Detailed Description: * Initializes and calibrates both eQADC modules and cyclically converts choosen * channels, displaying it into terminal window. * User could connect EVB pot's wiper to pin header W (see below) to see valid * conversion result. * * ------------------------------------------------------------------------------ * Test HW: MPC5777C-512DS Rev.A + MPC57xx MOTHER BOARD Rev.C * MCU: PPC5777CMM03 2N45H CTZZS1521A * Fsys: PLL1 = core_clk = 264MHz, PLL0 = 192MHz * Debugger: Lauterbach Trace32 * Target: internal_FLASH * Terminal: 19200-8-no parity-1 stop bit-no flow control on eSCI_A * EVB connection: For ADC: J53-1 (EVB pot's wiper) --> PS0-ANA17 PW08-ANB17 * PS1-ANA18 PW09-ANB18 * PS2-ANA19 PW10-ANB19 * PS3-ANA20 PW11-ANB20 * ********************************************************************************
記事全体を表示
MPC5744P FlexPWM offers possibility to synchronize the FlexPWM modules via external synchronization. Attached is example application how to properly synchronize 2 FlexPWMs modules: FlexPWMs run with motor control clock (MOT_CLK) with 100MHz frequency: PWM period is 20MHz with 50% duty cycle: Below is figure representing External synchronization of 2 PWM (on this frequency I have 2 clocks delay between synchronization) With adjusted FlexPWM0 channel A0 init value by 2 clocks I have reached following results:
記事全体を表示
******************************************************************************** * Detailed Description: * Application performs basic initialization, setup PLL to maximum allowed freq., * initializes interrupts and initializes software watchdog with window mode * allowed. Window mode is set for 2.5 ms. PIT timer is set to service SWT each * 8 ms, which is inside the window. * * * ------------------------------------------------------------------------------ * Test HW:         XPC560B 100LQFP, XPC56XX EVB MOTHEBOARD Rev.C * MCU:             PPC5604BE MLL 1M27V * Fsys:            64 MHz * Debugger:        Lauterbach Trace32 *                  PeMicro USB-ML-PPCNEXUS * Target:          RAM, internal_FLASH * EVB connection:   * ********************************************************************************
記事全体を表示
******************************************************************************** * Detailed Description: * Initializes eQADC module, performs calibration and converts channel 145 * (bandgap voltage chosen as a source for the channel) and displays it into * terminal window. No external connection required excluding terminal via eSCI. * * ------------------------------------------------------------------------------ * Test HW: MPC5777C-512DS Rev.A + MPC57xx MOTHER BOARD Rev.C * MCU: PPC5777CMM03 2N45H CTZZS1521A * Fsys: PLL1 = core_clk = 264MHz, PLL0 = 192MHz * Debugger: Lauterbach Trace32 * Target: internal_FLASH * Terminal: 19200-8-no parity-1 stop bit-no flow control on eSCI_A * ********************************************************************************
記事全体を表示
******************************************************************************** * Detailed Description: * This example content a basic PMPLL initialization and * configuration of Mode Entry module and Clock Generation * module. By default active is core 2 -> e200z4 * Configure PIT timer to trigger interrupt and service it  * ------------------------------------------------------------------------------ * Test HW:  MPC57xx * Maskset:  0N76P * Target :  internal_FLASH * Fsys:     265 MHz PLL with 40 MHz crystal reference ******************************************************************************** Revision History: 1.0     Sep-07-2017     b21190(Vlna Peter)  Initial Version *******************************************************************************/
記事全体を表示
* Detailed Description: * This example demonstrates how to correctly execute ADC self-test for algorithm S and C. * -------------------------------------------------------------------------------------------------------------------- * Test HW:  MPC57xx EVB + MPC5744P minimodule * Maskset:  1N65H * Target :     internal_FLASH * Fsys:        200 MHz PLL with 40 MHz crystal reference ******************************************************************************** Revision History: 1.0     Apr-04-2016     b21190(Vlna Peter)  Initial Version *******************************************************************************/
記事全体を表示
******************************************************************************** * Detailed Description: * Application performs basic initialization, setup PLL to maximum allowed freq., * setup clock for peripherals, GPIO pins. * DSPI1 module is configured as a master, DSPI2 module is configured as a slave. * First, response of slave is initialized by writing to PUSHR register of DSPI2. * Second, we write PUSHR register of DSPI1 to send data from master. * Once data are received on both master and slave, data are read from POPR. * ------------------------------------------------------------------------------ * Test HW:         MPC5746R-176DC, MPC57xx Motherboard * MCU:             PPC5746R 1N83M * Fsys:            PLL 200MHz * Debugger:        Lauterbach Trace32 * IDE:             S32DS for Power 2017.R1 * Target:          internal_FLASH (debug mode, debug_ram mode) * EVB connection: * Connect PA13 (P8.14) to PS11 (P27.12) * Connect PA10 (P8.11) to PS10 (P27.11) * Connect PG12 (P14.13) to PS13 (P27.14) * Connect PG13 (P14.14) to PS7 (P27.8) * ********************************************************************************
記事全体を表示
Detailed Description: * This example shows, how to configure Mode entry module and enable required * peripherals only. RTC module is configured to create interrupt every 50ms. * Microcontroller is in in STOP mode most of the time and it is waken-up using RTC * interrupt. * * ------------------------------------------------------------------------------ * Test HW:         XPC560S 144LQFP, XPC56XX EVB MOTHEBOARD Rev.C * MCU:             PPC5606S 0M25V * Terminal:         * Fsys:            16MHz IRC * Debugger:        Lauterbach Trace32 *                  PeMicro USB-ML-PPCNEXUS * Target:          RAM, internal_FLASH * EVB connection:  Default * ********************************************************************************
記事全体を表示
******************************************************************************** * Detailed Description: * Initializes eQADC module for differnential single scan mode (with choosen GAIN * factor), converts specified command queue and displays results into terminal * window when EOQ is reached. * Differential analog input DAN0+:DAN0- needs to be connect externally between * pins ANA_0 and ANA_1 to see some valid numbers. * EVB potentiomenters can be used for the purpose. * As differential mode has been used, eQADC does not required to be calibrated.             * * ------------------------------------------------------------------------------ * Test HW:         XPC567XKIT516 - MPC5674ADAT516 Rev.C, MPC567XEVBFXMB Rev.B * MCU:             PPC5674FMVYA264 * Terminal:        19200-8-no parity-1 stop bit-no flow control on eSCI_A * Fsys:            264/200/150/60 MHz * Debugger:        Lauterbach Trace32 *                  PeMicro USB-ML-PPCNEXUS * Target:          RAM, internal_FLASH * EVB connection:  Potentiometers     --> ADC inputs *                  USER_DEV_RV2(J4-7) --> ANA_0 (J18-3) DAN0+ *                  USER_DEV_RV3(J4-8) --> ANA_1 (J18-4) DAN0- * *                    Buttons            --> ADC triggers *                    USER_DEV_1D(J4-2)  --> TPU_A0 (J22-1)                  ********************************************************************************
記事全体を表示
Hi,    Please update your Cyclone Flash Programming Algorithms for MPC57xx through the link.      http://www.pemicro.com/support/flash_list_menu.cfm     Older code algorithms includes area of HSM. If there are ECC errors in these blocks, the device may stuck in reset. During reset, the SSCM module searches for valid boot header. If it reads corrupted data from HSM blocks, it will not exit the reset.     Newer should be with “NO_BASE_ADDRESS=00F90000/”   https://community.nxp.com/thread/444748   Failed sample waves on PORST vs RESET are as below.    Algorithms in S32DS_Power_v2_1 and S32DS_Power_v2017_R1 are good.     Regards Oliver
記事全体を表示
******************************************************************************** * Detailed Description: * Application performs basic initialization, setup PLL to maximum allowed freq., * initializes and display notice via UART terminal. It calculates temperature * using TSENS and printes it to the terminal window. * ------------------------------------------------------------------------------ * Test HW:        MPC5675KEVB * MCU:            PPC5675KFMMSJ in Lock-Step mode * Fsys:           180/150 MHz CORE_CLK * Debugger:       Lauterbach Trace32 *                 PeMicro USB-ML-PPCNEXUS * Target:         RAM, internal_FLASH * Terminal:       19200-8-no parity-1 stop bit-no flow control on eSCI_A * EVB connection: default * ********************************************************************************
記事全体を表示
This example shows I2C communication with NXP PCA24S08 memory. The simple MPC5xxx I2C driver is used, see driver code/description on https://community.freescale.com/docs/DOC-330972.   EVB connection: P1.11 - A[10] .. I2C0 SDA P1.12 - A[11] .. I2C0 SCL   ------------------------------------------------------------------------------ Test HW:  TRK-MPC5606B Maskset:  0N13E Target :  RAM, Flash Terminal: 115200, 8N1 Fsys:     64 MHz PLL with 8 MHz crystal reference in RUN0.     PC terminal displays this info ...       You can see following I2C bus signals for particular conditions … Writing byte “H” into address 0x28 Read content of the address 0x28   Writing string “Hello world!” into address 0x152     Reading page (16 bytes) from memory address 0x150  
記事全体を表示
******************************************************************************** * Detailed Description: * This example demonstrates frequency modulation at 20kHz with 250 steps. * System frequency which is modulated is 40MHz. * ------------------------------------------------------------------------------ * Test HW:   MPC57xx EVB + MPC5748G minimodule * Maskset:   1N81M * Target :     SRAM * Fsys:        40 MHz PLL * ******************************************************************************** Revision History: 1.0     Oct-29-2014     b21190(Vlna Peter)  Initial Version 1.1    Nov-20-2014    b21190(Vlna Peter)  Modified for Cut2.0 1.2    Nov-20-2014    b21190(Vlna Peter)  Added SWT_0 dissabling in startup 1.3    Mar-10-2016    b21190(Vlna Peter)  Fixed clock configuraion for PLL 1.4    Jun-30-2017    b21190(Vlna Peter)  Added 20kHz frequency modulation *******************************************************************************/ Measure modulated system Frequency at PG[7] - SYSCLK0 pin.
記事全体を表示
******************************************************************************** * Detailed Description: * This example demostrates how to configure CGM )clock generation module) * and supply by clock all main peripherals. * Example demonstrate FCCU fake fault injection for fault 7 amd Alarm state * interrupt calling after injecting fake fault 7. * ------------------------------------------------------------------------------ * Test HW:  MPC57xx EVB * Maskset:  0N50N * Target :  internal_FLASH * Fsys:     200 MHz PLL * ******************************************************************************** Revision History: 1.0     Nov-04-2014     b21190(Vlna Peter)  Initial Version 1.1     Feb-04-2016     b21190(Vlna Peter)  Fixed Clock configuration 1.2    Jun-16-2017    b21190(Vlna Peter)  FCCU fake fault injection 1.3    Jun-16-2017    b21190(Vlna Peter)  FCCU alarm interrupt example *******************************************************************************/
記事全体を表示