******************************************************************************** * Detailed Description: * Application performs basic initialization, setup PLL to maximum allowed freq., * start both Z7 cores, interrupts initialization, blinking three LED by interrupts, * initializes and display notice via UART terminal and then terminal ECHO. * Each core serves one interrupt and one LED. * * The example configures the device for maximum performance by initialization of * instruction/data cache and enabling of branch prediction for each core * (startup.s files). * * ------------------------------------------------------------------------------ * Test HW: MPC5777M-512DS, MPC57xx Motherboard * MCU: PPC5777MQMVA8 0N78H * Terminal: 19200-8-no parity-1 stop bit-no flow control on LINFlexD_2 * Fsys: 600MHz * * Debugger: Lauterbach Trace32 * PeMicro USB-ML-PPCNEXUS * Target: internal_FLASH (debug mode, release mode) * EVB connection: USER LED1 connected to P8.0, LED2 connected to P8.1 * LED3 connected to P8.2 * ********************************************************************************
View full article