********************************************************************************
* Detailed Description:
* Initializes and calibrates both eQADC modules and cyclically converts choosen
* channels, displaying it into terminal window.
* User could connect EVB pot's wiper to pin header W (see below) to see valid
* conversion result.
*
* ------------------------------------------------------------------------------
* Test HW: MPC5777C-512DS Rev.A + MPC57xx MOTHER BOARD Rev.C
* MCU: PPC5777CMM03 2N45H CTZZS1521A
* Fsys: PLL1 = core_clk = 264MHz, PLL0 = 192MHz
* Debugger: Lauterbach Trace32
* Target: internal_FLASH
* Terminal: 19200-8-no parity-1 stop bit-no flow control on eSCI_A
* EVB connection: For ADC: J53-1 (EVB pot's wiper) --> PS0-ANA17 PW08-ANB17
* PS1-ANA18 PW09-ANB18
* PS2-ANA19 PW10-ANB19
* PS3-ANA20 PW11-ANB20
*
********************************************************************************