Example MPC5777C-SDADC_simple GHS614

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

Example MPC5777C-SDADC_simple GHS614

Example MPC5777C-SDADC_simple GHS614

********************************************************************************

* Detailed Description:

* Example configures Sigma_Delta ADC and periodically converts ANA0_SDA0 input

* (EVB's potentiometer can be connected i.e. J53-1 --> PO15) and displays

* results in the terminal window (USBtoUART bridge J21). Terminal settings is

* 19200-8-no parity-1 stop bit-no flow control on eSCI_A.

*

* ------------------------------------------------------------------------------

* Test HW:         MPC5777C-512DS Rev.A + MPC57xx MOTHER BOARD Rev.C

* MCU:             PPC5777CMM03 2N45H CTZZS1521A

* Fsys:            PLL1 = core_clk = 264MHz, PLL0 = 192MHz

* Debugger:        Lauterbach Trace32

* Target:          internal_FLASH

* Terminal:        19200-8-no parity-1 stop bit-no flow control on eSCI_A

*                  eSCI_A is USBtoUART bridge (connector J21)

* EVB connection:  For ADC: J53-1 (EVB pot's wiper) --> PO15 (header P22)

*

********************************************************************************

ラベル(1)
添付
評価なし
バージョン履歴
最終更新日:
‎05-04-2016 07:05 AM
更新者: