Example MPC5775K DSPI_with_interrupts S32DS_1.0

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

Example MPC5775K DSPI_with_interrupts S32DS_1.0

Example MPC5775K DSPI_with_interrupts S32DS_1.0

********************************************************************************
* Detailed Description:
*
* Application initializes SPI0 module as a master and SPI2 module as a slave.
* Data are sent from master to slave and from slave to master. After data are
* received, interrupt for each module is handled and data are saved to global
* variables.
*
*
* ------------------------------------------------------------------------------
* Test HW:         MPC5775K-356DS, MPC57xx Motherboard
* MCU:             PPC5775KMMY3A 0N76P
* Fsys:            PLL0 266MHz
*                    Z4 Core 133MHz
* Debugger:        Lauterbach Trace32
*                  PeMicro USB-ML-PPCNEXUS
* Target:          internal_FLASH (debug mode, release mode)
* EVB connection:  P18.0 to P18.5 (CS_0)
*                    P18.2 to P18.7 (SCK)
*                    P18.3 to P18.9 (SIN - SOUT)
*                    P18.4 to P18.8 (SOUT - SIN)
*
*
********************************************************************************

ラベル(1)
添付
評価なし
バージョン履歴
最終更新日:
‎09-21-2016 05:38 AM
更新者: