********************************************************************************
* Detailed Description:
* This example demonstrate how to configure CGM (clock generation module)
* and supply by clock all main peripherals. At maximum available frequency for system
* which is 265MHz.
* ------------------------------------------------------------------------------
* Test HW: MPC57xx Motherboard + MPC5775K_356DS minimodule, MPC5775K,
* Maskset: 0N76P
* Target : internal_FLASH
* Fsys: 265 MHz PLL0
*
********************************************************************************
Revision History:
1.0 Apr-15-2015 b21190(Vlna Peter) Initial Version*******************************************************************************