Example MPC5607B-DMA+LinFlex CW210

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

Example MPC5607B-DMA+LinFlex CW210

Example MPC5607B-DMA+LinFlex CW210

********************************************************************************

* Detailed Description:

* Example configures LinFlex and eDMA modules and then periodically sends notice

* to the terminal window (19200-8-no parity-1 stop bit-no flow control).

*

* ------------------------------------------------------------------------------

* Test HW:         MPC5607BEVB

* Target :         internal_FLASH, RAM

* Terminal:        19200-8-no parity-1 stop bit-no flow control

* Fsys:            40 MHz PLL with 8 MHz crystal reference

* Debugger:        Lauterbach Trace32

*                  PeMicro USB-ML-PPCNEXUS

* Terminal:        19200-8-no parity-1 stop bit-no flow control via LINFlex0

* EVB connection:  default

*

********************************************************************************

标签 (1)
附件
100% 有帮助 (1/1)
版本历史
最后更新:
‎06-22-2016 05:53 AM
更新人: