********************************************************************************
* Detailed Description:
* Application performs basic initialization, setup PLL to maximum allowed freq.,
* initializes interrupts, blinking one LED by interrupt,
* initializes and display notice via UART terminal and then terminal ECHO.
*
*
* ------------------------------------------------------------------------------
* Test HW: MPC5604EEVB64
* MCU: PPC5604EEMLH 0N10D
* Terminal: 19200-8-no parity-1 stop bit-no flow control on LINFLEX_0
* Fsys: 40 MHz
* Debugger: Lauterbach Trace32
* PeMicro USB-ML-PPCNEXUS
* Target: RAM, internal_FLASH
* EVB connection: JP17 connected to J38.7 (ADC CONN), jumpers J7,J8 position
* 2-3 fit SCI tx and rx connected
*
********************************************************************************