MCX Microcontrollers Knowledge Base

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

MCX Microcontrollers Knowledge Base

ディスカッション

ソート順:
Abstract   This Knowledge Base text is intended to be an introduction for the MCX A14x/15x Architecture. Therefore, the content that is presented is described in a simplified way.   Contents 1. Introduction  2. Bus and Memory Architecture  3. MCX N vs MCX A series  4. MCXA SoC Power Domain Configuration 5. Clock Tree  6. Life Cycle and ROP State  7. Closing remarks    1.    Introduction   The MCX is the new MCU for NXP generic-purposes microcontrollers. Its portfolio offers a comprehensive selection of Arm® Cortex®-M based MCUs offering expanded scalability with breakthrough product capabilities simplified system design, and a developer-focused experience thought the widely adopted MCUXpresso suite of software and tools. Particularly, the MCXA series MCUs expands the MCX Arm® Cortex®-M33 product offerings with multiple high-speed connectivity, operating up to 96 MHz, serial peripherals, timers, analog and low power consumption. This device has following target applications: Consumer and industrial IoT Industrial Communications Smart Metering Automation and Control Sensors The following figure shows a top-level organization of the modules within the chip organized by functional category. Figure 1. Features block diagram   2.    Bus and Memory Architecture   The memory system of the device includes SRAM, ROM, internal flash, and external memory. The following figure shows the Bus matrix block diagram of this chip. Where there are three bus initiators (CM33, DMA and USB FS) which to access to different slave ports thought a Multilayer AHB bus matrix. ROM, Flash and RAMX0/1 share the same slave port. RAMA0/1 share a second slave port. And the third slave port is used to access to the peripherals.   Figure 2. Bus matrix block diagram   The Bus matrix block diagram has de following features: CM33 Max speed is 96MHz Does not include MPU, FPU, DSP and Trustzone Cache 4KB LPCAC on CM33 code bus 8-way, 2-set-associative design based on 256-byte superpages. The access to flash can be cached. Write through Flash Up to 128KB flash. Line buffer and prefetch buffer IFR0 sector0 is CMPA region Memory Block Checker (MBC) is used to control the access permission Swap RAM SRAM is divided into Code TCM and System TCM: CTCM: Mapped to CM33 code bus space RAM X0: 8 KB 32-bit RAM RAM X1: 4 KB 32-bit RAM Can only be used as code RAM when LPCAC is disabled. STCM: Mapped to CM33 system bus space: RAM A0: 8 KB 32+7-bit ECC RAM RAM A1: 16 KB 32bit RAM Execute permission is configurable Remap When remap is enabled, the access to RAM X0, will be remapped to the end of system RAM   3.    MCX N vs MCX A series   The MCX N series have feature-rich on-chip accelerators and peripheral sets. Aimed at applications that need higher performance and fast features. The MCX A series have several device options for a wide range of applications. Provides coverage for all applications requiring microcontrollers in entry-level target products. The following table summarizes the main features of the MCX A and the MCX N series to compare their differences. Table 1. Feature Comparison between MCX N and MCX A series Description MCXN94x MCXA14x/15x Comments System 2x DMA3, CRC, 2x WWDT, SPC, SCG, EIM, ERM, INTM, EWM, SYSCON, WUU, CMC, VBAT 1x DMA3, CRC, WWDT, SPC, SCG, CMC, VBAT, EIM, ERM, SYSCON, WUU - MRCC in MCXA SYSCON is used to control peripherals’ clock select, clock divider and clock gating. - SPC and SCG programming model is forward compatible with MCXN. Security S50, PKC, PUF, TRNG, SM3, 2x GDET, Tamper, eFuse, ITRC, 2x CDOG, LVD/HVD, ROP (Read out protection), 1x CDOG, GLIKEY   Clocking 2x PLL, FRO144M, FRO12M, OSC48M, OSC32K, FRO16K FRO192, FRO12M, OSC48M, FRO16K - OSC48M min. frequency is reduced to 8MHz. Communications USB FS, 10x LP_FLEXCOMM,  2x FlexCAN, 2x SAI, 2x I3C, FlexIO, 2x EMVSIM USB FS, 2x LPSPI, 3x LPUART, LPI2C, I3C - LPSPI/LPUART/LPI2C are compatible with LP_FLEXCOMM. FIFO depth in MCXA is 4, and MCXN is 8. - I3C is new version in MCXA. It is compatible with MCXN - USB FS doesn’t support USB DCD in MCXA. High Speed Interface USB HS, FlexSPI, SDHC, ENET, eSPI, SPI Filter LPSPI (LP_FlexCOMM) LPSPI   Timers 2x FlexPWM, 2x QDC, 5x Ctimer, SCT, uTimer, OS Timer, RTC, 2x LPTMR, MRT 1x FlexPWM, 1x QDC, 3x Ctimer, SCT, uTimer, OS Timer, Wakeup Timer,  LPTMR - FlexPWM and Ctimer support up to 192MHz clock - 3 Sub Modules in FlexPWM of MCXA - QDC is a new design, but compatible with MCXN Analog 2x 16bit ADC, 3x DAC, 3x CMP, 3x OPAMP, VREF, TSI 1x 12bit ADC, 2x CMP - The ADC MCXA is single ended ADC, with single sample/hold circuit. Supports up to 4Msps in 12bit mode. Regulators DCDC, SYS_LDO, CORE_LDO, VBAT, SRAM_LDO OD/SD/MD RUN Mode CORE_LDO, SRAM_RET_LDO   Power Mode RUN Mode: OD/SD/MD LP Mode: Sleep/DS/PD/DPD/VBAT RUN Mode: SD/MD LP Mode: Sleep/DS/PD/DPD   IO 6 rails, 124 GPIO, 100M/50M/25M IO 2 rails, ~52 GPIO, 50M/25M IO High Drive IO, 5V Tolerant IO   NEW MODIFIED       New and modified features are highlighted. And as it can be seen, most of the features of the MCX A are compatible with the MCX N.   4.    MCXA SoC Power domain configuration   The following figure introduce in a simplified way the Power Architecture block diagram of the MCX A. Where it can be seen that consist in three power supplies (VDD, VDD_ANA and VDD_USB) to power system and peripherals.   Figure 3. Power Architecture   VDD is the main supply which powers SYSTEM Domain, PMC, LDO_CORE and IO. At the same time CORE_MAIN Domain is supplied by LDO_CORE. VDD_ANA supplies ADC. And VDD_USB supplies USB FS PHY. Power Architecture has the following features: Run Mode SD mode with 1.1V VDD_CORE, 96MHz max. MD mode with 1.0V VDD_CORE, 48MHz max. Low Power Mode Sleep Mode DS Mode PD Mode CORE_MAIN domain and RAM are retained in different voltage DPD Mode. CMC and SPC control the LP mode, which is compatible with MCX N RAM Retention 3 RAM retention groups, which can be retained independently RAM X0 and RAM X1 RAM A0 RAM A1 All RAM can be retained down to DPD mode RAM retention control logic is implemented in SPC Power Sequence VDD and VDD_ANA must be ramp up same time with same level Voltage Monitors POR on VDD LVD and HVD on VDD LVD on VDD_CORE VDD_USB detector The following figure shows the Power Mode Transition block diagram. After POR the chip enters in Reset, when it exits from Reset the chip enters Active Mode. By performing Active Mode, it is able to enter all Low Power Modes. In Sleep and Deep Sleep Modes, it is possible to return directly to Active Mode. Meanwhile, to exit from Deep Power Down Mode, a Reset must be performed. Figure 4. Power Modes Transition   5.    Clock Tree   The following Figure shows a high level of Clock Architecture block diagram. In the left of the block diagram there are the on-chip clock sources, meanwhile in the right there is the distribution of the clock signals that clocking the systems and peripherals of the chip. The SCG controls FRO192M, FRO12M and SOSC clock sources. VBAT implements the 16 kHz internal clock source. And the MRCC provides on-chip modules their own dedicated MRCC bits for clock gating, reset control and configuration options. Figure 5. Clock Architecture The Clock Architecture has the following features: Clock Source FRO192M. Outputs 192/96/48MHz FRO12M. Outputs 12MHz and 1MHz. SOSC. Supports 8~50MHz FRO16K. Output 16.384KHz Clock Management Overall clock architecture is same with MCXN SCG and VBAT control clock generators MRCC in SYSCON controls clock mux and clock divider of the system and peripherals.   6.    Life Cycle and ROP State The following Table summarizes the Life Cycle State model and the Read Out Protection (ROP), which are designed to protect customer code and data from reading from the device internal flash. There are different levels of protection in the system, so that access to the on-chip flash and use of ISP can be restricted. Also, the life cycle state of the device determines the debug access and ISP command availability. Table 2. Life Cycle and ROP Life Cycle State ROP State Debug Port Status Debug Mail Box Command ISP Command NXP_PROVISIONED OEM_OPEN OEM_FIELD_RETURN NXP_FIELD_RETURN ROP0  ROP_STATE = 0xFFFF_FFFF  ROP_STATE_DP = 0xFFFF_FFFF - Disabled by default - Enabled by Bootloader Full command OEM_CLOSED ROP1    ROP_STATE = 0x0000_0003    ROP_STATE_DP = 0x0000_0003 - Disabled by default - Not enabled by Bootloader - Debug configure register is not locked Reduced command ROP2    ROP_STATE = 0x0000_0001    ROP_STATE_DP = 0x0000_0001 - Disabled by default - Not enabled by Bootloader - Debug configure register is locked Reduced command OEM_NO_RETURN ROP3    ROP_STATE = 0x0000_0000    ROP_STATE_DP = 0x0000_0000 - Disabled by default - Not enabled by Bootloader - Debug configure register is locked No command BRICKED Other value - Disabled by default - Not enabled by Bootloader - Debug configure register is locked No command   NXP_BLANK and NXP_FAB are NXP states that are not available for customers. NXP_PROVISIONED, OEM_OPEN, OEM_FIELD_RETURN and NXP_FIELD_RETURN are initial customer development states after leaving NXP manufacturing. OEM_CLOSED is the customer in-field application state, with ROP protection. OEM_NO_RETURN is the customer in-field application state, with ROP protection which prevents use of field return. And finally, BRICKED is the end-of-life state to prevent device use.   7.    Closing remarks   The MCX A series is based on the Arm Cortex-M33 operating at up to 96 MHz. It is scalable and easily migrated between N and A series given that peripherals and memories are very similar. The main on-chip memories are a Non-Volatile Flash memory with ECC and a RAM with ECC and Self-Test. Enhanced peripherals are designed with specific use cases in mind. This gives the applications a lot of focus on what they need. Improved Read Out Protection is built into the hardware designed to protect customer code and data from unauthorized readings. This device provide great flexibility and multiple options for the user to achieve low-power consumption with memory retention. Comprehensive serial communications included in the MCX A allow to interact with various components in customer applications. The analog integration selection within the MCX A also provides real-time response to the outside world, including ADC, CMP and temperature sensor. Utilize MCUXpresso software and tools to optimize, ease and help accelerate your embedded system development with a development suite that includes device configuration tools, drivers and middleware, multiple IDEs and a secure provisioning tool.
記事全体を表示
Introduction The MCX N has a Programmable Logic Unit (PLU) capable of creating combinational and sequential logic circuits that operate independently of the cores. The PLU does this by preprogramming look up tables or LUTs that dictate the behavior of designated outputs for all inputs of the PLU. The features of the MCX N PLU module includes: An array of 26 inter-connectable, 5-input look-up table (LUT) elements. 4 flip-flops. Six primary inputs pins. Eight primary output pins. An external clock to drive the four flip-flops if a sequential network is implemented. Capability to generate interrupts and wakeup requests from Sleep and Deep Sleep modes.   Module architecture The PLU is composed of 3 main elements: Look Up Tables (LUTs), Multiplexers and Flip Flops. Look Up Tables are used to create the actual logic of the PLU’s network, while multiplexers route these logic signals to and from other LUTs, as well as the PLU’s input and output pins. Flip Flops provide a method of gating logic signals from LUT elements to a shared clock input, adding a mechanism of synchronization and delay to the logic network.   Look Up Table (LUT) The PLU module has 26 inter-connectable Look Up Tables (LUTs), which can implement any combinational function with up to five inputs at once. The LUTs work by storing a pre-programmed output for every combination of inputs. This allows the look up tables to reproduce a specific output of logical 0 or 1 as soon as the input is changed without any processing required. By interconnecting LUT elements with one another, more complex programmable networks can be achieved, providing functionality of many logic gates at once.   Multiplexers The PLU module includes a variety of multiplexers that select the inputs and outputs for each Look Up Table (LUT) element. Each LUT element has 5 input multiplexers that route a signal to each of its 5 inputs. The available input signals for each LUT include: PLU Input pads. Other LUT element outputs. State Flip Flop outputs.   The PLU also has one output multiplexer for each PLU output pad (eight in total) that selects what Look-Up Table or Flip Flop state will drive each output pad.   Flip Flops The final PLU element is a type D flip flop that allows for retention of data, providing the means for sequential logic circuits and simple state machines.   The PLU module has 4 flip flops that are connected to the outputs of LUTs[3:0] as well as the external PLU_CLKIN signal that is used for timing and synchronization between flip flops. In order to use the flip flop elements, a clock signal must be supplied via the PLU_CLKIN pad. Note that since the flip flops are directly connected to the outputs of the first 4 LUT elements, the corresponding LUT elements must be set up in order to use each Flip Flop element.     PLU Setup The following steps must be done in order to achieve a logic network on the PLU module: Enable clocks for the PLU using the SYSCON_SYSAHBCLKCTRLx register and then toggle the PLU Reset bit from the SYSCON_PRESETCTRLx register. Assign pins using the PORTx_PCRn registers. Create logic network using the following steps: Write the logic behavior in the truth table register for each of the LUT elements that will be used. Program the input multiplexer registers to select the source of up to five inputs presented to each LUT. Program the output multiplexer register to select up to eight primary outputs from the PLU module. (Optional) Set the wakeup behavior by using the WAKEINT_CTRL register to select the outputs to be used as wakeup sources, as well as setting a deglitching method.   Creating logic networks Basic logic gates With a simple configuration of two inputs and one output on a single LUT element, all of the basic logic gates can be achieved. This would be achieved, for example, using a configuration of PLU_IN0 and PLU_IN1 pads as inputs and PLU_OUT0 pad as output for LUT0.   The first step of creating any logic network is to understand the truth table of the desired logic circuit. For a single AND gate using the previous configuration, the truth table would equate to the following: #   PLU_IN1 PLU_IN0 PLU_OUT0 0   0 0 0 1   0 1 0 2   1 0 0 3   1 1 1   The LUT would have to be set up in a way were the output is HIGH only when PLU_IN1 and PLU_IN0 are both HIGH, which is coincidentally the third combination of the LUT inputs for the previous truth table. Therefore, we need to program the LUT to output HIGH for combination #3. We can program this logic gate by writing a '1' on bit number 3 of the LUT’s truth table register. This way, when both LUT0 inputs are HIGH, the LUT element will “look up and find” a ‘1’, so it will output HIGH. On the other hand, for every other combination it will find a ‘0’ and output LOW. Combination # (Input) Truth table register (Output) 0 (0b00) 0 1 (0b01) 0 2 (0b10) 0 3 (0b11) 1   Taking this into account, it is easy to see that all the LUT element does is "look up" each combination of inputs on a predefined table to know what logic to output. This table is programmed via the 32 bit LUTa_TRUTH register for each LUT element. The 32 bit value required for the previous logic gate expressed in hexadecimal would then be as follows: AND gate LUT inputs[1:0] 11 10 01 00     LUT0_TRUTH 1 0 0 0 → 0x00000008 And, for the rest of the basic logic gates: OR gate LUT inputs[1:0] 11 10 01 00     LUT0_TRUTH 1 1 1 0 → 0x0000000E   XOR gate LUT inputs[1:0] 11 10 01 00     LUT0_TRUTH 0 1 1 0 → 0x00000006   NAND gate LUT inputs[1:0] 11 10 01 00     LUT0_TRUTH 0 1 1 1 → 0x00000007   NOR gate LUT inputs[1:0] 11 10 01 00     LUT0_TRUTH 0 0 0 1 → 0x00000001   XNOR gate LUT inputs[1:0] 11 10 01 00     LUT0_TRUTH 1 0 0 1 → 0x00000009   NOT gate LUT inputs[0] 1 0     LUT0_TRUTH 0 1 → 0x00000001   Buffer gate LUT inputs[0] 1 0     LUT0_TRUTH 1 0 → 0x00000002   Note that the truth table value for a NOR gate and a NOT gate is the same in this case, as both require an output of ‘1’ for the first combination of inputs and ‘0’ for the rest. This demonstrates how the PLU does not actually create an array of logic gates but rather, simply outputs predefined values from a table of all possible combinations of inputs. The previous tables show the register values to achieve all of the basic logic gates with the previous setup of LUT0. However, in order to achieve this configuration with input pins PLU_IN0 and PLU_IN1 as well as output pin PLU_OUT0, the multiplexers would have to be set up in the following manner:   In order to achieve this, pin PLU_IN0 must be routed as input[0] of LUT0 and PLU_IN1 as input[1] of LUT0. Additionally, the output of LUT0 will be routed to the PLU_OUT0 pad. This configuration to set up both input sources, route the output source and write the truth table register to result in an AND gate can be achieved with the following code:   /* Select input pin PLU_IN0 as LUT Input 0 (Input MUX0) for LUT0 on module PLU0 */ PLU_SetLutInputSource(PLU0, kPLU_LUT_0, kPLU_LUT_IN_0, kPLU_LUT_IN_SRC_PLU_IN_0); /* Select input pin PLU_IN1 as LUT Input 1 (Input MUX1) for LUT0 on module PLU0 */ PLU_SetLutInputSource(PLU0, kPLU_LUT_0, kPLU_LUT_IN_1, kPLU_LUT_IN_SRC_PLU_IN_1); /* Set Truth Table 0x08 for LUT element 0 on module PLU0 */ PLU_SetLutTruthTable(PLU0, kPLU_LUT_0, 0x08); // This will result in an AND gate /* Select LUT0 output as driver for PLU_OUT0 pin on module PLU0 */ PLU_SetOutputSource(PLU0, kPLU_OUTPUT_0, kPLU_OUT_SRC_LUT_0);   Conclusion The PLU module of the MCX N is modest when it comes to the complexity of the inner components as it is only made up from a series of look-up tables, multiplexers and flip flops. In spite of that, more elaborate and powerful logic networks can be achieved from those basic elements, providing on-chip solutions to many essential digital circuits and avoiding the need of external components for these digital applications. Not only that, but its interruption and wake up capabilities also enable the PLU to be a simple but effective addition to many low power applications. The PLU’s flexibility and built-in features enable this module to be a very effective addition to the MCX N series of MCUs that should not be overlooked. More information as well as example codes for combinational, sequential, and low-power applications can be found on the full article on Application Code Hub.
記事全体を表示