We are pleased to announce that MCUXpresso IDE v11.4.1 (build 6260) is now available.
This is a maintenance release that builds upon the previous MCUXpresso IDE v11.4.0 release, and we recommend that all existing users download and install this new version.
Installer Downloads
To download the installers for all platforms, please login to our download site via:
Documentation
Additional information can be found in the updated User Guide and other documentation, which can be accessed from the built in help system available via IDE's Help menu and in PDF form from within the installation directory or downloaded from:
Notification of future releases
To receive notifications about future releases, please follow : MCUXpresso IDE - Release History
Summary of Changes - version 11.4.1 - September 2021
- Upgraded: Newer SEGGER J-Link software (v7.54b, 32-bit version on Windows, 64-bit version on Linux/macOS).
- Upgraded: Newer PEmicro plugin (v5.1.0).
- Added: MCU-Link Pro probe support.
- Improvement: [SWO/Energy Measurement] Improved data collection rate. This aims to decrease the rate of lost packets (SWO) and gaps (Energy Measurement) at higher speed rates.
- Improvement: [LPC55xx] Add support in LinkServer flash drivers for programming data to the last flash sector (up to and excluding the reserved region).
- Fixed: [SWO] NPE obtained in the case of some SWO error types. This prevents the error dialogs to appear (the exceptions go silently).
- Fixed: [Energy Measurement] Detect data stream corruption and gracefully terminate Energy Measurement or SWO data retrieval if this situation arises.
- Fixed: [Energy Measurement] Sometimes stale data remains after clearing the data.
- Fixed: [Energy Measurement] No energy consumption info is displayed when measuring high (> 1W) power.
- Fixed: [Energy Measurement] No data is displayed after a while when measuring high currents.
- Fixed: [FreeRTOS TAD] Heap5 data not shown in Heap Usage view.
- Fixed: [Azure RTOS TAD] Azure RTOS debug session closes unexpectedly when using non-CM7 devices.