New versions of MCUXpresso SDK, IDE, and Configuration Tools are now available. In addition to new product support, you will find these updates and enhanced features in the new releases:
MCUXpresso SDK v2.6.0
- Updated peripheral drivers to v2.6.0 SDK code base for all included boards and devices
- Updated to latest GNU Arm Embedded Toolchain to GCC8 (2018-q4-major)
- Expanded device and board support for Cypress Wi-Fi, nghttp2 (HTTP/2)
- Inclusion of MQX v5.x Application Builder
- Updated included middleware –
- Amazon FreeRTOS Kernel v1.4.7+
- Arm Mbed TLS v2.13.1
- IwIP v2.1.2
- Microsoft Azure Cloud Connectivity SDK v1.2.13
- TensorFlow Lite and ARM CMSIS-NN (eIQ™ ML Software)
- Segger emWin 5.48r
- Updates to NXP developed middleware - USB Stack
MCUXpresso IDE v11.0.0
- Improved support for Cortex-M33 secure / non-secure projects
- Updated underlying Eclipse Framework to 4.10.0v201812 / CDT 9.6.0
- New “Heap and Stack Usage” view provides ability to track heap and stack usage during debug of baremetal projects
- Implemented “editor awareness” for linker map files, linker scripts and linker script templates, providing syntax coloring as well as navigation of file contents
- New “Image Info” view gives a breakdown analysis of a project build, including overall memory usage, content of memory regions and static call graph (including stack usage information)
- FreeRTOS Task Aware Debugging functionality now directly implemented within the IDE
Learn more by reading this IDE Blog Article.
MCUXpresso Config Tools v6.0
- Addition of Trusted Execution Environment (TEE) tool supporting Cortex-M33 TrustZone
- Addition of Device Configuration tool, supports Device Configuration Data (DCD) commands configuration
- Code changes are graphically tracked in real-time within the code preview window
- Project Cloner in New Configuration Wizard: Added support for MCUXpresso SDK v2.6
- Peripherals Tool: Documentation view history can now be navigated
- ‘Update Code’ now possible without an assigned toolchain project