Can LS1046A DPDK L2/L3 forwarding performance with the short packet(64 Bytes) reach 10Mpps per core(1.8 GHz)? What's the exact result of DPDKL2/L3 forwarding performance?
Does LS1046A support DMA and Cache coherency? Like description with below link:
https://abcamus.github.io/2017/06/26/ARM-CCI/
已解决! 转到解答。
We have dpdk l2fwd 10g 1core test data as the following.
FrameSize(Bytes) Throughput(Kpps) Throughput(Mbps)
64 7170 4817.97
dpdk l3fwd 20g 4core performance
FrameSize(Bytes) Throughput(Kpps) Throughput(Mbps) Throughput(%)
64 12095 8127.73 40.64
We have dpdk l2fwd 10g 1core test data as the following.
FrameSize(Bytes) Throughput(Kpps) Throughput(Mbps)
64 7170 4817.97
dpdk l3fwd 20g 4core performance
FrameSize(Bytes) Throughput(Kpps) Throughput(Mbps) Throughput(%)
64 12095 8127.73 40.64