Chip_Clock_SetBaseClock(CLK_BASE_ADCHS, <SOME CLOCK INPUT>, true, false);  | 
 /**
 * @brief CGU clock input list
 * These are possible input clocks for the CGU and can come
 * from both external (crystal) and internal (PLL) sources. These
 * clock inputs can be routed to the base clocks (@ref CHIP_CGU_BASE_CLK_T).
 */
typedef enum CHIP_CGU_CLKIN {
CLKIN_32K,/*!< External 32KHz input */
CLKIN_IRC,/*!< Internal IRC (12MHz) input */
CLKIN_ENET_RX,/*!< External ENET_RX pin input */
CLKIN_ENET_TX,/*!< External ENET_TX pin input */
CLKIN_CLKIN,/*!< External GPCLKIN pin input */
CLKIN_RESERVED1,
CLKIN_CRYSTAL,/*!< External (main) crystal pin input */
CLKIN_USBPLL,/*!< Internal USB PLL input */
CLKIN_AUDIOPLL,/*!< Internal Audio PLL input */
CLKIN_MAINPLL,/*!< Internal Main PLL input */
CLKIN_RESERVED2,
CLKIN_RESERVED3,
CLKIN_IDIVA,/*!< Internal divider A input */
CLKIN_IDIVB,/*!< Internal divider B input */
CLKIN_IDIVC,/*!< Internal divider C input */
CLKIN_IDIVD,/*!< Internal divider D input */
CLKIN_IDIVE,/*!< Internal divider E input */
CLKINPUT_PD/*!< External 32KHz input */
} CHIP_CGU_CLKIN_T;  | 
 Chip_Clock_SetDivider(CLK_IDIV_A, CLKIN_MAINPLL, 3); /* Setup divider A for main PLL rate divided by 3 */ Chip_Clock_SetBaseClock(CLK_BASE_ADCHS, CLKIN_IDIVA, true, false); /* HSADC base clock = divider A input */  | 
 Chip_USB0_Init(); /* Sets USB PLL to 480Mhz */ Chip_Clock_SetDivider(CLK_IDIV_D, CLKIN_USBPLL, 6); /* Setup divider D for USB PLL rate divided by 6 */ Chip_Clock_SetBaseClock(CLK_BASE_ADCHS, CLKIN_IDIVD, true, false); /* HSADC base clock = divider D input */  | 
 /* Select both positive and negative DC biasing for input 3 */ Chip_HSADC_SetACDCBias(LPC_ADCHS, 1, HSADC_CHANNEL_NODCBIAS, HSADC_CHANNEL_NODCBIAS);  | 
 char countC[32} = "";  | 
 grep -r DMA ./ |grep -v \.h |cut -d':' -f 1|uniq  | 
 ./sct/sct_fsm.c ./source/capture_sgpio.c ./source/capture_vadc.c ./source/generator_sgpio.c ./source/main.c ./source/startup_LPC43xx.s ./uVision/Internal_SRAM/firmware.map ./uVision/Internal_SRAM/startup_lpc43xx.lst  |