| /*
===============================================================================
 Name        : testuart.c
 Author      : $(author)
 Version     :
 Copyright   : $(copyright)
 Description : main definition
===============================================================================
*/
#if defined (__USE_LPCOPEN)
#if defined(NO_BOARD_LIB)
#include "chip.h"
#else
#include "board.h"
#endif
#endif
#include <cr_section_macros.h>
#define UART_SELECTION LPC_UART2
#define IRQ_SELECTION UART2_IRQn
#define HANDLER_NAME UART2_IRQHandler
/* Transmit and receive ring buffers */
STATIC RINGBUFF_T txring, rxring;
/* Transmit and receive ring buffer sizes */
#define UART_SRB_SIZE 128/* Send */
#define UART_RRB_SIZE 32/* Receive */
/* Transmit and receive buffers */
static uint8_t rxbuff[UART_RRB_SIZE], txbuff[UART_SRB_SIZE];
const char inst1[] = "LPC17xx/40xx UART example using ring buffers\r\n";
const char inst2[] = "Press a key to echo it back or ESC to quit\r\n";
// TODO: insert other include files here
// TODO: insert other definitions and declarations here
/**
 * @briefUART 0 interrupt handler using ring buffers
 * @returnNothing
 */
void HANDLER_NAME(void)
{
/* Want to handle any errors? Do it here. */
/* Use default ring buffer handler. Override this with your own
   code if you need more capability. */
Chip_UART_IRQRBHandler(UART_SELECTION, &rxring, &txring);
}
int main(void) {
uint8_t key;
int bytes;
SystemCoreClockUpdate();
Board_Init();
Board_UART_Init(UART_SELECTION);
Board_LED_Set(0, false);
/* Setup UART for 115.2K8N1 */
Chip_UART_Init(UART_SELECTION);
Chip_UART_SetBaud(UART_SELECTION, 115200);
Chip_UART_ConfigData(UART_SELECTION, (UART_LCR_WLEN8 | UART_LCR_SBS_1BIT));
Chip_UART_SetupFIFOS(UART_SELECTION, (UART_FCR_FIFO_EN | UART_FCR_TRG_LEV2));
Chip_UART_TXEnable(UART_SELECTION);
/* Before using the ring buffers, initialize them using the ring
   buffer init function */
RingBuffer_Init(&rxring, rxbuff, 1, UART_RRB_SIZE);
RingBuffer_Init(&txring, txbuff, 1, UART_SRB_SIZE);
/* Reset and enable FIFOs, FIFO trigger level 3 (14 chars) */
Chip_UART_SetupFIFOS(UART_SELECTION, (UART_FCR_FIFO_EN | UART_FCR_RX_RS |
UART_FCR_TX_RS | UART_FCR_TRG_LEV3));
/* Enable receive data and line status interrupt */
Chip_UART_IntEnable(UART_SELECTION, (UART_IER_RBRINT | UART_IER_RLSINT));
/* preemption = 1, sub-priority = 1 */
NVIC_SetPriority(IRQ_SELECTION, 1);
NVIC_EnableIRQ(IRQ_SELECTION);
/* Send initial messages */
Chip_UART_SendRB(UART_SELECTION, &txring, inst1, sizeof(inst1) - 1);
Chip_UART_SendRB(UART_SELECTION, &txring, inst2, sizeof(inst2) - 1);
/* Poll the receive ring buffer for the ESC (ASCII 27) key */
key = 0;
while (key != 27) {
Chip_UART_SendRB(UART_SELECTION, &txring, "UUUUUUUUUUUUUUUUUUUUUUUUUUUU", 28);
}
/* DeInitialize UART0 peripheral */
NVIC_DisableIRQ(IRQ_SELECTION);
Chip_UART_DeInit(UART_SELECTION);
return 1;
}
 |