Any ideas what is wrong with this typedef ?
LPC_ETHERNET
/****************************************************************************************************//**
* @file LPC43xx.h
*
* @status EXPERIMENTAL
*
* @brief CMSIS Cortex-M4 Core Peripheral Access Layer Header File for
* default LPC43xx Device Series
*
* @version V1
* @date 2. December 2011
*
* @note Generated with SVDConv V2.6 Build 6c on Friday, 02.12.2011 11:43:00
*
* from CMSIS SVD File 'LPC43xxv4.xml' Version 1,
* created on Friday, 02.12.2011 19:41:13, last modified on Friday, 02.12.2011 19:41:13
*
*******************************************************************************************************/
/** @addtogroup (null)
* @{
*/
/** @addtogroup LPC43xx
* @{
*/
#ifndef __LPC43XX_H__
#define __LPC43XX_H__
#ifdef __cplusplus
extern "C" {
#endif
/********************************************
** Start of section using anonymous unions **
*********************************************/
#if defined(__ARMCC_VERSION)
#pragma push
#pragma anon_unions
#elif defined(__CWCC__)
#pragma push
#pragma cpp_extensions on
#elif defined(__GNUC__)
/* anonymous unions are enabled by default */
#elif defined(__IAR_SYSTEMS_ICC__)
#pragma push
#pragma language=extended
#else
#error Not supported compiler type
#endif
/* Interrupt Number Definition */
// ------------------------- Cortex-M4 Processor Exceptions Numbers -----------------------------
typedef enum
{
Reset_IRQn = -15, /* 1 Reset Vector, invoked on Power up and warm reset */
NonMaskableInt_IRQn = -14, /* 2 Non maskable Interrupt, cannot be stopped or preempted */
HardFault_IRQn = -13, /* 3 Hard Fault, all classes of Fault */
MemoryManagement_IRQn = -12, /* 4 Memory Management, MPU mismatch, including Access Violation and No Match */
BusFault_IRQn = -11, /* 5 Bus Fault, Pre-Fetch-, Memory Access Fault, other address/memory related Fault */
UsageFault_IRQn = -10, /* 6 Usage Fault, i.e. Undef Instruction, Illegal State Transition */
SVCall_IRQn = -5, /* 11 System Service Call via SVC instruction */
DebugMonitor_IRQn = -4, /* 12 Debug Monitor */
PendSV_IRQn = -2, /* 14 Pendable request for system service */
SysTick_IRQn = -1, /* 15 System Tick Timer */
// --------------------------- LPC43xx Specific Interrupt Numbers -------------------------------
DAC_IRQn = 0, /* 0 DAC */
M0CORE_IRQn = 1, /* 1 M0a */
DMA_IRQn = 2, /* 2 DMA */
RESERVED1_IRQn = 3, /* 3 EZH/EDM */
RESERVED2_IRQn = 4,
ETHERNET_IRQn = 5, /* 5 ETHERNET */
SDIO_IRQn = 6, /* 6 SDIO */
LCD_IRQn = 7, /* 7 LCD */
USB0_IRQn = 8, /* 8 USB0 */
USB1_IRQn = 9, /* 9 USB1 */
SCT_IRQn = 10, /* 10 SCT */
RITIMER_IRQn = 11, /* 11 RITIMER */
TIMER0_IRQn = 12, /* 12 TIMER0 */
TIMER1_IRQn = 13, /* 13 TIMER1 */
TIMER2_IRQn = 14, /* 14 TIMER2 */
TIMER3_IRQn = 15, /* 15 TIMER3 */
MCPWM_IRQn = 16, /* 16 MCPWM */
ADC0_IRQn = 17, /* 17 ADC0 */
I2C0_IRQn = 18, /* 18 I2C0 */
I2C1_IRQn = 19, /* 19 I2C1 */
SPI_INT_IRQn = 20, /* 20 SPI_INT */
ADC1_IRQn = 21, /* 21 ADC1 */
SSP0_IRQn = 22, /* 22 SSP0 */
SSP1_IRQn = 23, /* 23 SSP1 */
USART0_IRQn = 24, /* 24 USART0 */
UART1_IRQn = 25, /* 25 UART1 */
USART2_IRQn = 26, /* 26 USART2 */
USART3_IRQn = 27, /* 27 USART3 */
I2S0_IRQn = 28, /* 28 I2S0 */
I2S1_IRQn = 29, /* 29 I2S1 */
RESERVED4_IRQn = 30,
SGPIO_IINT_IRQn = 31, /* 31 SGPIO_IINT */
PIN_INT0_IRQn = 32, /* 32 PIN_INT0 */
PIN_INT1_IRQn = 33, /* 33 PIN_INT1 */
PIN_INT2_IRQn = 34, /* 34 PIN_INT2 */
PIN_INT3_IRQn = 35, /* 35 PIN_INT3 */
PIN_INT4_IRQn = 36, /* 36 PIN_INT4 */
PIN_INT5_IRQn = 37, /* 37 PIN_INT5 */
PIN_INT6_IRQn = 38, /* 38 PIN_INT6 */
PIN_INT7_IRQn = 39, /* 39 PIN_INT7 */
GINT0_IRQn = 40, /* 40 GINT0 */
GINT1_IRQn = 41, /* 41 GINT1 */
EVENTROUTER_IRQn = 42, /* 42 EVENTROUTER */
C_CAN1_IRQn = 43, /* 43 C_CAN1 */
RESERVED6_IRQn = 44,
RESERVED7_IRQn = 45, /* 45 VADC */
ATIMER_IRQn = 46, /* 46 ATIMER */
RTC_IRQn = 47, /* 47 RTC */
RESERVED8_IRQn = 48,
WWDT_IRQn = 49, /* 49 WWDT */
RESERVED9_IRQn = 50,
C_CAN0_IRQn = 51, /* 51 C_CAN0 */
QEI_IRQn = 52, /* 52 QEI */
// ------------------------- Cortex-M0 Processor Exceptions Numbers -----------------------------
M0_Reset_IRQn = -15, /* 1 Reset Vector, invoked on Power up and warm reset */
M0_NonMaskableInt_IRQn = -14, /* 2 Non maskable Interrupt, cannot be stopped or preempted */
M0_HardFault_IRQn = -13, /* 3 Hard Fault, all classes of Fault */
M0_SVCall_IRQn = -5, /* 11 System Service Call via SVC instruction */
M0_DebugMonitor_IRQn = -4, /* 12 Debug Monitor */
M0_PendSV_IRQn = -2, /* 14 Pendable request for system service */
M0_SysTick_IRQn = -1, /* 15 System Tick Timer */
// --------------------------- LPC43xx Specific Interrupt Numbers -------------------------------
M0_RTC_IRQn = 0, /* 0 RTC */
M0_M4CORE_IRQn = 1, /* 1 M4 */
M0_DMA_IRQn = 2, /* 2 DMA */
M0_RESERVED0_IRQn = 3,
M0_RESERVED1_IRQn = 4,
M0_ETHERNET_IRQn = 5, /* 5 ETHERNET */
M0_SDIO_IRQn = 6, /* 6 SDIO */
M0_LCD_IRQn = 7, /* 7 LCD */
M0_USB0_IRQn = 8, /* 8 USB0 */
M0_USB1_IRQn = 9, /* 9 USB1 */
M0_SCT_IRQn = 10, /* 10 SCT */
M0_RITIMER_OR_WWDT_IRQn = 11, /* 11 RITIMER_OR_WWDT */
M0_TIMER0_IRQn = 12, /* 12 TIMER0 */
M0_GINT1_IRQn = 13, /* 13 GINT1 */
M0_TIMER3_IRQn = 15, /* 15 TIMER3 */
M0_RESERVED2_IRQn = 14,
M0_RESERVED3_IRQn = 15,
M0_MCPWM_IRQn = 16, /* 16 MCPWM */
M0_ADC0_IRQn = 17, /* 17 ADC0 */
M0_I2C0_OR_I2C1_IRQn = 18, /* 18 I2C0_OR_I2C1 */
M0_SGPIO_IRQn = 19, /* 19 SGPIO */
M0_SPI_OR_DAC_IRQn = 20, /* 20 SPI_OR_DAC */
M0_ADC1_IRQn = 21, /* 21 ADC1 */
M0_SSP0_OR_SSP1_IRQn = 22, /* 22 SSP0_OR_SSP1 */
M0_EVENTROUTER_IRQn = 23, /* 23 EVENTROUTER */
M0_USART0_IRQn = 24, /* 24 USART0 */
M0_UART1_IRQn = 25, /* 25 UART1 */
M0_USART2_OR_C_CAN1_IRQn = 26, /* 26 USART2_OR_C_CAN1 */
M0_USART3_IRQn = 27, /* 27 USART3 */
M0_I2S0_OR_I2S1_OR_QEI_IRQn = 28, /* 28 I2S0_OR_I2S1_OR_QEI */
M0_C_CAN0_IRQn = 29 /* 29 C_CAN0 */
} IRQn_Type;
It is giving the following error.
Building file: ../drivers/fsl_adc16.c
In file included from ../source/..\include\core_cm4.h:73:0,
from ../source/NetworkInterface.c:43:
../source/..\include\..\include\LPC43xx.h:61:1: error: expected '=', ',', ';', 'asm' or '__attribute__' before 'typedef'
typedef enum
^~~~~~~