| Agenda | Mastering Kinetis-M Microcontrollers | |
| Schedule | Module Description | Duration | Presenter |
| 8:00 | Registration | 0:30 | |
| 8:30 | Introduction & Welcome | 0:15 | MM |
| 8:45 | MKM34Z256 core and peripherals architecture | 1:00 | Cano |
| 9:45 | DSP fractional, Filter, and FFT-based libraries for general signal processing and metering applications | 1:00 | LV |
| 10:45 | Break | 0:15 | |
| 11:00 | Power meter & PLC reference design overview (1ph, 2ph (MKM34Z128), 3ph, 3ph shunt based + sensor node) | 1:00 | RK |
| 12:00 | Introduction to TWR-MKM34Z75, bare-metal drivers, SDK 2.0, FreeRTOS and FreeMaster | 1:00 | Cano+ID |
| 13:00 | Launch in the office | 1:00 | |
| 14:00 | Workshop - TWR LCD example (preprogrammed, debugging, SW re-flashing) | 0:45 | Cano |
| 14:45 | Workshop - Using serial bootloader example (learn the way of bootloder integration into application) | 0:45 | PK |
| 15:30 | Workshop - LPTMR and GPIO example (LPTIM & GPIO API, programming interrupt, debugging) | 0:45 | MM |
| 16:15 | Break | 0:15 | |
| 16:30 | Workshop - FreeRTOS preemptive multitasking example (basics of FreeRTOS programming) | 0:30 | MM |
| 17:00 | Workshop - High-precision waveform measurement example (SD ADC & FreeMaster programming) | 0:45 | MM |
| 17:45 | Workshop - 64-bit math coprocessor example (mastering DSP instruction set the MMAU) | 0:45 | MM |
| 18:30 | Q&A | 0:30 | |
| 19:00 | Dinner @ Brasserie restaurant | 2:00 | |
| 21:00 |