电机控制参考设计

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

电机控制参考设计

电机控制参考设计

飞思卡尔拥有成套的电机控制处理器产品、强大的工具和专家支持,为大量应用提供高性价比且节能的电机控制解决方案,您可以在飞思卡尔官网电机控制主页上找到相应的电机控制参考方案。链接如下:

http://www.freescale.com/zh-Hans/webapp/sps/site/homepage.jsp?code=MOTORCONTROLHOME

下文也列出BLDCPMSM常用的控制参考方案,方便查询。

BLDC(无刷直流电机)参考设计

M0+方案

AN4776 - BLDC motor control with Hall sensor based on FRDM-KE02Z 附代码包AN4776SW

AN4869 - 基于FRDM-KE04ZTower BoardBLDC电机正弦波控制 附代码包AN4869SW

AN4796 - 基于FRDM-KE02ZTower Board的无传感器BLDC电机控制 附代码包AN4796SW

AN4862 - 利用MKV10x实现三相BLDC无传感器控制   附代码包AN4862SW

DRM144 - Three-phase BLDC sensorless motor control application

AN4870 - Tuning 3-Phase BLDC motor sensorless control using MKV10  附代码包AN4870SW

DRM151 - 采用Kinetis KEA128 MCU3相无传感器BLDC电机控制参考设计

M4方案

AN4376 - 基于 kinetis MQX 的带霍尔传感器的无刷直流电机控制

AN4254 - Freescale MQX实时操作系统下进行电机控制

DRM135 - 3-phase BLDC sensorless control with Kinetis MCU (MQX) 附代码包DRM135SW

AN4597 - BLDC Sensorless Algorithm Tuning

Three-Phase BLDC Sensorless Motor Control Using the MKV4x In Quadcopter Application 附代码包AN5169SW

DSC方案

AN4413 - BLDC Motor Control with Hall Sensors Driven by DSC  附软件包AN4413SW

AN1916 - 基于 56800/E 数字信号处理器和霍尔传感器的三相 BLDC电机控制

DRM025 - 3-Phase BLDC Motor Control with Hall Sensors Using 56F805 Designer

DRM022 - 3-Phase BLDC Drive Control with Hall Sensors Reference Design

AN1913 - 3-phase BLDC Motor Control with Sensorless Back-EMF ADC Zero Crossing Detection using DSP 5...

AN1914 - 3-Phase BLDC Motor Control with Sensorless Back EMF Zero Crossing Detection Using DSP56F80x

DRM108 - 采用 MC56F8006 BLDC 无传感器参考设计

DRM077 - PMSM and BLDC Sensorless Motor Control using the 56F8013 Device Designer

DRM078 - 3-Phase BLDC Drive Using Variable DC Link Six-Step Inverter Designer

DRM027 - 3-Phase Sensorless BLDC Motor Control with Back-EMF Zero Crossing Detection Using 56F805 De...

DRM098 - Direct PFC Using the MC56F8013

DRM070 - Three-Phase BLDC Motor Sensorless Control Using MC56F8013/23 Design

DRM026 - 3-Phase BLDC Motor Control with Sensorless BACK-EMF ADC Zero Crossing Detection Using 56F80...

AN1961 - 3-Phase BLDC Motor Control with Quadrature Encoder Using the 56F800/E

PMSM(永磁同步电机)参考设计

M0+方案

AN5049 - Three-Phase PMSM Sensorless FOC Using the MKV10Z32 with Automated Motor Parameters Identifi... 附代码包AN5049SW

AN4935 - 利用Kinetis KV10实现适用于风扇的PMSM无传感器磁场定向控制 (FOC)   附代码包AN4935SW

DRM148 - 无位置PMSM矢量控制参考设计

M4方案

DRM128 - PMSM Vector Control with Quadrature Encoder on Kinetis

AN4911 - 利用MKV31F实现三相PMSM无传感器FOC  附代码包AN4911SW

AN5004 - Sensorless PMSM Control on MKV46F256 Using Kinetis SDK 附代码包AN5004SW

AN4912 - Tuning 3-Phase PMSM Sensorless control application using MCAT Tool

DRM140 - PMSM Sensorless Vector Control on Kinetis

AN4489 - Using CMSIS-DSP Algorithms with MQX and Kinetis MCUs

AN4381 - Configuring the FlexTimer for position and speed measurement

AN3729 - Using FlexTimer in ACIM/PMSM Motor Control Applications

MCLIBCORETXM4UG - Set of General Math and Motor Control Functions for Cortex M4 core

PMSMCONUG - PMSM Vector Control with Encoder on Kinetis

AN4680 - PMSM electrical parameters measurement

DSC方案

AN4656 - PMSM FOC of Industrial Drives using the 56F84789

PMSMUG - PMSM Field-Oriented Control Using MC56F84789 DSC With Encoders

DRM098 - Direct PFC Using the MC56F8013

DRM029 - 3-Phase PM Synchronous Motor Control with Quadrature Encoder Using 56F805 Designer

DRM102 - PMSM Vector Control with Single-Shunt Current-Sensing Using MC56F8013/23 Design

DRM018 - 3-Phase PM Synchronous Motor Torque Vector Control Using 56F805 Designer

DRM036 - Sine Voltage Powered 3-Phase Permanent Magnet Synchronous Motor with Hall Sensors Designer

AN5014 - Three-Phase PMSM Sensorless FOC using MC56F82748 and MC56F84789 with Automated Motor Parame... 附代码包AN5014SW

DRM110 - Sensorless PMSM Control for an H-axis Washing Machine Drive Designer

DRM099 - Sensorless PMSM Vector Control with a Sliding Mode Observer for Compressors Using MC56F8013

DRM139 - Dual Sensorless PMSM Field-Oriented Control With Power Factor Correction on MC56F84789 DSC

AN4608 - MC56F84789上使用PWMADC,驱动双PMS电机FOC

AN4583 - MC56F84789 Peripherals Synchronization for Interleaved PFC Control

                若文档链接有变动或失效,请在飞思卡尔官方网站上通过文档名称(AN4912DRM139)搜索相应文档。

Comments

Who can get me the reference software codes as described on DRM139?

my email: lichangshui@hikvision.com

thanks very much

No ratings
Version history
Last update:
‎06-25-2015 12:10 AM
Updated by: