FRDM-IMX91 Series Training

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

FRDM-IMX91 Series Training

FRDM-IMX91 Series Training

FRDM-IMX91 Hardware Introduction

The FRDM i.MX 91 development board is a low-cost and compact development board with NXP i.MX91 applications processor. On-board NXP IW610 Tri-Radio module supports Wi-Fi 6 + Bluetooth Low Energy 5.4 + 802.15.4. NXP releases Debian every six months and releases Yocto every year for this board. The FRDM i.MX 91 development board is ideal for developing modern Industrial and IoT applications.


Get to know FRDM-IMX 91 Development Board

zhangzixu_1-1741155859402.png

 

Specifications:

    • 1x Arm® Cortex®-A55​
    • MAYA-W476-00B, Wi-Fi + BLE 5.4 + 802.15.4​​ Module on-board, IW610
    • 2x GbE Ethernet (1xETER, 1xTSN)
    • M.2 Key-E for Wi-Fi/BLE/802.15.4​
    • LPDDR4 16-bit 1GB
    • eMMC 5.1, 8GB
    • MicroSD 3.0 card slot
    • 3x USB 2.0 Type-C connector (1-Debug, 1-PD, 1-USB2.0) + One USB 2.0 Type-A​
    • 40 pin (2x20) Expansion I/O
    • One 2x5 Pin NXP interface (1- CAN, Two channels for ADC, I2C/I3C expansion)

 

Features

FRDM-IMX91

eMMC

8GB

DRAM

NANYA 1GB

PMIC

PCA9451

WiFi Module

u-blox MAYA-W476-00B on-board

USB TYPE

Type-C+Type-A

ENET

2xGbE

M.2 (Key E) SDIO Wi-Fi / BLE

Y (rework needed)

HDMI

N

Display (Parallel RGB LCD)

2x20 EXPI

Camera (Parallel Camera)

2x20 EXPI

2x20 Expansion Interface

Y

CAN BUS

Y

MicroSD

Y

UART

Y

Audio

 MQS

Remote Debug

N

Power Connector

Type-C

PCB layers

10

Base Board DIM

6.5x10.5cm

 

 

NXP Devices On-board

 

PMIC

PCA9451AHNY

Real time clock/calendar

PCF2131

WIFI/BLE/802.15.4 Tri-Radio

IW610 in u-blox module

CAN Transceiver

TJA1051T/3

USB Type-C CC and SBU Protection IC

NX20P0407

 High-Voltage USB PD Power Switch

NX20P5090UK

USB PD and Type-C High-Voltage Sink/Source Combo Switch with Protection

NX20P3483UK

IIC Extends GPIO

PCAL6524/ PCAL6408A

Expansion Boards

  • TM050RDH03-41: LCD display module 5” TFT 800X480, RGB, 120.7 mm x75.8 mm7inch

  • MX93AUD-HAT: Audio expansion board with multiple features

  • ​8MIC-RPI-MX8: 8-microphone array proto board for voice enablement

Trainings

 

FRDM-IMX91 SW Release Package 

 

Documentation 

FRDM-IMX91 Quick Start Guide
 
Useful Links
Labels (2)
No ratings
Version history
Last update:
‎03-25-2025 12:20 PM
Updated by: