AMF-DES-T2412 - Cog Systems: Introducing D4 Secure SDK - Leverage Virtualization to Build Your Secure Connected Devices

cancel
Showing results for 
Search instead for 
Did you mean: 

AMF-DES-T2412 - Cog Systems: Introducing D4 Secure SDK - Leverage Virtualization to Build Your Secure Connected Devices

No ratings

AMF-DES-T2412 - Cog Systems: Introducing D4 Secure SDK - Leverage Virtualization to Build Your Secure Connected Devices

At Cog Systems, our sole objective is to both build and enable the world’s most secure connected devices. We provide the right foundations for you to build products that provide inherent security, performance, enable reuse, and flexibility needed to support next gen apps while also reducing build cost. We'll look at our system’s toolkit known as D4 Secure SDK. D4 provides key capabilities such as a type-1 hypervisor, various OS, RTOS support, secure boot frameworks, virtual drivers, and packages components such as VPN and secure storage so that you can quickly enhance or build new secure connected device products. Apply this toolkit to an NXP i.MX 6 applications processor based platform for constructing an auto domain/gateway controller and an infotainment system that combines multiple OS and real-time elements with a strong security posture.

Attachments
Version history
Revision #:
1 of 1
Last update:
‎10-24-2016 03:57 PM
Updated by: