Hi to all,
In my new «adventure» with CW10.1 (porting a project, based on hcs08 qe64, from CW 6.3), I meet a lot of «warnings».
Warnings (they weren't with CW 6.3) are generated by:
TPM1C2SC &= ~TPM1C2SC_CH2F_MASK;
I think because (from help)
CodeWarrior for Microcontrollers V10.x > HCS08/RS08 for Microcontrollers > RS08 Build Tools Reference Manual > Porting Tips and FAQs
Number Formats
Valid constant floating number suffixes are f and F for float and l or Lfor long double. Note that floating constants without suffixes are double constants in ANSI. For exponential numbers e or E has to be used. - and + can be used for signed representation of the floating number or the exponent.
The following suffixes are supported (Table A.2):
Table A.2 Supported number suffixes
| Constant | Suffix | Type |
floating | F | float |
floating | L | long double |
integral | U | unsigned in t |
integral | uL | unsigned long |
#define TPM1C2SC_CH2F_MASK 128U
U => implies unsigned int (16 bit). Registers of qe64 are 8 bit wide.
How can I avoid C2705 without disable it (with #PRAGMA)?