K32 L3 MCUs: Energy efficiency with advanced security and physical protection

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

K32 L3 MCUs: Energy efficiency with advanced security and physical protection

omar_cruz
NXP Employee
NXP Employee
0 0 1,391

Building upon the market success and broad adoption of the Kinetis MCU portfolio, the K32 L3 MCU family leverages the combination of high-efficiency and low-power capabilities of the Arm® Cortex®-M4 while adding another Cortex-M0+ providing new enhancements such as low-leakage power-optimized peripherals, a DC-DC converter, numerous serial communication interfaces and up to 1.25MB flash and 384KB of SRAM memory.  

 

With low-power optimizations featuring exceptional sleep currents as well as fast wake up times and advanced security features including physical tamper detection, authenticated boot and crypto acceleration engines the K32 L3 MCU family addresses the requirements needed in a wide range of low-leakage industrial and IoT applications.

 

The K32 L3 MCU family is complemented by a comprehensive ecosystem including the MCUXpresso software and tools as well as support from different third-party toolchains.

 

K32 L3 MCU Family Block Diagram

 

If you want to know more and start your design today, NXP has developed the FRDM-K32L3A6 Freedom development platform based on the K32 L3 MCU family. This boards consists of the K32L3A6 device with a 32-Mbit external serial flash, the FXOS8700 accelerometer/magnetometer as well as visible light sensors, an SDHC circuit, LEDs and general-purpose push buttons in the popular Freedom form-factor.

FRDM-K32L3A6 Development Platform

For more information, please visit www.nxp.com/K32L3 or start your development now at www.nxp.com/FRDM-K32L3A6

 

Use coupon code MKTB3WGQ for 25% off for the FRDM-K32L3A6 Freedom development board.

Tags (2)