K32 L2 MCUs Now Available For Your Power-Conscious Applications

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

K32 L2 MCUs Now Available For Your Power-Conscious Applications

omar_cruz
NXP Employee
NXP Employee
0 0 1,230

Focusing on low-power and fast wake up times, the K32 L2 MCU family – based on the Arm® Cortex®-M0+ - targets power-conscious end nodes and can enable a wide range of general purpose industrial and IoT applications. Today, the K32 L2 MCU family is being brought to market in a scalable set of packages, core performance and memory configurations, from 64KB to 512KB flash, and backed by unmatched enablement, led by NXP’s complementary suite of MCUXpresso software and tools with example projects utilizing IAR, Keil, and GCC based toolchains.

 

The peripheral set is complemented by high precision mixed-signal interfaces including a configurable 16-bit ADC, a DMA-addressable 12-bit DAC, high-speed comparators and a good variety of serial peripheral interfaces that enable low-power operation modes and fast wake-up times.

 

 K32 L2 MCU Family Block Diagram

 

So you can start your development now, NXP has made the low-cost FRDM-K32L2B3 Freedom development board available. This board provides easy-access to the main interfaces of the K32 L2B with additional features such as onboard debug probe, segment LCD, and an NXP-based accelerometer/magnetometer.

 

pastedImage_1.png

 

For more information, please visit www.nxp.com/K32L2 or start your development now at www.nxp.com/FRDM-K32L2B3

Tags (2)