GUI Guider 1.3.1 available for download now!

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

GUI Guider 1.3.1 available for download now!

brendonslade
NXP TechSupport
NXP TechSupport
0 0 2,332

GUI Guider V1.3.1 is now available from nxp.com 

brendonslade_0-1649112666337.png

Version 1.3.1 has many new enhancements for usability:

  • GUI auto scaling, so you can map your designs onto different screen sizes more easily
  • Easier project setup, with improved target and example selection
  • Group widgets move
  • Container copy

We’ve also been hard at work to optimize performance both in development and end application performance:

  • Easy to use compiler optimization option for GCC/ MCUXpresso IDE targets that will help to get 4x or higher performance versus the default no optimization settings in previous versions.
  • Big improvements in simulator and hardware target build times.
  • Memory usage views to help judge memory needs for your design

Plus we’ve added some more goodies for your designs:

  • Camera preview application on i.MX RT1170
  • Animated analog and digital clocks
  • 10 additional free fonts are included, all with the very flexible SIL license for free use

We’ve also added i.MX RT1024, LPC55S16 and LPC55S28 as targets supported out of the box.

タグ(1)