<?xml version="1.0" encoding="UTF-8"?>
<rss xmlns:content="http://purl.org/rss/1.0/modules/content/" xmlns:dc="http://purl.org/dc/elements/1.1/" xmlns:rdf="http://www.w3.org/1999/02/22-rdf-syntax-ns#" xmlns:taxo="http://purl.org/rss/1.0/modules/taxonomy/" version="2.0">
  <channel>
    <title>topic How Thread compares to ZigBee, Wi-Fi, or Bluetooth ? in Wireless MCU</title>
    <link>https://community.nxp.com/t5/Wireless-MCU/How-Thread-compares-to-ZigBee-Wi-Fi-or-Bluetooth/m-p/330093#M23</link>
    <description>&lt;HTML&gt;&lt;HEAD&gt;&lt;/HEAD&gt;&lt;BODY&gt;&lt;P&gt;Thread is a new, reliable and secure wireless mesh network technology based on the IEEE 802.15.4 MAC and PHY standard and Internet Protocol (IPv6). &lt;/P&gt;&lt;P&gt;&lt;/P&gt;&lt;P&gt;It can be deployed to IEEE 802.15.4 compliant chipsets such as the Kinetis KW2x wireless MCUs. ZigBee Pro and ZigBee IP specifications are also based on the IEEE 802.15.4 standard.&lt;/P&gt;&lt;P&gt;&lt;/P&gt;&lt;P&gt;As a difference to ZigBee Pro, Thread defines the functionality necessary for deploying self-healing wireless mesh networks as based on IPv6, by reusing the widely deployed and well proven IP layer model and application interface.&lt;/P&gt;&lt;P&gt;&lt;/P&gt;&lt;P&gt;When compared to Wi-Fi or ZigBee IP, the Thread technology can scale down to provide IP connectivity also to ultra low-power or very simple embedded devices such as sensors and actuators.&lt;/P&gt;&lt;P&gt;Furthermore, Thread defines an approach for simplified yet resilient IP routing for device-to-device communication. Such functions are targeted to support a wider variety of applications for the Internet of Things and the connected home.&lt;/P&gt;&lt;P&gt;&lt;/P&gt;&lt;P&gt;Bluetooth and Bluetooth Smart technologies are deployed extensively and can be used to implement low energy configurations. However, Bluetooth infrastructure supports only point-to-point asymmetric network topologies.&lt;/P&gt;&lt;P&gt;Application frameworks are also specific to be used only over Bluetooth transports. In comparison, Thread defines a flexible, distributed mesh network fabric scalable to hundreds of devices of various types and provisions for generic IPv6 addressing and interfacing.&lt;/P&gt;&lt;P&gt;&lt;/P&gt;&lt;P&gt;A device implementing Thread can also include Ethernet, Wi-Fi or Bluetooth Smart as complementary technologies in order to integrate with upstream IP infrastructure or to facilitate user interaction from mobile devices.&lt;/P&gt;&lt;P&gt;Freescale Kinetis and i.MX devices provide ideal platforms for systems and software integration of multiple connectivity technologies for such application scenarios.&lt;/P&gt;&lt;P&gt;&lt;/P&gt;&lt;P&gt;Furthermore, the Kinetis KW2x Dual PAN mode can also be used to run Thread in parallel or co-exist with other standardized or proprietary wireless protocols based on IEEE 802.15.4.&lt;/P&gt;&lt;/BODY&gt;&lt;/HTML&gt;</description>
    <pubDate>Tue, 11 Nov 2014 10:57:35 GMT</pubDate>
    <dc:creator>mihaidragnea</dc:creator>
    <dc:date>2014-11-11T10:57:35Z</dc:date>
    <item>
      <title>How Thread compares to ZigBee, Wi-Fi, or Bluetooth ?</title>
      <link>https://community.nxp.com/t5/Wireless-MCU/How-Thread-compares-to-ZigBee-Wi-Fi-or-Bluetooth/m-p/330093#M23</link>
      <description>&lt;HTML&gt;&lt;HEAD&gt;&lt;/HEAD&gt;&lt;BODY&gt;&lt;P&gt;Thread is a new, reliable and secure wireless mesh network technology based on the IEEE 802.15.4 MAC and PHY standard and Internet Protocol (IPv6). &lt;/P&gt;&lt;P&gt;&lt;/P&gt;&lt;P&gt;It can be deployed to IEEE 802.15.4 compliant chipsets such as the Kinetis KW2x wireless MCUs. ZigBee Pro and ZigBee IP specifications are also based on the IEEE 802.15.4 standard.&lt;/P&gt;&lt;P&gt;&lt;/P&gt;&lt;P&gt;As a difference to ZigBee Pro, Thread defines the functionality necessary for deploying self-healing wireless mesh networks as based on IPv6, by reusing the widely deployed and well proven IP layer model and application interface.&lt;/P&gt;&lt;P&gt;&lt;/P&gt;&lt;P&gt;When compared to Wi-Fi or ZigBee IP, the Thread technology can scale down to provide IP connectivity also to ultra low-power or very simple embedded devices such as sensors and actuators.&lt;/P&gt;&lt;P&gt;Furthermore, Thread defines an approach for simplified yet resilient IP routing for device-to-device communication. Such functions are targeted to support a wider variety of applications for the Internet of Things and the connected home.&lt;/P&gt;&lt;P&gt;&lt;/P&gt;&lt;P&gt;Bluetooth and Bluetooth Smart technologies are deployed extensively and can be used to implement low energy configurations. However, Bluetooth infrastructure supports only point-to-point asymmetric network topologies.&lt;/P&gt;&lt;P&gt;Application frameworks are also specific to be used only over Bluetooth transports. In comparison, Thread defines a flexible, distributed mesh network fabric scalable to hundreds of devices of various types and provisions for generic IPv6 addressing and interfacing.&lt;/P&gt;&lt;P&gt;&lt;/P&gt;&lt;P&gt;A device implementing Thread can also include Ethernet, Wi-Fi or Bluetooth Smart as complementary technologies in order to integrate with upstream IP infrastructure or to facilitate user interaction from mobile devices.&lt;/P&gt;&lt;P&gt;Freescale Kinetis and i.MX devices provide ideal platforms for systems and software integration of multiple connectivity technologies for such application scenarios.&lt;/P&gt;&lt;P&gt;&lt;/P&gt;&lt;P&gt;Furthermore, the Kinetis KW2x Dual PAN mode can also be used to run Thread in parallel or co-exist with other standardized or proprietary wireless protocols based on IEEE 802.15.4.&lt;/P&gt;&lt;/BODY&gt;&lt;/HTML&gt;</description>
      <pubDate>Tue, 11 Nov 2014 10:57:35 GMT</pubDate>
      <guid>https://community.nxp.com/t5/Wireless-MCU/How-Thread-compares-to-ZigBee-Wi-Fi-or-Bluetooth/m-p/330093#M23</guid>
      <dc:creator>mihaidragnea</dc:creator>
      <dc:date>2014-11-11T10:57:35Z</dc:date>
    </item>
  </channel>
</rss>