<?xml version="1.0" encoding="UTF-8"?>
<rss xmlns:content="http://purl.org/rss/1.0/modules/content/" xmlns:dc="http://purl.org/dc/elements/1.1/" xmlns:rdf="http://www.w3.org/1999/02/22-rdf-syntax-ns#" xmlns:taxo="http://purl.org/rss/1.0/modules/taxonomy/" version="2.0">
  <channel>
    <title>i.MX ProcessorsのトピックConnectCore for i.MX51 System-on-Module Solution -blog archive</title>
    <link>https://community.nxp.com/t5/i-MX-Processors/ConnectCore-for-i-MX51-System-on-Module-Solution-blog-archive/m-p/146127#M146</link>
    <description>&lt;HTML&gt;&lt;HEAD&gt;&lt;/HEAD&gt;&lt;BODY&gt;&lt;P&gt;The network-enabled ConnectCore for i.MX51 family is a highly integrated and future-proof System-on-Module (SoM) solution based on the new Freescale i.MX515 application processor with a high performance 600/800 MHz ARM Cortex-A8 core, powerful multimedia capabilities, and a complete set of peripherals.&lt;/P&gt;&lt;P&gt;&lt;/P&gt;&lt;P&gt;Built and designed specifically for the embedded market with long-term availability and simplified design integration, the module provides manufacturing friendly .8mm board-to-board connectors, FCC class B emissions, CE and UR, pre-certfied 802.11a/b/g/n radio option, and other unique characteristics.&lt;BR /&gt;&lt;BR /&gt;This module is the ideal choice for a broad range of applications including medical, digital signage, security/surveillance, access control, retail, industrial/building automation, transportation, traffic control, utilities/energy, and more.&lt;BR /&gt;&lt;BR /&gt;The ConnectCore for i.MX51 combines industry-leading performance, low power consumption and easy design integration with key features like on-chip multimedia support, including multi-format 720P video hardware decoding and 2D/3D graphics acceleration, dual-display interface, dual-camera, hardware encryption engine, 802.11a/b/g/n WLAN interface option, dual 10/100 Ethernet option, accelerometer, integrated Freescale PMIC, and a comprehensive set of on-chip peripherals.&lt;BR /&gt;&lt;BR /&gt;Complete and easy-to-use Digi JumpStart Kits for Microsoft Windows Embedded CE 6.0 and Digi Embedded Linux offer complete and well-maintained BSPs with source code. The kits allow immediate and professional embedded product development with dramatically reduced design risk and time-to-market right out of the box.&lt;/P&gt;&lt;P&gt;&lt;/P&gt;&lt;P&gt;Additional support for &lt;A href="https://linuxlink.timesys.com/dev_center/wi-imx51"&gt;Timesys LinuxLink&lt;/A&gt; is available as well.&lt;/P&gt;&lt;P&gt;&lt;/P&gt;&lt;P&gt;Visit &lt;A href="http://www.digi.com/ccwimx51"&gt;www.digi.com/ccwimx51&lt;/A&gt; for more information. And join the ConnectCore for i.MX51 group on imxcommunity.org!&lt;IMG alt="" src="https://community.nxp.com/blogs/126-CC_i_MX51_Linux_Kit.jpg?width=685" /&gt;&lt;/P&gt;&lt;/BODY&gt;&lt;/HTML&gt;</description>
    <pubDate>Fri, 30 Jul 2010 01:00:00 GMT</pubDate>
    <dc:creator>MikeRohrmoser</dc:creator>
    <dc:date>2010-07-30T01:00:00Z</dc:date>
    <item>
      <title>ConnectCore for i.MX51 System-on-Module Solution -blog archive</title>
      <link>https://community.nxp.com/t5/i-MX-Processors/ConnectCore-for-i-MX51-System-on-Module-Solution-blog-archive/m-p/146127#M146</link>
      <description>&lt;HTML&gt;&lt;HEAD&gt;&lt;/HEAD&gt;&lt;BODY&gt;&lt;P&gt;The network-enabled ConnectCore for i.MX51 family is a highly integrated and future-proof System-on-Module (SoM) solution based on the new Freescale i.MX515 application processor with a high performance 600/800 MHz ARM Cortex-A8 core, powerful multimedia capabilities, and a complete set of peripherals.&lt;/P&gt;&lt;P&gt;&lt;/P&gt;&lt;P&gt;Built and designed specifically for the embedded market with long-term availability and simplified design integration, the module provides manufacturing friendly .8mm board-to-board connectors, FCC class B emissions, CE and UR, pre-certfied 802.11a/b/g/n radio option, and other unique characteristics.&lt;BR /&gt;&lt;BR /&gt;This module is the ideal choice for a broad range of applications including medical, digital signage, security/surveillance, access control, retail, industrial/building automation, transportation, traffic control, utilities/energy, and more.&lt;BR /&gt;&lt;BR /&gt;The ConnectCore for i.MX51 combines industry-leading performance, low power consumption and easy design integration with key features like on-chip multimedia support, including multi-format 720P video hardware decoding and 2D/3D graphics acceleration, dual-display interface, dual-camera, hardware encryption engine, 802.11a/b/g/n WLAN interface option, dual 10/100 Ethernet option, accelerometer, integrated Freescale PMIC, and a comprehensive set of on-chip peripherals.&lt;BR /&gt;&lt;BR /&gt;Complete and easy-to-use Digi JumpStart Kits for Microsoft Windows Embedded CE 6.0 and Digi Embedded Linux offer complete and well-maintained BSPs with source code. The kits allow immediate and professional embedded product development with dramatically reduced design risk and time-to-market right out of the box.&lt;/P&gt;&lt;P&gt;&lt;/P&gt;&lt;P&gt;Additional support for &lt;A href="https://linuxlink.timesys.com/dev_center/wi-imx51"&gt;Timesys LinuxLink&lt;/A&gt; is available as well.&lt;/P&gt;&lt;P&gt;&lt;/P&gt;&lt;P&gt;Visit &lt;A href="http://www.digi.com/ccwimx51"&gt;www.digi.com/ccwimx51&lt;/A&gt; for more information. And join the ConnectCore for i.MX51 group on imxcommunity.org!&lt;IMG alt="" src="https://community.nxp.com/blogs/126-CC_i_MX51_Linux_Kit.jpg?width=685" /&gt;&lt;/P&gt;&lt;/BODY&gt;&lt;/HTML&gt;</description>
      <pubDate>Fri, 30 Jul 2010 01:00:00 GMT</pubDate>
      <guid>https://community.nxp.com/t5/i-MX-Processors/ConnectCore-for-i-MX51-System-on-Module-Solution-blog-archive/m-p/146127#M146</guid>
      <dc:creator>MikeRohrmoser</dc:creator>
      <dc:date>2010-07-30T01:00:00Z</dc:date>
    </item>
  </channel>
</rss>