<?xml version="1.0" encoding="UTF-8"?>
<rss xmlns:content="http://purl.org/rss/1.0/modules/content/" xmlns:dc="http://purl.org/dc/elements/1.1/" xmlns:rdf="http://www.w3.org/1999/02/22-rdf-syntax-ns#" xmlns:taxo="http://purl.org/rss/1.0/modules/taxonomy/" version="2.0">
  <channel>
    <title>topic Re: What models can replace the TDA8950J/N1? in Power Management</title>
    <link>https://community.nxp.com/t5/Power-Management/What-models-can-replace-the-TDA8950J-N1/m-p/2075722#M4253</link>
    <description>&lt;P&gt;Hi&amp;nbsp;&lt;SPAN&gt;chenyanyang&lt;/SPAN&gt;&lt;/P&gt;
&lt;P&gt;The similar part is&amp;nbsp;&lt;SPAN&gt;TDF8599.&lt;/SPAN&gt;&lt;/P&gt;
&lt;P&gt;&lt;SPAN&gt;You can refer to below link:&lt;/SPAN&gt;&lt;/P&gt;
&lt;P&gt;&lt;SPAN&gt;&lt;A href="https://www.nxp.com/products/product-selector:PRODUCT-SELECTOR?category=c628_c634_c637" target="_blank"&gt;Product Selector | Car Audio Amplifiers | NXP Semiconductors&lt;/A&gt;&lt;/SPAN&gt;&lt;/P&gt;</description>
    <pubDate>Tue, 08 Apr 2025 04:45:33 GMT</pubDate>
    <dc:creator>guoweisun</dc:creator>
    <dc:date>2025-04-08T04:45:33Z</dc:date>
    <item>
      <title>What models can replace the TDA8950J/N1?</title>
      <link>https://community.nxp.com/t5/Power-Management/What-models-can-replace-the-TDA8950J-N1/m-p/2074968#M4251</link>
      <description>&lt;P&gt;Hello, I need a Class D audio amplifier with performance similar to the TDA8950J/N1, capable of being powered by ±12.5V-40V, with an output power of over 2×150W, featuring mute, short-circuit and thermal protection, standby mode, through-hole mounting, operating temperature range of -40°C to 85°C (TA), and available in either 1-channel (mono) or 2-channel (stereo) configurations.&lt;/P&gt;</description>
      <pubDate>Mon, 07 Apr 2025 08:31:03 GMT</pubDate>
      <guid>https://community.nxp.com/t5/Power-Management/What-models-can-replace-the-TDA8950J-N1/m-p/2074968#M4251</guid>
      <dc:creator>chenyanyang</dc:creator>
      <dc:date>2025-04-07T08:31:03Z</dc:date>
    </item>
    <item>
      <title>Re: What models can replace the TDA8950J/N1?</title>
      <link>https://community.nxp.com/t5/Power-Management/What-models-can-replace-the-TDA8950J-N1/m-p/2075378#M4252</link>
      <description>&lt;P&gt;TDA8950J/N1 Background&lt;BR /&gt;Manufacturer: NXP Semiconductors&lt;BR /&gt;Specifications:&lt;BR /&gt;Type: Class D audio amplifier&lt;BR /&gt;Power supply range: ±12.5V to ±40V&lt;BR /&gt;Output power: 2×150W (4Ω load, ±37V), 2×170W (4Ω, ±39V), BTL mode 1×340W (8Ω, ±37V)&lt;BR /&gt;Function: mute, standby mode, short circuit protection, thermal protection&lt;BR /&gt;Package: DBS23P (through hole mounting)&lt;BR /&gt;Operating temperature: -40°C to 85°C&lt;BR /&gt;Configuration: Stereo single-ended (SE) or mono bridge (BTL)&lt;BR /&gt;Status: Marked as discontinued or "Not Recommended for New Design" (NRND), inventory is gradually decreasing.&lt;BR /&gt;Your needs are highly consistent with TDA8950J/N1, but since it is discontinued, you need a replacement. The following are suggestions that meet your requirements:&lt;/P&gt;&lt;P&gt;Recommendations for replacements&lt;BR /&gt;1. TDA8954J (NXP Semiconductors)&lt;BR /&gt;Specifications:&lt;BR /&gt;Power supply range: ±12.5V to ±42.5V&lt;BR /&gt;Output power: 2×210W (4Ω, ±41V), BTL 1×420W (8Ω, ±41V)&lt;BR /&gt;Functions: mute, standby, short circuit protection, thermal protection&lt;BR /&gt;Package: DBS23P (through-hole mounting, pin-compatible with TDA8950J)&lt;BR /&gt;Operating temperature: -40°C to 85°C&lt;BR /&gt;Configuration: Stereo SE or mono BTL&lt;BR /&gt;Advantages:&lt;BR /&gt;Direct replacement for TDA8950J, pin-to-pin compatible, no need to redesign PCB.&lt;BR /&gt;Higher output power (210W vs. 150W), meeting the demand for "more than 2×150W".&lt;BR /&gt;Availability: Some distributors (such as DigiKey, Mouser) still have stock, but it is also close to NRND, so it is recommended to purchase as soon as possible.&lt;BR /&gt;2. TAS5630BPHD (Texas Instruments)&lt;BR /&gt;Specifications:&lt;BR /&gt;Power supply range: 25V to 52V (±12.5V to ±26V dual power supply adaption available)&lt;BR /&gt;Output power: 2×300W (4Ω, 50V), BTL 1×600W (8Ω, 50V)&lt;BR /&gt;Functions: mute, short circuit protection, thermal protection, standby mode (by external control)&lt;BR /&gt;Package: HTQFP-64 (surface mount, but through-hole mounting is possible via adapter board)&lt;BR /&gt;Operating temperature: -40°C to 85°C&lt;BR /&gt;Configuration: Stereo SE or mono BTL&lt;BR /&gt;Benefits:&lt;BR /&gt;Power output far exceeding 2×150W, suitable for high-performance applications.&lt;BR /&gt;High efficiency (&amp;gt;88%), low heat dissipation.&lt;BR /&gt;Challenges:&lt;BR /&gt;Non-through-hole package, need to design adapter board or modify PCB.&lt;BR /&gt;Power range needs to be adjusted (if using ±40V, need to reduce voltage or confirm compatibility).&lt;BR /&gt;3. IRS2092S + external MOSFET (Infineon Technologies)&lt;BR /&gt;Specifications:&lt;BR /&gt;Control IC: IRS2092S (Class D driver)&lt;BR /&gt;Power supply range: ±12.5V to ±100V (depending on external MOSFET)&lt;BR /&gt;Output power: 2×200W (4Ω, ±40V) with MOSFET (such as IRFB4227)&lt;BR /&gt;Functions: mute, standby (via MODE pin), short circuit and thermal protection (built-in)&lt;BR /&gt;Package: SOIC-16 (requires through-hole MOSFET and self-made PCB)&lt;BR /&gt;Operating temperature: -40°C to 125°C&lt;BR /&gt;Configuration: Stereo or mono (flexible design)&lt;BR /&gt;Benefits:&lt;BR /&gt;Highly customizable to precisely meet power requirements of 2×150W+.&lt;BR /&gt;Through-hole components can be realized with external MOSFETs and fit into existing designs.&lt;BR /&gt;Challenges:&lt;BR /&gt;A complete circuit (including power stage and filter) needs to be designed, which is more complex than a direct IC solution.&lt;BR /&gt;It is recommended to refer to Infineon's "IRAUDAMP7S" design.&lt;BR /&gt;4. STA516B (STMicroelectronics)&lt;BR /&gt;Specifications:&lt;BR /&gt;Power supply range: 10V to 60V (±12.5V to ±30V available)&lt;BR /&gt;Output power: 2×200W (4Ω, 50V), BTL 1×400W (8Ω, 50V)&lt;BR /&gt;Functions: mute, short circuit protection, thermal protection, standby mode&lt;BR /&gt;Package: FLEXIWATT-36 (through-hole mounting)&lt;BR /&gt;Operating temperature: -40°C to 85°C&lt;BR /&gt;Configuration: Stereo or mono&lt;BR /&gt;Advantages:&lt;BR /&gt;Through-hole package, easy replacement for TDA8950J.&lt;BR /&gt;Power exceeds 2×150W, fully matched functions.&lt;BR /&gt;Challenges:&lt;BR /&gt;Different pins, need to adjust PCB or use adapter board.&lt;BR /&gt;Power supply upper limit is lower than ±40V, need to confirm application voltage.&lt;BR /&gt;Recommendation and Selection&lt;BR /&gt;First Choice: TDA8954J&lt;BR /&gt;Reason: Pin compatible with TDA8950J, higher power, no PCB changes, directly meets all requirements.&lt;BR /&gt;Action: Contact DigiKey or Mouser to check inventory (about $10-$15/unit, small quantity price).&lt;BR /&gt;Second Choice: STA516B&lt;BR /&gt;Reason: Through-hole package, sufficient power, matching functions, can be used as an alternative if TDA8954J is out of stock.&lt;BR /&gt;Action: Check STMicroelectronics distributors (such as Arrow), expect $8-$12/unit.&lt;BR /&gt;Customization Option: IRS2092S&lt;BR /&gt;Reason: Best flexibility and future expansion, but requires design experience.&lt;BR /&gt;Action: Download the "IRAUDAMP7S" reference design and purchase IRS2092S (about $3-$5/pc) and MOSFET.&lt;BR /&gt;Notes&lt;BR /&gt;Power supply matching: If using ±40V, confirm the maximum withstand voltage of the alternative (TDA8954J and IRS2092S support, STA516B needs to be reduced).&lt;BR /&gt;Thermal management: 2×150W+ output requires good heat dissipation (such as heat sink or fan), especially in an 85°C environment.&lt;BR /&gt;Test verification: After purchasing samples, use an oscilloscope to check the mute/standby response time to ensure that short-circuit and thermal protection are effective.&lt;/P&gt;</description>
      <pubDate>Mon, 07 Apr 2025 17:54:01 GMT</pubDate>
      <guid>https://community.nxp.com/t5/Power-Management/What-models-can-replace-the-TDA8950J-N1/m-p/2075378#M4252</guid>
      <dc:creator>WOSHINIDAD</dc:creator>
      <dc:date>2025-04-07T17:54:01Z</dc:date>
    </item>
    <item>
      <title>Re: What models can replace the TDA8950J/N1?</title>
      <link>https://community.nxp.com/t5/Power-Management/What-models-can-replace-the-TDA8950J-N1/m-p/2075722#M4253</link>
      <description>&lt;P&gt;Hi&amp;nbsp;&lt;SPAN&gt;chenyanyang&lt;/SPAN&gt;&lt;/P&gt;
&lt;P&gt;The similar part is&amp;nbsp;&lt;SPAN&gt;TDF8599.&lt;/SPAN&gt;&lt;/P&gt;
&lt;P&gt;&lt;SPAN&gt;You can refer to below link:&lt;/SPAN&gt;&lt;/P&gt;
&lt;P&gt;&lt;SPAN&gt;&lt;A href="https://www.nxp.com/products/product-selector:PRODUCT-SELECTOR?category=c628_c634_c637" target="_blank"&gt;Product Selector | Car Audio Amplifiers | NXP Semiconductors&lt;/A&gt;&lt;/SPAN&gt;&lt;/P&gt;</description>
      <pubDate>Tue, 08 Apr 2025 04:45:33 GMT</pubDate>
      <guid>https://community.nxp.com/t5/Power-Management/What-models-can-replace-the-TDA8950J-N1/m-p/2075722#M4253</guid>
      <dc:creator>guoweisun</dc:creator>
      <dc:date>2025-04-08T04:45:33Z</dc:date>
    </item>
  </channel>
</rss>