Executing flash operation 'Erase' (Erase flash) - Tue Jan 16 10:21:24 CST 2024 Checking MCU info... Scanning for targets... Executing flash action... MCUXpresso IDE RedlinkMulti Driver v11.8 (Jul 12 2023 16:09:15 - crt_emu_cm_redlink.exe build 2) ( 0) Reading remote configuration Wc(03). No cache support. Found chip XML file in C:/Users/adam.ho/Desktop/kw38_test_interface/frdmkw38_hello_world/Debug\MKW38A512xxx4.xml ( 5) Remote configuration complete Reconnected to existing LinkServer process. ============= SCRIPT: kinetisconnect.scp ============= Kinetis Connect Script Connecting to Probe Index = 1 This probe = 1 This TAP = 0 This core = 0 DpID = 0BC11477 Assert NRESET Reset pin state: 00 Power up Debug MDM-AP APID: 0x001C0020 MDM-AP System Reset/Hold Reset/Debug Request MDM-AP Control: 0x00000008 MDM-AP Status (Flash Ready) : 0x00000016 MDM-AP Mass Erase Not Enabled ============= END SCRIPT ============================= Probe Firmware: CMSIS-DAP (ARM) Serial Number: 0251000053014e45003f700ff2d40038e881000097969900 VID:PID: 0D28:0204 USB Path: \\?\hid#vid_0d28&pid_0204&mi_03#8&124ee1df&0&0000#{4d1e55b2-f16f-11cf-88cb-001111000030} Using memory from core 0 after searching for a good core redlink server client - failed to receive response (to op 62) from server after 2000ms - timed out (rc 138) connection failed - EE(47): Debug Mailbox Request Failed... Retrying redlink server client - failed to receive response (to op 12) from server after 2000ms - timed out (rc 138) probe 1 TAP 0 failed to read TAP ID - Ee(FF). Redlink interface error 255. Failed on connect: Ee(FF). Redlink interface error 255. Connected&Reset. Was: NotConnected. DpID: 0BC11477. CpuID: 00000000. Info: Last stub error 0: OK Last sticky error: 0x0 AIndex: 0 Debug bus selected: MemAp 0 DAP Speed test unexecuted or failed Debug protocol: SWD. RTCK: Disabled. Vector catch: Disabled. (100) Target Connection Failed redlink server client - warning - 28 bytes of unexpected data from the server error closing down debug session - Nn(05). Wire ACK Fault in DAP access Unable to perform operation! Command failed with exit code 1