NOTICE: Reset status: Power-On Reset NOTICE: BL2: v2.5(release):bsp34.0_rc8-2.5 NOTICE: BL2: Built : 07:11:12, Sep 6 2022 NOTICE: BL2: Booting BL31 U-Boot 2020.04+g6391b468b1 (Sep 12 2022 - 14:11:05 +0000) CPU: NXP S32R458A rev. 2.0 Model: NXP S32R458-EVB DRAM: 3.5 GiB MMC: FSL_SDHC: 0 Loading Environment from MMC... OK Configuring PCIe0 as RootComplex Setting PCI Device and Vendor IDs to 0x4002:0x1957 PCIe0: Failed to get link up Pcie0: LINK_DBG_1: 0x00000000, LINK_DBG_2: 0x00000800 (expected 0x000000d1) DEBUG_R0: 0x00ff5900, DEBUG_R1: 0x08200000 PCI: Failed autoconfig bar 20 PCI: Failed autoconfig bar 24 Configuring PCIe1 as EndPoint Setting PCI Device and Vendor IDs to 0x4002:0x1957 BusDevFun VendorId DeviceId Device Class Sub-Class ______________________________________________________________________ pcie@44100000 EndPoint In: serial@401c8000 Out: serial@401c8000 Err: serial@401c8000 Net: EQOS phy: rgmii @ 1 Warning: eth_eqos (eth0) using random MAC address - 7a:40:4c:99:7c:6a eth0: eth_eqosEQOS phy: sgmii fixed-link Couldn't translate XPCS to lane Failed to get 'gmac_xpcs' PHY eqos_probe_resources() failed: -22 Hit any key to stop autoboot: 0 switch to partitions #0, OK mmc0 is current device 13756424 bytes read in 724 ms (18.1 MiB/s) Booting from mmc ... 29378 bytes read in 16 ms (1.8 MiB/s) ## Flattened Device Tree blob at 83000000 Booting using the fdt blob at 0x83000000 Using Device Tree in place at 0000000083000000, end 000000008300a2c1 Starting kernel ... [ 0.000000] Booting Linux on physical CPU 0x0000000000 [0x410fd034] [ 0.000000] Linux version 5.10.120-rt70+g0b76731696c1 (oe-user@oe-host) (aarch64-fsl-linux-gcc (GCC) 10.2.0, GNU ld (GNU Binutils) 2.35.1) #1 SMP PREEMPT Mon Sep 12 13:23:16 UTC 2022 [ 0.000000] Machine model: NXP S32R458-EVB [ 0.000000] earlycon: linflex0 at MMIO 0x00000000401c8000 (options '115200n8') [ 0.000000] printk: bootconsole [linflex0] enabled [ 0.000000] Zone ranges: [ 0.000000] DMA [mem 0x0000000080000000-0x00000000ffffffff] [ 0.000000] DMA32 empty [ 0.000000] Normal [mem 0x0000000100000000-0x00000008dfffffff] [ 0.000000] Movable zone start for each node [ 0.000000] Early memory node ranges [ 0.000000] node 0: [mem 0x0000000080000000-0x0000000083ffffff] [ 0.000000] node 0: [mem 0x0000000084000000-0x000000008407ffff] [ 0.000000] node 0: [mem 0x0000000084080000-0x0000000084ffffff] [ 0.000000] node 0: [mem 0x0000000085000000-0x0000000085000fff] [ 0.000000] node 0: [mem 0x0000000085001000-0x00000000bfffffff] [ 0.000000] node 0: [mem 0x00000000c0000000-0x00000000c07fffff] [ 0.000000] node 0: [mem 0x00000000c0800000-0x00000000cfffffff] [ 0.000000] node 0: [mem 0x00000000d0000000-0x00000000d03fffff] [ 0.000000] node 0: [mem 0x00000000d0400000-0x00000000ffffffff] [ 0.000000] node 0: [mem 0x0000000880000000-0x00000008dfffffff] [ 0.000000] Initmem setup node 0 [mem 0x0000000080000000-0x00000008dfffffff] [ 0.000000] On node 0 totalpages: 917504 [ 0.000000] DMA zone: 7168 pages used for memmap [ 0.000000] DMA zone: 0 pages reserved [ 0.000000] DMA zone: 524288 pages, LIFO batch:63 [ 0.000000] Normal zone: 5376 pages used for memmap [ 0.000000] Normal zone: 393216 pages, LIFO batch:63 [ 0.000000] cma: Reserved 256 MiB at 0x00000000ef800000 [ 0.000000] psci: probing for conduit method from DT. [ 0.000000] psci: PSCIv1.1 detected in firmware. [ 0.000000] psci: Using standard PSCI v0.2 function IDs [ 0.000000] psci: MIGRATE_INFO_TYPE not supported. [ 0.000000] psci: SMC Calling Convention v1.2 [ 0.000000] percpu: Embedded 17 pages/cpu s30936 r8192 d30504 u69632 [ 0.000000] pcpu-alloc: s30936 r8192 d30504 u69632 alloc=17*4096 [ 0.000000] pcpu-alloc: [0] 0 [0] 1 [0] 2 [0] 3 [ 0.000000] Detected VIPT I-cache on CPU0 [ 0.000000] CPU features: detected: ARM erratum 845719 [ 0.000000] CPU features: detected: GIC system register CPU interface [ 0.000000] CPU features: detected: ARM errata 1165522, 1319367, 1530923, or 1530924 [ 0.000000] CPU features: detected: NXP erratum ERR050481 (TLBI handled incorrectly) [ 0.000000] Built 1 zonelists, mobility grouping on. Total pages: 904960 [ 0.000000] Kernel command line: console=ttyLF0,115200 root=/dev/mmcblk0p2 rootwait rw earlycon [ 0.000000] Dentry cache hash table entries: 524288 (order: 10, 4194304 bytes, linear) [ 0.000000] Inode-cache hash table entries: 262144 (order: 9, 2097152 bytes, linear) [ 0.000000] mem auto-init: stack:off, heap alloc:off, heap free:off [ 0.000000] software IO TLB: mapped [mem 0x00000000eb800000-0x00000000ef800000] (64MB) [ 0.000000] Memory: 3242296K/3670016K available (8574K kernel code, 634K rwdata, 2816K rodata, 1344K init, 238K bss, 165576K reserved, 262144K cma-reserved) [ 0.000000] rcu: Preemptible hierarchical RCU implementation. [ 0.000000] rcu: RCU event tracing is enabled. [ 0.000000] rcu: RCU restricting CPUs from NR_CPUS=8 to nr_cpu_ids=4. [ 0.000000] Trampoline variant of Tasks RCU enabled. [ 0.000000] Tracing variant of Tasks RCU enabled. [ 0.000000] rcu: RCU calculated value of scheduler-enlistment delay is 25 jiffies. [ 0.000000] rcu: Adjusting geometry for rcu_fanout_leaf=16, nr_cpu_ids=4 [ 0.000000] NR_IRQS: 64, nr_irqs: 64, preallocated irqs: 0 [ 0.000000] GICv3: 544 SPIs implemented [ 0.000000] GICv3: 0 Extended SPIs implemented [ 0.000000] GICv3: Distributor has no Range Selector support [ 0.000000] GICv3: MBI range [167:182] [ 0.000000] GICv3: Using MBI frame 0x0000000050800000 [ 0.000000] GICv3: 16 PPIs implemented [ 0.000000] GICv3: CPU0: found redistributor 0 region 0:0x0000000050880000 [ 0.000000] ITS: No ITS available, not enabling LPIs [ 0.000000] arch_timer: cp15 timer(s) running at 5.00MHz (virt). [ 0.000000] clocksource: arch_sys_counter: mask: 0xffffffffffffff max_cycles: 0x127350b88, max_idle_ns: 440795202120 ns [ 0.000001] sched_clock: 56 bits at 5MHz, resolution 200ns, wraps every 4398046511100ns [ 0.008666] Console: colour dummy device 80x25 [ 0.012716] Calibrating delay loop (skipped), value calculated using timer frequency.. 10.00 BogoMIPS (lpj=20000) [ 0.022928] pid_max: default: 32768 minimum: 301 [ 0.027728] Mount-cache hash table entries: 8192 (order: 4, 65536 bytes, linear) [ 0.034926] Mountpoint-cache hash table entries: 8192 (order: 4, 65536 bytes, linear) [ 0.044690] rcu: Hierarchical SRCU implementation. [ 0.049766] smp: Bringing up secondary CPUs ... [ 0.054695] Detected VIPT I-cache on CPU1 [ 0.058314] GICv3: CPU1: found redistributor 1 region 0:0x00000000508a0000 [ 0.065185] CPU1: Booted secondary processor 0x0000000001 [0x410fd034] [ 0.072470] Detected VIPT I-cache on CPU2 [ 0.076084] GICv3: CPU2: found redistributor 100 region 0:0x00000000508c0000 [ 0.083133] CPU2: Booted secondary processor 0x0000000100 [0x410fd034] [ 0.090468] Detected VIPT I-cache on CPU3 [ 0.094060] GICv3: CPU3: found redistributor 101 region 0:0x00000000508e0000 [ 0.101098] CPU3: Booted secondary processor 0x0000000101 [0x410fd034] [ 0.107719] smp: Brought up 1 node, 4 CPUs [ 0.111691] SMP: Total of 4 processors activated. [ 0.116363] CPU features: detected: 32-bit EL0 Support [ 0.121500] CPU features: detected: CRC32 instructions [ 0.141201] CPU: All CPU(s) started at EL1 [ 0.144899] alternatives: patching kernel code [ 0.150307] devtmpfs: initialized [ 0.159427] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 7645041785100000 ns [ 0.168760] futex hash table entries: 1024 (order: 4, 65536 bytes, linear) [ 0.185966] pinctrl core: initialized pinctrl subsystem [ 0.191820] NET: Registered protocol family 16 [ 0.197541] DMA: preallocated 512 KiB GFP_KERNEL pool for atomic allocations [ 0.204378] DMA: preallocated 512 KiB GFP_KERNEL|GFP_DMA pool for atomic allocations [ 0.212249] DMA: preallocated 512 KiB GFP_KERNEL|GFP_DMA32 pool for atomic allocations [ 0.220294] thermal_sys: Registered thermal governor 'step_wise' [ 0.220624] hw-breakpoint: found 6 breakpoint and 4 watchpoint registers. [ 0.233095] ASID allocator initialised with 65536 entries [ 0.238480] Serial: AMBA PL011 UART driver [ 0.243202] arm-scmi firmware:scmi: SCMI Notifications - Core Enabled. [ 0.249361] arm-scmi firmware:scmi: SCMI Protocol v2.0 'NXP:S32R45' Firmware version 0x0 [ 0.285692] HugeTLB registered 1.00 GiB page size, pre-allocated 0 pages [ 0.291997] HugeTLB registered 32.0 MiB page size, pre-allocated 0 pages [ 0.298691] HugeTLB registered 2.00 MiB page size, pre-allocated 0 pages [ 0.305357] HugeTLB registered 64.0 KiB page size, pre-allocated 0 pages [ 0.321913] vgaarb: loaded [ 0.324417] SCSI subsystem initialized [ 0.328152] usbcore: registered new interface driver usbfs [ 0.333434] usbcore: registered new interface driver hub [ 0.338730] usbcore: registered new device driver usb [ 0.344218] pps_core: LinuxPPS API ver. 1 registered [ 0.348752] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti [ 0.357877] PTP clock support registered [ 0.362868] clocksource: Switched to clocksource arch_sys_counter [ 0.376419] NET: Registered protocol family 2 [ 0.380666] IP idents hash table entries: 65536 (order: 7, 524288 bytes, linear) [ 0.390307] tcp_listen_portaddr_hash hash table entries: 2048 (order: 3, 32768 bytes, linear) [ 0.398491] TCP established hash table entries: 32768 (order: 6, 262144 bytes, linear) [ 0.406617] TCP bind hash table entries: 32768 (order: 7, 524288 bytes, linear) [ 0.414255] TCP: Hash tables configured (established 32768 bind 32768) [ 0.420547] UDP hash table entries: 2048 (order: 4, 65536 bytes, linear) [ 0.427149] UDP-Lite hash table entries: 2048 (order: 4, 65536 bytes, linear) [ 0.434462] NET: Registered protocol family 1 [ 0.439121] RPC: Registered named UNIX socket transport module. [ 0.444666] RPC: Registered udp transport module. [ 0.449303] RPC: Registered tcp transport module. [ 0.453988] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.460418] PCI: CLS 0 bytes, default 64 [ 0.465144] hw perfevents: enabled with armv8_pmuv3 PMU driver, 7 counters available [ 0.474067] workingset: timestamp_bits=62 max_order=20 bucket_order=0 [ 0.481146] fuse: init (API version 7.32) [ 0.484935] NET: Registered protocol family 38 [ 0.489209] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 248) [ 0.496540] io scheduler mq-deadline registered [ 0.501049] io scheduler kyber registered [ 0.506845] s32r45-siul2-pinctrl 4009c240.siul2-pinctrl: initialized s32 pinctrl driver [ 0.517473] serial: Freescale linflex driver [ 0.531135] printk: console [ttyLF0] enabled0x401c8000 (irq = 32, base_baud = 7812500) is a FSL_LINFLEX [ 0.531135] printk: console [ttyLF0] enabled [ 0.539850] printk: bootconsole [linflex0] disabled [ 0.539850] printk: bootconsole [linflex0] disabled [ 0.550421] 401cc000.serial: ttyLF1 at MMIO 0x401cc000 (irq = 33, base_baud = 7812500) is a FSL_LINFLEX [ 0.560585] 402bc000.serial: ttyLF2 at MMIO 0x402bc000 (irq = 64, base_baud = 7812500) is a FSL_LINFLEX [ 0.572127] fsl_fccu 4030c000.fccu: FCCU status is 0 (normal) [ 0.587794] spi-nor spi6.0: mx25uw51245g (65536 Kbytes) [ 0.593864] 6 fixed-partitions partitions found on MTD device 0.spi [ 0.600317] Creating 6 MTD partitions on "0.spi": [ 0.605137] 0x000000000000-0x000004000000 : "Flash-Image" [ 0.611089] 0x000000000000-0x0000001e0000 : "FIP" [ 0.616236] 0x0000001e0000-0x0000001f0000 : "U-Boot-Env" [ 0.621994] 0x0000001f0000-0x000000ff0000 : "Kernel" [ 0.627436] 0x000000ff0000-0x0000010f0000 : "DTB" [ 0.632581] 0x0000010f0000-0x000003000000 : "Rootfs" [ 0.639921] vcan: Virtual CAN interface driver [ 0.644476] slcan: serial line CAN interface driver [ 0.649460] slcan: 10 dynamic interface channels. [ 0.654270] CAN device driver interface [ 0.659411] flexcan 401b4000.flexcan: device registered (reg_base=(____ptrval____), irq(s): [ 0.667959] flexcan 401b4000.flexcan: 24 [ 0.672059] flexcan 401b4000.flexcan: 25 [ 0.676159] flexcan 401b4000.flexcan: 26 [ 0.680259] flexcan 401b4000.flexcan: 27 [ 0.684358] flexcan 401b4000.flexcan: ) [ 0.689391] flexcan 401be000.flexcan: device registered (reg_base=(____ptrval____), irq(s): [ 0.697941] flexcan 401be000.flexcan: 28 [ 0.702044] flexcan 401be000.flexcan: 29 [ 0.706147] flexcan 401be000.flexcan: 30 [ 0.710245] flexcan 401be000.flexcan: 31 [ 0.714344] flexcan 401be000.flexcan: ) [ 0.719482] flexcan 402a8000.flexcan: device registered (reg_base=(____ptrval____), irq(s): [ 0.728024] flexcan 402a8000.flexcan: 56 [ 0.732134] flexcan 402a8000.flexcan: 57 [ 0.736238] flexcan 402a8000.flexcan: 58 [ 0.740339] flexcan 402a8000.flexcan: 59 [ 0.744439] flexcan 402a8000.flexcan: ) [ 0.749412] flexcan 402b2000.flexcan: device registered (reg_base=(____ptrval____), irq(s): [ 0.757960] flexcan 402b2000.flexcan: 60 [ 0.762062] flexcan 402b2000.flexcan: 61 [ 0.766162] flexcan 402b2000.flexcan: 62 [ 0.770262] flexcan 402b2000.flexcan: 63 [ 0.774361] flexcan 402b2000.flexcan: ) [ 0.779435] flexcan 44004000.flexcan: device registered (reg_base=(____ptrval____), irq(s): [ 0.787979] flexcan 44004000.flexcan: 89 [ 0.792084] flexcan 44004000.flexcan: 90 [ 0.796182] flexcan 44004000.flexcan: 91 [ 0.800281] flexcan 44004000.flexcan: 92 [ 0.804381] flexcan 44004000.flexcan: ) [ 0.809394] flexcan 4400c000.flexcan: device registered (reg_base=(____ptrval____), irq(s): [ 0.817941] flexcan 4400c000.flexcan: 93 [ 0.822047] flexcan 4400c000.flexcan: 94 [ 0.826148] flexcan 4400c000.flexcan: 95 [ 0.830252] flexcan 4400c000.flexcan: 96 [ 0.834350] flexcan 4400c000.flexcan: ) [ 0.838575] e100: Intel(R) PRO/100 Network Driver [ 0.843386] e100: Copyright(c) 1999-2006 Intel Corporation [ 0.849036] e1000: Intel(R) PRO/1000 Network Driver [ 0.854021] e1000: Copyright (c) 1999-2006 Intel Corporation. [ 0.859932] e1000e: Intel(R) PRO/1000 Network Driver [ 0.865005] e1000e: Copyright(c) 1999 - 2015 Intel Corporation. [ 0.871104] igb: Intel(R) Gigabit Ethernet Network Driver [ 0.876621] igb: Copyright (c) 2007-2014 Intel Corporation. [ 0.883046] s32cc-dwmac 4033c000.ethernet: IRQ eth_wake_irq not found [ 0.889635] s32cc-dwmac 4033c000.ethernet: IRQ eth_lpi not found [ 0.895998] s32cc-dwmac 4033c000.ethernet: no reset control found [ 0.902332] s32cc-dwmac 4033c000.ethernet: phy mode set to RGMII [ 0.908751] s32cc-dwmac 4033c000.ethernet: User ID: 0x10, Synopsys ID: 0x51 [ 0.915880] s32cc-dwmac 4033c000.ethernet: DWMAC4/5 [ 0.920959] s32cc-dwmac 4033c000.ethernet: DMA HW capability register supported [ 0.928429] s32cc-dwmac 4033c000.ethernet: RX Checksum Offload Engine supported [ 0.935904] s32cc-dwmac 4033c000.ethernet: TX Checksum insertion supported [ 0.942937] s32cc-dwmac 4033c000.ethernet: Wake-Up On Lan supported [ 0.949406] s32cc-dwmac 4033c000.ethernet: Enabled workarounds for s32g274a platform [ 0.957320] s32cc-dwmac 4033c000.ethernet: Enable RX Mitigation via HW Watchdog Timer [ 0.965336] s32cc-dwmac 4033c000.ethernet: device MAC address 4a:fb:80:f8:98:85 [ 0.972811] s32cc-dwmac 4033c000.ethernet: Enabled Flow TC (entries=8) [ 0.979495] s32cc-dwmac 4033c000.ethernet: Enabling HW TC (entries=256, max_off=256) [ 0.987411] s32cc-dwmac 4033c000.ethernet: Using 32 bits DMA width [ 0.997473] hse-uio 40211000.mu1b: firmware not found [ 1.002952] ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver [ 1.009642] ehci-pci: EHCI PCI platform driver [ 1.014494] usbcore: registered new interface driver uas [ 1.019985] usbcore: registered new interface driver usb-storage [ 1.028088] s32gen1-rtc 40060000.rtc: registered as rtc0 [ 1.033562] s32gen1-rtc 40060000.rtc: setting system clock to 1970-01-01T00:00:00 UTC (0) [ 1.042190] i2c /dev entries driver [ 1.046408] sac58r-wdt 4010c000.watchdog: SAC58R/S32GEN1 Watchdog Timer Registered. timeout=30s (nowayout=0) [ 1.056772] sac58r-wdt 40200000.watchdog: SAC58R/S32GEN1 Watchdog Timer Registered. timeout=30s (nowayout=0) [ 1.067137] sac58r-wdt 40204000.watchdog: SAC58R/S32GEN1 Watchdog Timer Registered. timeout=30s (nowayout=0) [ 1.077459] sac58r-wdt 40208000.watchdog: SAC58R/S32GEN1 Watchdog Timer Registered. timeout=30s (nowayout=0) [ 1.087905] sdhci: Secure Digital Host Controller Interface driver [ 1.094222] sdhci: Copyright(c) Pierre Ossman [ 1.098676] sdhci-pltfm: SDHCI platform and OF driver helper [ 1.104809] SMCCC: SOC_ID: ARCH_SOC_ID not implemented, skipping .... [ 1.105100] mmc0: CQHCI version 5.10 [ 1.112036] hse 40210000.mu0b: firmware not found [ 1.120184] usbcore: registered new interface driver usbhid [ 1.125890] usbhid: USB HID core driver [ 1.142737] s32-adc 401f8000.adc: Device initialized successfully. [ 1.146356] mmc0: SDHCI controller on 402f0000.mmc [402f0000.mmc] using ADMA [ 1.162011] s32-adc 402e8000.adc: Device initialized successfully. [ 1.168750] nxp_s32_ddr_perf 403e0000.ddr-perf: probing device [ 1.175136] nxp_s32_ddr_perf 403e0000.ddr-perf: device initialized successfully [ 1.182747] s32-siul2-nvmem 4009c000.nvram: initialize s32 siul2 nvmem driver [ 1.190231] s32-siul2-nvmem 4403c000.nvram: initialize s32 siul2 nvmem driver [ 1.190888] mmc0: new high speed SDHC card at address 2197 [ 1.198334] NET: Registered protocol family 10 [ 1.203814] mmcblk0: mmc0:2197 APPSD 7.50 GiB [ 1.208816] Segment Routing with IPv6 [ 1.216073] mmcblk0: p1 p2 [ 1.216081] sit: IPv6, IPv4 and MPLS over IPv4 tunneling driver [ 1.225567] NET: Registered protocol family 17 [ 1.230362] can: controller area network core [ 1.234946] NET: Registered protocol family 29 [ 1.239494] can: raw protocol [ 1.242526] can: broadcast manager protocol [ 1.246815] can: netlink gateway - max_hops=1 [ 1.251314] 8021q: 802.1Q VLAN Support v1.8 [ 1.255860] printk: console [ttyLF0]: printing thread started [ 1.262559] i2c i2c-0: using pinctrl states for GPIO recovery [ 1.262666] i2c i2c-0: using generic GPIOs for recovery [ 1.262771] i2c i2c-0: IMX I2C adapter registered [ 1.262828] i2c i2c-0: using dma0chan4 (tx) and dma0chan5 (rx) for DMA transfers [ 1.263829] i2c i2c-1: using pinctrl states for GPIO recovery [ 1.263891] i2c i2c-1: using generic GPIOs for recovery [ 1.263984] i2c i2c-1: IMX I2C adapter registered [ 1.264029] i2c i2c-1: using dma0chan6 (tx) and dma0chan7 (rx) for DMA transfers [ 1.264833] phy-s32gen1-serdes 40480000.serdes: Using mode 0 for SerDes subsystem [ 1.265292] phy-s32gen1-serdes 44180000.serdes: Using mode 0 for SerDes subsystem [ 1.265579] s32gen1-pcie 40400000.pcie: Configured as RootComplex [ 2.266749] s32gen1-pcie 40400000.pcie: Failed to stabilize PHY link [ 2.266766] s32gen1-pcie 40400000.pcie: Configuring as RootComplex [ 2.266785] s32gen1-pcie 40400000.pcie: host bridge /soc/pcie@40400000 ranges: [ 2.266845] s32gen1-pcie 40400000.pcie: IO 0x5ffffe0000..0x5ffffeffff -> 0x0000000000 [ 2.266895] s32gen1-pcie 40400000.pcie: MEM 0x5800000000..0x5ffffdffff -> 0x0000000000 [ 3.267175] s32gen1-pcie 40400000.pcie: Phy link never came up [ 3.267349] s32gen1-pcie 40400000.pcie: PCI host bridge to bus 0000:00 [ 3.267361] pci_bus 0000:00: root bus resource [bus 00-ff] [ 3.267386] pci_bus 0000:00: root bus resource [mem 0x5800000000-0x5ffffdffff] (bus address [0x00000000-0x7fffdffff]) [ 3.267445] pci 0000:00:00.0: [1957:4002] type 01 class 0x060400 [ 3.267478] pci 0000:00:00.0: reg 0x10: [mem 0x5800000000-0x58000fffff] [ 3.267504] pci 0000:00:00.0: reg 0x38: [mem 0x5800000000-0x580000ffff pref] [ 3.267615] pci 0000:00:00.0: supports D1 [ 3.267623] pci 0000:00:00.0: PME# supported from D0 D1 D3hot D3cold [ 3.271916] pci 0000:00:00.0: BAR 0: assigned [mem 0x5800000000-0x58000fffff] [ 3.271936] pci 0000:00:00.0: BAR 6: assigned [mem 0x5800100000-0x580010ffff pref] [ 3.271950] pci 0000:00:00.0: PCI bridge to [bus 01-ff] [ 3.272380] pcieport 0000:00:00.0: PME: Signaling with IRQ 97 [ 3.273423] s32gen1-pcie 44100000.pcie: Configured as EndPoint [ 3.274518] s32gen1-pcie 44100000.pcie: Configuring as EndPoint [ 3.322134] JBD2: no valid journal superblock found [ 3.322150] EXT4-fs (mmcblk0p2): error loading journal [ 3.322654] EXT2-fs (mmcblk0p2): error: couldn't mount because of unsupported optional features (2c0) [ 3.332824] JBD2: no valid journal superblock found [ 3.332833] EXT4-fs (mmcblk0p2): error loading journal [ 3.333312] EXT2-fs (mmcblk0p2): error: couldn't mount because of unsupported optional features (2c0) [ 3.333656] List of all partitions: [ 3.333669] b300 7865344 mmcblk0 [ 3.333676] driver: mmcblk [ 3.333683] b301 65536 mmcblk0p1 515710c3-01 [ 3.333689] [ 3.333694] b302 565248 mmcblk0p2 515710c3-02 [ 3.333700] [ 3.333705] No filesystem could mount root, tried: [ 3.333707] ext3 [ 3.333710] ext4 [ 3.333712] ext2 [ 3.333714] vfat [ 3.333716] fuseblk [ 3.333718] [ 3.333720] Kernel panic - not syncing: [ 3.333723] VFS: Unable to mount root fs on unknown-block(179,2) [ 3.536829] SMP: stopping secondary CPUs [ 3.546320] Kernel Offset: disabled [ 3.549781] CPU features: 0x08040022,2000200c [ 3.554121] Memory Limit: none [ 3.557165] ---[ end Kernel panic - not syncing: VFS: Unable to mount root fs on unknown-block(179,2) ]---