# # Automatically generated file; DO NOT EDIT. # Linux/arm64 5.4.47 Kernel Configuration # # # Compiler: aarch64-linux-gnu-gcc (Ubuntu 9.3.0-17ubuntu1~20.04) 9.3.0 # CONFIG_CC_IS_GCC=y CONFIG_GCC_VERSION=90300 CONFIG_CLANG_VERSION=0 CONFIG_CC_CAN_LINK=y CONFIG_CC_HAS_ASM_GOTO=y CONFIG_CC_HAS_ASM_INLINE=y CONFIG_IRQ_WORK=y CONFIG_BUILDTIME_EXTABLE_SORT=y CONFIG_THREAD_INFO_IN_TASK=y # # General setup # CONFIG_INIT_ENV_ARG_LIMIT=32 # CONFIG_COMPILE_TEST is not set CONFIG_LOCALVERSION="" CONFIG_LOCALVERSION_AUTO=y CONFIG_BUILD_SALT="" CONFIG_DEFAULT_HOSTNAME="(none)" CONFIG_SWAP=y # CONFIG_SYSVIPC is not set CONFIG_CROSS_MEMORY_ATTACH=y # CONFIG_USELIB is not set CONFIG_HAVE_ARCH_AUDITSYSCALL=y # # IRQ subsystem # CONFIG_GENERIC_IRQ_PROBE=y CONFIG_GENERIC_IRQ_SHOW=y CONFIG_GENERIC_IRQ_SHOW_LEVEL=y CONFIG_GENERIC_IRQ_EFFECTIVE_AFF_MASK=y CONFIG_GENERIC_IRQ_MIGRATION=y CONFIG_HARDIRQS_SW_RESEND=y CONFIG_IRQ_DOMAIN=y CONFIG_IRQ_DOMAIN_HIERARCHY=y CONFIG_GENERIC_MSI_IRQ=y CONFIG_GENERIC_MSI_IRQ_DOMAIN=y CONFIG_IRQ_MSI_IOMMU=y CONFIG_HANDLE_DOMAIN_IRQ=y CONFIG_IRQ_FORCED_THREADING=y CONFIG_SPARSE_IRQ=y # end of IRQ subsystem CONFIG_GENERIC_IRQ_MULTI_HANDLER=y CONFIG_ARCH_CLOCKSOURCE_DATA=y CONFIG_GENERIC_TIME_VSYSCALL=y CONFIG_GENERIC_CLOCKEVENTS=y CONFIG_ARCH_HAS_TICK_BROADCAST=y CONFIG_GENERIC_CLOCKEVENTS_BROADCAST=y # # Timers subsystem # CONFIG_HZ_PERIODIC=y # CONFIG_NO_HZ_IDLE is not set # CONFIG_NO_HZ_FULL is not set # CONFIG_NO_HZ is not set # CONFIG_HIGH_RES_TIMERS is not set # end of Timers subsystem CONFIG_PREEMPT_NONE=y # CONFIG_PREEMPT_VOLUNTARY is not set # CONFIG_PREEMPT is not set # # CPU/Task time and stats accounting # CONFIG_TICK_CPU_ACCOUNTING=y # CONFIG_VIRT_CPU_ACCOUNTING_GEN is not set # CONFIG_IRQ_TIME_ACCOUNTING is not set # CONFIG_BSD_PROCESS_ACCT is not set # CONFIG_PSI is not set # end of CPU/Task time and stats accounting CONFIG_CPU_ISOLATION=y # # RCU Subsystem # CONFIG_TREE_RCU=y # CONFIG_RCU_EXPERT is not set CONFIG_SRCU=y CONFIG_TREE_SRCU=y CONFIG_RCU_STALL_COMMON=y CONFIG_RCU_NEED_SEGCBLIST=y # end of RCU Subsystem # CONFIG_IKCONFIG is not set # CONFIG_IKHEADERS is not set CONFIG_LOG_BUF_SHIFT=17 CONFIG_LOG_CPU_MAX_BUF_SHIFT=12 CONFIG_PRINTK_SAFE_LOG_BUF_SHIFT=13 CONFIG_GENERIC_SCHED_CLOCK=y # # Scheduler features # # end of Scheduler features CONFIG_ARCH_SUPPORTS_NUMA_BALANCING=y CONFIG_ARCH_SUPPORTS_INT128=y # CONFIG_CGROUPS is not set CONFIG_NAMESPACES=y CONFIG_UTS_NS=y # CONFIG_USER_NS is not set CONFIG_PID_NS=y # CONFIG_CHECKPOINT_RESTORE is not set # CONFIG_SCHED_AUTOGROUP is not set # CONFIG_SYSFS_DEPRECATED is not set # CONFIG_RELAY is not set # CONFIG_BLK_DEV_INITRD is not set CONFIG_CC_OPTIMIZE_FOR_PERFORMANCE=y # CONFIG_CC_OPTIMIZE_FOR_SIZE is not set CONFIG_SYSCTL=y CONFIG_SYSCTL_EXCEPTION_TRACE=y # CONFIG_EXPERT is not set CONFIG_MULTIUSER=y CONFIG_SYSFS_SYSCALL=y CONFIG_FHANDLE=y CONFIG_POSIX_TIMERS=y CONFIG_PRINTK=y CONFIG_PRINTK_NMI=y CONFIG_BUG=y CONFIG_ELF_CORE=y CONFIG_BASE_FULL=y CONFIG_FUTEX=y CONFIG_FUTEX_PI=y CONFIG_EPOLL=y CONFIG_SIGNALFD=y CONFIG_TIMERFD=y CONFIG_EVENTFD=y CONFIG_SHMEM=y CONFIG_AIO=y CONFIG_IO_URING=y CONFIG_ADVISE_SYSCALLS=y CONFIG_MEMBARRIER=y CONFIG_KALLSYMS=y CONFIG_KALLSYMS_BASE_RELATIVE=y # CONFIG_BPF_SYSCALL is not set # CONFIG_USERFAULTFD is not set CONFIG_ARCH_HAS_MEMBARRIER_SYNC_CORE=y CONFIG_RSEQ=y # CONFIG_EMBEDDED is not set CONFIG_HAVE_PERF_EVENTS=y # # Kernel Performance Events And Counters # # CONFIG_PERF_EVENTS is not set # end of Kernel Performance Events And Counters CONFIG_VM_EVENT_COUNTERS=y CONFIG_SLUB_DEBUG=y CONFIG_COMPAT_BRK=y # CONFIG_SLAB is not set CONFIG_SLUB=y CONFIG_SLAB_MERGE_DEFAULT=y # CONFIG_SLAB_FREELIST_RANDOM is not set # CONFIG_SLAB_FREELIST_HARDENED is not set # CONFIG_SHUFFLE_PAGE_ALLOCATOR is not set CONFIG_SLUB_CPU_PARTIAL=y # CONFIG_PROFILING is not set # end of General setup CONFIG_ARM64=y CONFIG_64BIT=y CONFIG_MMU=y CONFIG_ARM64_PAGE_SHIFT=12 CONFIG_ARM64_CONT_SHIFT=4 CONFIG_ARCH_MMAP_RND_BITS_MIN=18 CONFIG_ARCH_MMAP_RND_BITS_MAX=24 CONFIG_ARCH_MMAP_RND_COMPAT_BITS_MIN=11 CONFIG_ARCH_MMAP_RND_COMPAT_BITS_MAX=16 CONFIG_NO_IOPORT_MAP=y CONFIG_STACKTRACE_SUPPORT=y CONFIG_ILLEGAL_POINTER_VALUE=0xdead000000000000 CONFIG_LOCKDEP_SUPPORT=y CONFIG_TRACE_IRQFLAGS_SUPPORT=y CONFIG_GENERIC_BUG=y CONFIG_GENERIC_BUG_RELATIVE_POINTERS=y CONFIG_GENERIC_HWEIGHT=y CONFIG_GENERIC_CSUM=y CONFIG_GENERIC_CALIBRATE_DELAY=y CONFIG_ZONE_DMA32=y CONFIG_ARCH_ENABLE_MEMORY_HOTPLUG=y CONFIG_SMP=y CONFIG_KERNEL_MODE_NEON=y CONFIG_FIX_EARLYCON_MEM=y CONFIG_PGTABLE_LEVELS=3 CONFIG_ARCH_SUPPORTS_UPROBES=y CONFIG_ARCH_PROC_KCORE_TEXT=y # # Platform selection # # CONFIG_ARCH_ACTIONS is not set # CONFIG_ARCH_AGILEX is not set # CONFIG_ARCH_SUNXI is not set # CONFIG_ARCH_ALPINE is not set # CONFIG_ARCH_BCM2835 is not set # CONFIG_ARCH_BCM_IPROC is not set # CONFIG_ARCH_BERLIN is not set # CONFIG_ARCH_BITMAIN is not set # CONFIG_ARCH_BRCMSTB is not set # CONFIG_ARCH_EXYNOS is not set # CONFIG_ARCH_K3 is not set # CONFIG_ARCH_LAYERSCAPE is not set # CONFIG_ARCH_LG1K is not set # CONFIG_ARCH_HISI is not set # CONFIG_ARCH_MEDIATEK is not set # CONFIG_ARCH_MESON is not set # CONFIG_ARCH_MVEBU is not set # CONFIG_ARCH_MXC is not set # CONFIG_HAVE_IMX_BUSFREQ is not set # CONFIG_ARCH_QCOM is not set # CONFIG_ARCH_REALTEK is not set # CONFIG_ARCH_RENESAS is not set # CONFIG_ARCH_ROCKCHIP is not set # CONFIG_ARCH_S32 is not set # CONFIG_ARCH_SEATTLE is not set # CONFIG_ARCH_STRATIX10 is not set # CONFIG_ARCH_SYNQUACER is not set # CONFIG_ARCH_TEGRA is not set # CONFIG_ARCH_SPRD is not set # CONFIG_ARCH_THUNDER is not set # CONFIG_ARCH_THUNDER2 is not set # CONFIG_ARCH_UNIPHIER is not set # CONFIG_ARCH_VEXPRESS is not set # CONFIG_ARCH_XGENE is not set # CONFIG_ARCH_ZX is not set # CONFIG_ARCH_ZYNQMP is not set # end of Platform selection # # Kernel Features # # # ARM errata workarounds via the alternatives framework # CONFIG_ARM64_WORKAROUND_CLEAN_CACHE=y CONFIG_ARM64_ERRATUM_826319=y CONFIG_ARM64_ERRATUM_827319=y CONFIG_ARM64_ERRATUM_824069=y CONFIG_ARM64_ERRATUM_819472=y CONFIG_ARM64_ERRATUM_832075=y CONFIG_ARM64_ERRATUM_843419=y CONFIG_ARM64_ERRATUM_1024718=y CONFIG_ARM64_ERRATUM_1165522=y CONFIG_ARM64_ERRATUM_1286807=y CONFIG_ARM64_ERRATUM_1463225=y CONFIG_ARM64_ERRATUM_1542419=y CONFIG_CAVIUM_ERRATUM_22375=y CONFIG_CAVIUM_ERRATUM_23154=y CONFIG_CAVIUM_ERRATUM_27456=y CONFIG_CAVIUM_ERRATUM_30115=y CONFIG_CAVIUM_TX2_ERRATUM_219=y CONFIG_QCOM_FALKOR_ERRATUM_1003=y CONFIG_ARM64_WORKAROUND_REPEAT_TLBI=y CONFIG_QCOM_FALKOR_ERRATUM_1009=y CONFIG_QCOM_QDF2400_ERRATUM_0065=y CONFIG_SOCIONEXT_SYNQUACER_PREITS=y CONFIG_HISILICON_ERRATUM_161600802=y CONFIG_QCOM_FALKOR_ERRATUM_E1041=y CONFIG_FUJITSU_ERRATUM_010001=y # end of ARM errata workarounds via the alternatives framework CONFIG_ARM64_4K_PAGES=y # CONFIG_ARM64_16K_PAGES is not set # CONFIG_ARM64_64K_PAGES is not set CONFIG_ARM64_VA_BITS_39=y # CONFIG_ARM64_VA_BITS_48 is not set CONFIG_ARM64_VA_BITS=39 CONFIG_ARM64_PA_BITS_48=y CONFIG_ARM64_PA_BITS=48 # CONFIG_CPU_BIG_ENDIAN is not set # CONFIG_SCHED_MC is not set # CONFIG_SCHED_SMT is not set CONFIG_NR_CPUS=256 CONFIG_HOTPLUG_CPU=y # CONFIG_NUMA is not set CONFIG_HOLES_IN_ZONE=y # CONFIG_HZ_100 is not set CONFIG_HZ_250=y # CONFIG_HZ_300 is not set # CONFIG_HZ_1000 is not set CONFIG_HZ=250 CONFIG_ARCH_SUPPORTS_DEBUG_PAGEALLOC=y CONFIG_ARCH_SPARSEMEM_ENABLE=y CONFIG_ARCH_SPARSEMEM_DEFAULT=y CONFIG_ARCH_SELECT_MEMORY_MODEL=y CONFIG_ARCH_FLATMEM_ENABLE=y CONFIG_HAVE_ARCH_PFN_VALID=y CONFIG_SYS_SUPPORTS_HUGETLBFS=y CONFIG_ARCH_WANT_HUGE_PMD_SHARE=y CONFIG_ARCH_HAS_CACHE_LINE_SIZE=y CONFIG_ARCH_ENABLE_SPLIT_PMD_PTLOCK=y # CONFIG_SECCOMP is not set # CONFIG_PARAVIRT is not set # CONFIG_PARAVIRT_TIME_ACCOUNTING is not set # CONFIG_KEXEC is not set # CONFIG_KEXEC_FILE is not set # CONFIG_CRASH_DUMP is not set # CONFIG_XEN is not set CONFIG_FORCE_MAX_ZONEORDER=11 CONFIG_UNMAP_KERNEL_AT_EL0=y CONFIG_HARDEN_BRANCH_PREDICTOR=y CONFIG_HARDEN_EL2_VECTORS=y CONFIG_ARM64_SSBD=y CONFIG_RODATA_FULL_DEFAULT_ENABLED=y # CONFIG_ARM64_SW_TTBR0_PAN is not set CONFIG_ARM64_TAGGED_ADDR_ABI=y # CONFIG_COMPAT is not set # # ARMv8.1 architectural features # CONFIG_ARM64_HW_AFDBM=y CONFIG_ARM64_PAN=y CONFIG_ARM64_VHE=y # end of ARMv8.1 architectural features # # ARMv8.2 architectural features # CONFIG_ARM64_UAO=y # CONFIG_ARM64_PMEM is not set CONFIG_ARM64_RAS_EXTN=y CONFIG_ARM64_CNP=y # end of ARMv8.2 architectural features # # ARMv8.3 architectural features # CONFIG_ARM64_PTR_AUTH=y # end of ARMv8.3 architectural features CONFIG_ARM64_SVE=y # CONFIG_ARM64_PSEUDO_NMI is not set # CONFIG_RANDOMIZE_BASE is not set CONFIG_CC_HAVE_STACKPROTECTOR_SYSREG=y CONFIG_STACKPROTECTOR_PER_TASK=y # end of Kernel Features # # Boot options # CONFIG_CMDLINE="" # CONFIG_CMDLINE_FORCE is not set CONFIG_EFI_STUB=y CONFIG_EFI=y CONFIG_DMI=y # end of Boot options # # Power management options # CONFIG_SUSPEND=y CONFIG_SUSPEND_FREEZER=y # CONFIG_HIBERNATION is not set CONFIG_PM_SLEEP=y CONFIG_PM_SLEEP_SMP=y # CONFIG_PM_AUTOSLEEP is not set # CONFIG_PM_WAKELOCKS is not set CONFIG_PM=y # CONFIG_PM_DEBUG is not set CONFIG_PM_CLK=y # CONFIG_WQ_POWER_EFFICIENT_DEFAULT is not set CONFIG_CPU_PM=y CONFIG_ARCH_HIBERNATION_POSSIBLE=y CONFIG_ARCH_SUSPEND_POSSIBLE=y # end of Power management options # # CPU Power Management # # # CPU Idle # # CONFIG_CPU_IDLE is not set # end of CPU Idle # # CPU Frequency scaling # # CONFIG_CPU_FREQ is not set # end of CPU Frequency scaling # end of CPU Power Management # # Firmware Drivers # # CONFIG_ARM_SDE_INTERFACE is not set CONFIG_DMIID=y # CONFIG_DMI_SYSFS is not set CONFIG_HAVE_ARM_SMCCC=y CONFIG_ARM_PSCI_FW=y # CONFIG_GOOGLE_FIRMWARE is not set # # EFI (Extensible Firmware Interface) Support # # CONFIG_EFI_VARS is not set CONFIG_EFI_ESRT=y CONFIG_EFI_PARAMS_FROM_FDT=y CONFIG_EFI_RUNTIME_WRAPPERS=y CONFIG_EFI_ARMSTUB=y CONFIG_EFI_ARMSTUB_DTB_LOADER=y # CONFIG_EFI_CAPSULE_LOADER is not set # CONFIG_EFI_TEST is not set # CONFIG_RESET_ATTACK_MITIGATION is not set # end of EFI (Extensible Firmware Interface) Support # # Tegra firmware driver # # end of Tegra firmware driver # end of Firmware Drivers CONFIG_ARCH_SUPPORTS_ACPI=y # CONFIG_ACPI is not set # CONFIG_VIRTUALIZATION is not set # # General architecture-dependent options # # CONFIG_JUMP_LABEL is not set CONFIG_HAVE_EFFICIENT_UNALIGNED_ACCESS=y CONFIG_HAVE_KPROBES=y CONFIG_HAVE_KRETPROBES=y CONFIG_HAVE_FUNCTION_ERROR_INJECTION=y CONFIG_HAVE_NMI=y CONFIG_HAVE_ARCH_TRACEHOOK=y CONFIG_HAVE_DMA_CONTIGUOUS=y CONFIG_GENERIC_SMP_IDLE_THREAD=y CONFIG_GENERIC_IDLE_POLL_SETUP=y CONFIG_ARCH_HAS_FORTIFY_SOURCE=y CONFIG_ARCH_HAS_KEEPINITRD=y CONFIG_ARCH_HAS_SET_MEMORY=y CONFIG_ARCH_HAS_SET_DIRECT_MAP=y CONFIG_HAVE_ARCH_THREAD_STRUCT_WHITELIST=y CONFIG_HAVE_ASM_MODVERSIONS=y CONFIG_HAVE_REGS_AND_STACK_ACCESS_API=y CONFIG_HAVE_RSEQ=y CONFIG_HAVE_FUNCTION_ARG_ACCESS_API=y CONFIG_HAVE_CLK=y CONFIG_HAVE_PERF_REGS=y CONFIG_HAVE_PERF_USER_STACK_DUMP=y CONFIG_HAVE_ARCH_JUMP_LABEL=y CONFIG_HAVE_ARCH_JUMP_LABEL_RELATIVE=y CONFIG_HAVE_RCU_TABLE_FREE=y CONFIG_ARCH_HAVE_NMI_SAFE_CMPXCHG=y CONFIG_HAVE_ALIGNED_STRUCT_PAGE=y CONFIG_HAVE_CMPXCHG_LOCAL=y CONFIG_HAVE_CMPXCHG_DOUBLE=y CONFIG_HAVE_ARCH_SECCOMP_FILTER=y CONFIG_HAVE_ARCH_STACKLEAK=y CONFIG_HAVE_STACKPROTECTOR=y CONFIG_CC_HAS_STACKPROTECTOR_NONE=y CONFIG_STACKPROTECTOR=y CONFIG_STACKPROTECTOR_STRONG=y CONFIG_HAVE_CONTEXT_TRACKING=y CONFIG_HAVE_VIRT_CPU_ACCOUNTING_GEN=y CONFIG_HAVE_IRQ_TIME_ACCOUNTING=y CONFIG_HAVE_ARCH_TRANSPARENT_HUGEPAGE=y CONFIG_HAVE_ARCH_HUGE_VMAP=y CONFIG_MODULES_USE_ELF_RELA=y CONFIG_ARCH_HAS_ELF_RANDOMIZE=y CONFIG_HAVE_ARCH_MMAP_RND_BITS=y CONFIG_ARCH_MMAP_RND_BITS=18 CONFIG_ARCH_WANT_DEFAULT_TOPDOWN_MMAP_LAYOUT=y CONFIG_HAVE_COPY_THREAD_TLS=y CONFIG_CLONE_BACKWARDS=y CONFIG_64BIT_TIME=y CONFIG_HAVE_ARCH_VMAP_STACK=y CONFIG_VMAP_STACK=y CONFIG_ARCH_HAS_STRICT_KERNEL_RWX=y CONFIG_STRICT_KERNEL_RWX=y CONFIG_ARCH_HAS_STRICT_MODULE_RWX=y CONFIG_REFCOUNT_FULL=y CONFIG_HAVE_ARCH_PREL32_RELOCATIONS=y # # GCOV-based kernel profiling # CONFIG_ARCH_HAS_GCOV_PROFILE_ALL=y # end of GCOV-based kernel profiling CONFIG_PLUGIN_HOSTCC="" CONFIG_HAVE_GCC_PLUGINS=y # end of General architecture-dependent options CONFIG_RT_MUTEXES=y CONFIG_BASE_SMALL=0 # CONFIG_MODULES is not set CONFIG_BLOCK=y CONFIG_BLK_SCSI_REQUEST=y CONFIG_BLK_DEV_BSG=y # CONFIG_BLK_DEV_BSGLIB is not set # CONFIG_BLK_DEV_INTEGRITY is not set # CONFIG_BLK_DEV_ZONED is not set # CONFIG_BLK_CMDLINE_PARSER is not set # CONFIG_BLK_WBT is not set # CONFIG_BLK_SED_OPAL is not set # # Partition Types # # CONFIG_PARTITION_ADVANCED is not set CONFIG_MSDOS_PARTITION=y CONFIG_EFI_PARTITION=y # end of Partition Types CONFIG_BLK_PM=y # # IO Schedulers # CONFIG_MQ_IOSCHED_DEADLINE=y CONFIG_MQ_IOSCHED_KYBER=y # CONFIG_IOSCHED_BFQ is not set # end of IO Schedulers CONFIG_ARCH_INLINE_SPIN_TRYLOCK=y CONFIG_ARCH_INLINE_SPIN_TRYLOCK_BH=y CONFIG_ARCH_INLINE_SPIN_LOCK=y CONFIG_ARCH_INLINE_SPIN_LOCK_BH=y CONFIG_ARCH_INLINE_SPIN_LOCK_IRQ=y CONFIG_ARCH_INLINE_SPIN_LOCK_IRQSAVE=y CONFIG_ARCH_INLINE_SPIN_UNLOCK=y CONFIG_ARCH_INLINE_SPIN_UNLOCK_BH=y CONFIG_ARCH_INLINE_SPIN_UNLOCK_IRQ=y CONFIG_ARCH_INLINE_SPIN_UNLOCK_IRQRESTORE=y CONFIG_ARCH_INLINE_READ_LOCK=y CONFIG_ARCH_INLINE_READ_LOCK_BH=y CONFIG_ARCH_INLINE_READ_LOCK_IRQ=y CONFIG_ARCH_INLINE_READ_LOCK_IRQSAVE=y CONFIG_ARCH_INLINE_READ_UNLOCK=y CONFIG_ARCH_INLINE_READ_UNLOCK_BH=y CONFIG_ARCH_INLINE_READ_UNLOCK_IRQ=y CONFIG_ARCH_INLINE_READ_UNLOCK_IRQRESTORE=y CONFIG_ARCH_INLINE_WRITE_LOCK=y CONFIG_ARCH_INLINE_WRITE_LOCK_BH=y CONFIG_ARCH_INLINE_WRITE_LOCK_IRQ=y CONFIG_ARCH_INLINE_WRITE_LOCK_IRQSAVE=y CONFIG_ARCH_INLINE_WRITE_UNLOCK=y CONFIG_ARCH_INLINE_WRITE_UNLOCK_BH=y CONFIG_ARCH_INLINE_WRITE_UNLOCK_IRQ=y CONFIG_ARCH_INLINE_WRITE_UNLOCK_IRQRESTORE=y CONFIG_INLINE_SPIN_TRYLOCK=y CONFIG_INLINE_SPIN_TRYLOCK_BH=y CONFIG_INLINE_SPIN_LOCK=y CONFIG_INLINE_SPIN_LOCK_BH=y CONFIG_INLINE_SPIN_LOCK_IRQ=y CONFIG_INLINE_SPIN_LOCK_IRQSAVE=y CONFIG_INLINE_SPIN_UNLOCK_BH=y CONFIG_INLINE_SPIN_UNLOCK_IRQ=y CONFIG_INLINE_SPIN_UNLOCK_IRQRESTORE=y CONFIG_INLINE_READ_LOCK=y CONFIG_INLINE_READ_LOCK_BH=y CONFIG_INLINE_READ_LOCK_IRQ=y CONFIG_INLINE_READ_LOCK_IRQSAVE=y CONFIG_INLINE_READ_UNLOCK=y CONFIG_INLINE_READ_UNLOCK_BH=y CONFIG_INLINE_READ_UNLOCK_IRQ=y CONFIG_INLINE_READ_UNLOCK_IRQRESTORE=y CONFIG_INLINE_WRITE_LOCK=y CONFIG_INLINE_WRITE_LOCK_BH=y CONFIG_INLINE_WRITE_LOCK_IRQ=y CONFIG_INLINE_WRITE_LOCK_IRQSAVE=y CONFIG_INLINE_WRITE_UNLOCK=y CONFIG_INLINE_WRITE_UNLOCK_BH=y CONFIG_INLINE_WRITE_UNLOCK_IRQ=y CONFIG_INLINE_WRITE_UNLOCK_IRQRESTORE=y CONFIG_ARCH_SUPPORTS_ATOMIC_RMW=y CONFIG_MUTEX_SPIN_ON_OWNER=y CONFIG_RWSEM_SPIN_ON_OWNER=y CONFIG_LOCK_SPIN_ON_OWNER=y CONFIG_ARCH_USE_QUEUED_SPINLOCKS=y CONFIG_QUEUED_SPINLOCKS=y CONFIG_ARCH_USE_QUEUED_RWLOCKS=y CONFIG_QUEUED_RWLOCKS=y CONFIG_ARCH_HAS_SYSCALL_WRAPPER=y CONFIG_FREEZER=y # # Executable file formats # CONFIG_BINFMT_ELF=y CONFIG_ELFCORE=y CONFIG_CORE_DUMP_DEFAULT_ELF_HEADERS=y CONFIG_BINFMT_SCRIPT=y # CONFIG_BINFMT_MISC is not set CONFIG_COREDUMP=y # end of Executable file formats # # Memory Management options # CONFIG_SELECT_MEMORY_MODEL=y # CONFIG_FLATMEM_MANUAL is not set CONFIG_SPARSEMEM_MANUAL=y CONFIG_SPARSEMEM=y CONFIG_HAVE_MEMORY_PRESENT=y CONFIG_SPARSEMEM_EXTREME=y CONFIG_SPARSEMEM_VMEMMAP_ENABLE=y CONFIG_SPARSEMEM_VMEMMAP=y CONFIG_HAVE_FAST_GUP=y CONFIG_ARCH_KEEP_MEMBLOCK=y # CONFIG_MEMORY_HOTPLUG is not set CONFIG_SPLIT_PTLOCK_CPUS=4 CONFIG_COMPACTION=y CONFIG_MIGRATION=y CONFIG_PHYS_ADDR_T_64BIT=y # CONFIG_KSM is not set CONFIG_DEFAULT_MMAP_MIN_ADDR=4096 CONFIG_ARCH_SUPPORTS_MEMORY_FAILURE=y # CONFIG_MEMORY_FAILURE is not set # CONFIG_TRANSPARENT_HUGEPAGE is not set # CONFIG_CLEANCACHE is not set # CONFIG_FRONTSWAP is not set # CONFIG_CMA is not set # CONFIG_ZPOOL is not set # CONFIG_ZBUD is not set # CONFIG_ZSMALLOC is not set CONFIG_GENERIC_EARLY_IOREMAP=y # CONFIG_DEFERRED_STRUCT_PAGE_INIT is not set # CONFIG_IDLE_PAGE_TRACKING is not set CONFIG_ARCH_HAS_PTE_DEVMAP=y # CONFIG_PERCPU_STATS is not set # CONFIG_GUP_BENCHMARK is not set CONFIG_ARCH_HAS_PTE_SPECIAL=y # end of Memory Management options # CONFIG_NET is not set CONFIG_HAVE_EBPF_JIT=y # # Device Drivers # CONFIG_ARM_AMBA=y CONFIG_HAVE_PCI=y # CONFIG_PCI is not set # CONFIG_PCCARD is not set # # Generic Driver Options # # CONFIG_UEVENT_HELPER is not set # CONFIG_DEVTMPFS is not set CONFIG_STANDALONE=y CONFIG_PREVENT_FIRMWARE_BUILD=y # # Firmware loader # CONFIG_FW_LOADER=y CONFIG_EXTRA_FIRMWARE="" # CONFIG_FW_LOADER_USER_HELPER is not set # CONFIG_FW_LOADER_COMPRESS is not set # end of Firmware loader CONFIG_ALLOW_DEV_COREDUMP=y CONFIG_GENERIC_CPU_AUTOPROBE=y CONFIG_GENERIC_CPU_VULNERABILITIES=y CONFIG_GENERIC_ARCH_TOPOLOGY=y # end of Generic Driver Options # # Bus devices # # CONFIG_BRCMSTB_GISB_ARB is not set # CONFIG_SIMPLE_PM_BUS is not set # CONFIG_VEXPRESS_CONFIG is not set # end of Bus devices # CONFIG_GNSS is not set # CONFIG_MTD is not set CONFIG_DTC=y CONFIG_OF=y # CONFIG_OF_UNITTEST is not set CONFIG_OF_FLATTREE=y CONFIG_OF_EARLY_FLATTREE=y CONFIG_OF_KOBJ=y CONFIG_OF_ADDRESS=y CONFIG_OF_IRQ=y CONFIG_OF_RESERVED_MEM=y # CONFIG_OF_OVERLAY is not set # CONFIG_PARPORT is not set CONFIG_BLK_DEV=y # CONFIG_BLK_DEV_NULL_BLK is not set # CONFIG_BLK_DEV_LOOP is not set # # DRBD disabled because PROC_FS or INET not selected # # CONFIG_BLK_DEV_RAM is not set # CONFIG_CDROM_PKTCDVD is not set # # NVME Support # # CONFIG_NVME_FC is not set # end of NVME Support # # Misc devices # # CONFIG_DUMMY_IRQ is not set # CONFIG_ENCLOSURE_SERVICES is not set # CONFIG_SRAM is not set # CONFIG_XILINX_SDFEC is not set # CONFIG_PVPANIC is not set # CONFIG_C2PORT is not set # # EEPROM support # # CONFIG_EEPROM_93CX6 is not set # end of EEPROM support # # Texas Instruments shared transport line discipline # # end of Texas Instruments shared transport line discipline # # Altera FPGA firmware download module (requires I2C) # # # Intel MIC & related support # # # Intel MIC Bus Driver # # # SCIF Bus Driver # # # VOP Bus Driver # # CONFIG_VOP_BUS is not set # # Intel MIC Host Driver # # # Intel MIC Card Driver # # # SCIF Driver # # # Intel MIC Coprocessor State Management (COSM) Drivers # # # VOP Driver # # end of Intel MIC & related support # CONFIG_ECHO is not set # end of Misc devices # # SCSI device support # CONFIG_SCSI_MOD=y # CONFIG_RAID_ATTRS is not set # CONFIG_SCSI is not set # end of SCSI device support CONFIG_HAVE_PATA_PLATFORM=y # CONFIG_ATA is not set # CONFIG_MD is not set # CONFIG_TARGET_CORE is not set # CONFIG_NVM is not set # # Input device support # CONFIG_INPUT=y CONFIG_INPUT_FF_MEMLESS=y # CONFIG_INPUT_POLLDEV is not set # CONFIG_INPUT_SPARSEKMAP is not set # CONFIG_INPUT_MATRIXKMAP is not set # # Userland interfaces # # CONFIG_INPUT_MOUSEDEV is not set # CONFIG_INPUT_JOYDEV is not set # CONFIG_INPUT_EVDEV is not set # CONFIG_INPUT_EVBUG is not set # # Input Device Drivers # CONFIG_INPUT_KEYBOARD=y CONFIG_KEYBOARD_ATKBD=y # CONFIG_KEYBOARD_LKKBD is not set # CONFIG_KEYBOARD_NEWTON is not set # CONFIG_KEYBOARD_OPENCORES is not set # CONFIG_KEYBOARD_SAMSUNG is not set # CONFIG_KEYBOARD_STOWAWAY is not set # CONFIG_KEYBOARD_SUNKBD is not set # CONFIG_KEYBOARD_OMAP4 is not set # CONFIG_KEYBOARD_XTKBD is not set # CONFIG_KEYBOARD_BCM is not set CONFIG_INPUT_MOUSE=y CONFIG_MOUSE_PS2=y CONFIG_MOUSE_PS2_ALPS=y CONFIG_MOUSE_PS2_BYD=y CONFIG_MOUSE_PS2_LOGIPS2PP=y CONFIG_MOUSE_PS2_SYNAPTICS=y CONFIG_MOUSE_PS2_CYPRESS=y CONFIG_MOUSE_PS2_TRACKPOINT=y # CONFIG_MOUSE_PS2_ELANTECH is not set # CONFIG_MOUSE_PS2_SENTELIC is not set # CONFIG_MOUSE_PS2_TOUCHKIT is not set CONFIG_MOUSE_PS2_FOCALTECH=y # CONFIG_MOUSE_SERIAL is not set # CONFIG_MOUSE_APPLETOUCH is not set # CONFIG_MOUSE_BCM5974 is not set # CONFIG_MOUSE_VSXXXAA is not set # CONFIG_MOUSE_SYNAPTICS_USB is not set # CONFIG_INPUT_JOYSTICK is not set # CONFIG_INPUT_TABLET is not set # CONFIG_INPUT_TOUCHSCREEN is not set # CONFIG_INPUT_MISC is not set # CONFIG_RMI4_CORE is not set # # Hardware I/O ports # CONFIG_SERIO=y CONFIG_SERIO_SERPORT=y # CONFIG_SERIO_AMBAKMI is not set CONFIG_SERIO_LIBPS2=y # CONFIG_SERIO_RAW is not set # CONFIG_SERIO_ALTERA_PS2 is not set # CONFIG_SERIO_PS2MULT is not set # CONFIG_SERIO_ARC_PS2 is not set # CONFIG_SERIO_APBPS2 is not set # CONFIG_USERIO is not set # CONFIG_GAMEPORT is not set # end of Hardware I/O ports # end of Input device support # # Character devices # CONFIG_TTY=y CONFIG_VT=y CONFIG_CONSOLE_TRANSLATIONS=y CONFIG_VT_CONSOLE=y CONFIG_VT_CONSOLE_SLEEP=y CONFIG_HW_CONSOLE=y # CONFIG_VT_HW_CONSOLE_BINDING is not set CONFIG_UNIX98_PTYS=y CONFIG_LEGACY_PTYS=y CONFIG_LEGACY_PTY_COUNT=256 # CONFIG_SERIAL_NONSTANDARD is not set # CONFIG_TRACE_SINK is not set # CONFIG_NULL_TTY is not set CONFIG_LDISC_AUTOLOAD=y CONFIG_DEVMEM=y # # Serial drivers # # CONFIG_SERIAL_8250 is not set # # Non-8250 serial port support # # CONFIG_SERIAL_AMBA_PL010 is not set # CONFIG_SERIAL_AMBA_PL011 is not set # CONFIG_SERIAL_EARLYCON_ARM_SEMIHOST is not set # CONFIG_SERIAL_UARTLITE is not set # CONFIG_SERIAL_SIFIVE is not set # CONFIG_SERIAL_SCCNXP is not set # CONFIG_SERIAL_ALTERA_JTAGUART is not set # CONFIG_SERIAL_ALTERA_UART is not set # CONFIG_SERIAL_XILINX_PS_UART is not set # CONFIG_SERIAL_ARC is not set # CONFIG_SERIAL_FSL_LPUART is not set # CONFIG_SERIAL_FSL_LINFLEXUART is not set # CONFIG_SERIAL_CONEXANT_DIGICOLOR is not set # end of Serial drivers # CONFIG_SERIAL_DEV_BUS is not set # CONFIG_HVC_DCC is not set # CONFIG_IPMI_HANDLER is not set CONFIG_HW_RANDOM=y # CONFIG_HW_RANDOM_TIMERIOMEM is not set # CONFIG_RAW_DRIVER is not set # CONFIG_TCG_TPM is not set # CONFIG_XILLYBUS is not set # end of Character devices # CONFIG_RANDOM_TRUST_BOOTLOADER is not set # # I2C support # # CONFIG_I2C is not set # end of I2C support # CONFIG_I3C is not set # CONFIG_SPI is not set # CONFIG_SPMI is not set # CONFIG_HSI is not set # CONFIG_PPS is not set # # PTP clock support # # # Enable PHYLIB and NETWORK_PHY_TIMESTAMPING to see the additional clocks. # # end of PTP clock support # CONFIG_PINCTRL is not set # CONFIG_GPIOLIB is not set # CONFIG_W1 is not set # CONFIG_POWER_AVS is not set CONFIG_POWER_RESET=y # CONFIG_POWER_RESET_RESTART is not set # CONFIG_POWER_RESET_XGENE is not set # CONFIG_POWER_RESET_SYSCON is not set # CONFIG_POWER_RESET_SYSCON_POWEROFF is not set # CONFIG_NVMEM_REBOOT_MODE is not set CONFIG_POWER_SUPPLY=y # CONFIG_POWER_SUPPLY_DEBUG is not set CONFIG_POWER_SUPPLY_HWMON=y # CONFIG_PDA_POWER is not set # CONFIG_TEST_POWER is not set # CONFIG_BATTERY_DS2780 is not set # CONFIG_BATTERY_DS2781 is not set # CONFIG_BATTERY_BQ27XXX is not set # CONFIG_CHARGER_MAX8903 is not set CONFIG_HWMON=y # CONFIG_HWMON_DEBUG_CHIP is not set # # Native drivers # # CONFIG_SENSORS_AS370 is not set # CONFIG_SENSORS_ASPEED is not set # CONFIG_SENSORS_F71805F is not set # CONFIG_SENSORS_F71882FG is not set # CONFIG_SENSORS_IT87 is not set # CONFIG_SENSORS_MAX197 is not set # CONFIG_SENSORS_PC87360 is not set # CONFIG_SENSORS_PC87427 is not set # CONFIG_SENSORS_NTC_THERMISTOR is not set # CONFIG_SENSORS_NCT6683 is not set # CONFIG_SENSORS_NCT6775 is not set # CONFIG_SENSORS_NPCM7XX is not set # CONFIG_SENSORS_SMSC47M1 is not set # CONFIG_SENSORS_SMSC47B397 is not set # CONFIG_SENSORS_VT1211 is not set # CONFIG_SENSORS_W83627HF is not set # CONFIG_SENSORS_W83627EHF is not set # CONFIG_THERMAL is not set # CONFIG_WATCHDOG is not set CONFIG_SSB_POSSIBLE=y # CONFIG_SSB is not set CONFIG_BCMA_POSSIBLE=y # CONFIG_BCMA is not set # # Multifunction device drivers # # CONFIG_MFD_ATMEL_FLEXCOM is not set # CONFIG_MFD_ATMEL_HLCDC is not set # CONFIG_MFD_MADERA is not set # CONFIG_MFD_MXC_HDMI is not set # CONFIG_MFD_HI6421_PMIC is not set # CONFIG_HTC_PASIC3 is not set # CONFIG_MFD_KEMPLD is not set # CONFIG_MFD_MT6397 is not set # CONFIG_MFD_SM501 is not set # CONFIG_ABX500_CORE is not set # CONFIG_MFD_SYSCON is not set # CONFIG_MFD_TI_AM335X_TSCADC is not set # CONFIG_MFD_TQMX86 is not set # end of Multifunction device drivers # CONFIG_REGULATOR is not set # CONFIG_RC_CORE is not set # CONFIG_MEDIA_SUPPORT is not set # # Graphics support # # CONFIG_DRM is not set # CONFIG_DRM_DP_CEC is not set # # ARM devices # # end of ARM devices # # ACP (Audio CoProcessor) Configuration # # end of ACP (Audio CoProcessor) Configuration CONFIG_DRM_RCAR_WRITEBACK=y # CONFIG_DRM_IMX_DCSS is not set # # Frame buffer Devices # # CONFIG_FB is not set # CONFIG_FB_MXC_DISP_FRAMEWORK is not set # end of Frame buffer Devices # # Backlight & LCD device support # # CONFIG_LCD_CLASS_DEVICE is not set # CONFIG_BACKLIGHT_CLASS_DEVICE is not set # end of Backlight & LCD device support # # Console display driver support # CONFIG_DUMMY_CONSOLE=y CONFIG_DUMMY_CONSOLE_COLUMNS=80 CONFIG_DUMMY_CONSOLE_ROWS=25 # end of Console display driver support # end of Graphics support # CONFIG_SOUND is not set # # HID support # CONFIG_HID=y # CONFIG_HID_BATTERY_STRENGTH is not set # CONFIG_HIDRAW is not set # CONFIG_UHID is not set CONFIG_HID_GENERIC=y # # Special HID drivers # CONFIG_HID_A4TECH=y # CONFIG_HID_ACRUX is not set CONFIG_HID_APPLE=y # CONFIG_HID_AUREAL is not set CONFIG_HID_BELKIN=y CONFIG_HID_CHERRY=y CONFIG_HID_CHICONY=y # CONFIG_HID_COUGAR is not set # CONFIG_HID_MACALLY is not set # CONFIG_HID_CMEDIA is not set CONFIG_HID_CYPRESS=y # CONFIG_HID_DRAGONRISE is not set # CONFIG_HID_EMS_FF is not set # CONFIG_HID_ELECOM is not set CONFIG_HID_EZKEY=y # CONFIG_HID_GEMBIRD is not set # CONFIG_HID_GFRM is not set # CONFIG_HID_KEYTOUCH is not set # CONFIG_HID_KYE is not set # CONFIG_HID_WALTOP is not set # CONFIG_HID_VIEWSONIC is not set # CONFIG_HID_GYRATION is not set # CONFIG_HID_ICADE is not set CONFIG_HID_ITE=y # CONFIG_HID_JABRA is not set # CONFIG_HID_TWINHAN is not set CONFIG_HID_KENSINGTON=y # CONFIG_HID_LCPOWER is not set # CONFIG_HID_LENOVO is not set CONFIG_HID_LOGITECH=y # CONFIG_HID_LOGITECH_HIDPP is not set # CONFIG_LOGITECH_FF is not set # CONFIG_LOGIRUMBLEPAD2_FF is not set # CONFIG_LOGIG940_FF is not set # CONFIG_LOGIWHEELS_FF is not set # CONFIG_HID_MAGICMOUSE is not set # CONFIG_HID_MALTRON is not set # CONFIG_HID_MAYFLASH is not set CONFIG_HID_REDRAGON=y CONFIG_HID_MICROSOFT=y CONFIG_HID_MONTEREY=y # CONFIG_HID_MULTITOUCH is not set # CONFIG_HID_NTI is not set # CONFIG_HID_ORTEK is not set # CONFIG_HID_PANTHERLORD is not set # CONFIG_HID_PETALYNX is not set # CONFIG_HID_PICOLCD is not set # CONFIG_HID_PLANTRONICS is not set # CONFIG_HID_PRIMAX is not set # CONFIG_HID_SAITEK is not set # CONFIG_HID_SAMSUNG is not set # CONFIG_HID_SPEEDLINK is not set # CONFIG_HID_STEAM is not set # CONFIG_HID_STEELSERIES is not set # CONFIG_HID_SUNPLUS is not set # CONFIG_HID_RMI is not set # CONFIG_HID_GREENASIA is not set # CONFIG_HID_SMARTJOYPLUS is not set # CONFIG_HID_TIVO is not set # CONFIG_HID_TOPSEED is not set # CONFIG_HID_THRUSTMASTER is not set # CONFIG_HID_UDRAW_PS3 is not set # CONFIG_HID_XINMO is not set # CONFIG_HID_ZEROPLUS is not set # CONFIG_HID_ZYDACRON is not set # CONFIG_HID_SENSOR_HUB is not set # CONFIG_HID_ALPS is not set # end of Special HID drivers # end of HID support CONFIG_USB_OHCI_LITTLE_ENDIAN=y CONFIG_USB_SUPPORT=y # CONFIG_USB_ULPI_BUS is not set CONFIG_USB_ARCH_HAS_HCD=y # CONFIG_USB is not set # # USB port drivers # # # USB Physical Layer drivers # # CONFIG_NOP_USB_XCEIV is not set # CONFIG_USB_ULPI is not set # end of USB Physical Layer drivers # CONFIG_USB_GADGET is not set # CONFIG_TYPEC is not set # CONFIG_USB_ROLE_SWITCH is not set # CONFIG_MMC is not set # CONFIG_MEMSTICK is not set # CONFIG_NEW_LEDS is not set # CONFIG_ACCESSIBILITY is not set CONFIG_EDAC_SUPPORT=y # CONFIG_RTC_CLASS is not set # CONFIG_DMADEVICES is not set # # DMABUF options # # CONFIG_SYNC_FILE is not set # end of DMABUF options # CONFIG_AUXDISPLAY is not set # CONFIG_UIO is not set # CONFIG_VFIO is not set # CONFIG_VIRT_DRIVERS is not set CONFIG_VIRTIO_MENU=y # CONFIG_VIRTIO_MMIO is not set # # Microsoft Hyper-V guest support # # end of Microsoft Hyper-V guest support # CONFIG_GREYBUS is not set # CONFIG_STAGING is not set # CONFIG_GOLDFISH is not set # CONFIG_MFD_CROS_EC is not set # CONFIG_CHROME_PLATFORMS is not set # CONFIG_MELLANOX_PLATFORM is not set CONFIG_CLKDEV_LOOKUP=y CONFIG_HAVE_CLK_PREPARE=y CONFIG_COMMON_CLK=y # # Common Clock Framework # # CONFIG_COMMON_CLK_VERSATILE is not set # CONFIG_CLK_HSDK is not set # CONFIG_CLK_QORIQ is not set # CONFIG_COMMON_CLK_XGENE is not set # CONFIG_COMMON_CLK_FIXED_MMIO is not set # CONFIG_ARCH_S32_CLK is not set # end of Common Clock Framework # CONFIG_HWSPINLOCK is not set # # Clock Source drivers # CONFIG_TIMER_OF=y CONFIG_TIMER_PROBE=y CONFIG_ARM_ARCH_TIMER=y CONFIG_ARM_ARCH_TIMER_EVTSTREAM=y CONFIG_ARM_ARCH_TIMER_OOL_WORKAROUND=y CONFIG_FSL_ERRATUM_A008585=y CONFIG_HISILICON_ERRATUM_161010101=y CONFIG_ARM64_ERRATUM_858921=y # end of Clock Source drivers # CONFIG_MAILBOX is not set CONFIG_IOMMU_IOVA=y CONFIG_IOMMU_API=y CONFIG_IOMMU_SUPPORT=y # # Generic IOMMU Pagetable Support # # CONFIG_IOMMU_IO_PGTABLE_LPAE is not set # CONFIG_IOMMU_IO_PGTABLE_ARMV7S is not set # end of Generic IOMMU Pagetable Support # CONFIG_IOMMU_DEFAULT_PASSTHROUGH is not set CONFIG_OF_IOMMU=y CONFIG_IOMMU_DMA=y # CONFIG_ARM_SMMU is not set # CONFIG_ARM_SMMU_V3 is not set # # Remoteproc drivers # # CONFIG_REMOTEPROC is not set # end of Remoteproc drivers # # Rpmsg drivers # # CONFIG_RPMSG_VIRTIO is not set # end of Rpmsg drivers # CONFIG_SOUNDWIRE is not set # # SOC (System On Chip) specific Drivers # # # Amlogic SoC drivers # # end of Amlogic SoC drivers # # Aspeed SoC drivers # # end of Aspeed SoC drivers # # Broadcom SoC drivers # # CONFIG_SOC_BRCMSTB is not set # end of Broadcom SoC drivers # # NXP/Freescale QorIQ SoC drivers # # CONFIG_QUICC_ENGINE is not set # CONFIG_FSL_QIXIS is not set # CONFIG_FSL_RCPM is not set # end of NXP/Freescale QorIQ SoC drivers # # i.MX SoC drivers # # end of i.MX SoC drivers # # Qualcomm SoC drivers # # end of Qualcomm SoC drivers # CONFIG_SOC_TI is not set # # Xilinx SoC drivers # # CONFIG_XILINX_VCU is not set # end of Xilinx SoC drivers # end of SOC (System On Chip) specific Drivers # CONFIG_PM_DEVFREQ is not set # CONFIG_EXTCON is not set # CONFIG_MEMORY is not set # CONFIG_IIO is not set # CONFIG_PWM is not set # # IRQ chip support # CONFIG_IRQCHIP=y CONFIG_ARM_GIC=y CONFIG_ARM_GIC_MAX_NR=1 CONFIG_ARM_GIC_V3=y CONFIG_ARM_GIC_V3_ITS=y # CONFIG_AL_FIC is not set CONFIG_PARTITION_PERCPU=y # end of IRQ chip support # CONFIG_IPACK_BUS is not set # CONFIG_RESET_CONTROLLER is not set # # PHY Subsystem # # CONFIG_GENERIC_PHY is not set # CONFIG_PHY_XGENE is not set # CONFIG_PHY_MIXEL_LVDS is not set # CONFIG_PHY_MIXEL_LVDS_COMBO is not set # CONFIG_BCM_KONA_USB2_PHY is not set # CONFIG_PHY_CADENCE_DP is not set # CONFIG_PHY_CADENCE_DPHY is not set # CONFIG_PHY_FSL_IMX8MQ_USB is not set # CONFIG_PHY_MIXEL_MIPI_DPHY is not set # CONFIG_PHY_PXA_28NM_HSIC is not set # CONFIG_PHY_PXA_28NM_USB2 is not set # end of PHY Subsystem # CONFIG_POWERCAP is not set # CONFIG_MCB is not set # CONFIG_RAS is not set # # Android # # CONFIG_ANDROID is not set # end of Android # CONFIG_LIBNVDIMM is not set # CONFIG_DAX is not set # CONFIG_NVMEM is not set # # HW tracing support # # CONFIG_STM is not set # CONFIG_INTEL_TH is not set # end of HW tracing support # CONFIG_FPGA is not set # CONFIG_FSI is not set # CONFIG_TEE is not set # CONFIG_SIOX is not set # CONFIG_SLIMBUS is not set # CONFIG_INTERCONNECT is not set # CONFIG_COUNTER is not set # end of Device Drivers # # File systems # CONFIG_DCACHE_WORD_ACCESS=y # CONFIG_VALIDATE_FS_PARSER is not set # CONFIG_EXT2_FS is not set # CONFIG_EXT3_FS is not set # CONFIG_EXT4_FS is not set # CONFIG_REISERFS_FS is not set # CONFIG_JFS_FS is not set # CONFIG_XFS_FS is not set # CONFIG_GFS2_FS is not set # CONFIG_BTRFS_FS is not set # CONFIG_NILFS2_FS is not set # CONFIG_F2FS_FS is not set # CONFIG_FS_DAX is not set CONFIG_EXPORTFS=y # CONFIG_EXPORTFS_BLOCK_OPS is not set CONFIG_FILE_LOCKING=y CONFIG_MANDATORY_FILE_LOCKING=y # CONFIG_FS_ENCRYPTION is not set # CONFIG_FS_VERITY is not set CONFIG_FSNOTIFY=y CONFIG_DNOTIFY=y CONFIG_INOTIFY_USER=y # CONFIG_FANOTIFY is not set # CONFIG_QUOTA is not set # CONFIG_AUTOFS4_FS is not set # CONFIG_AUTOFS_FS is not set # CONFIG_FUSE_FS is not set # CONFIG_OVERLAY_FS is not set # # Caches # # CONFIG_FSCACHE is not set # end of Caches # # CD-ROM/DVD Filesystems # # CONFIG_ISO9660_FS is not set # CONFIG_UDF_FS is not set # end of CD-ROM/DVD Filesystems # # DOS/FAT/NT Filesystems # # CONFIG_MSDOS_FS is not set # CONFIG_VFAT_FS is not set # CONFIG_NTFS_FS is not set # end of DOS/FAT/NT Filesystems # # Pseudo filesystems # CONFIG_PROC_FS=y # CONFIG_PROC_KCORE is not set CONFIG_PROC_SYSCTL=y CONFIG_PROC_PAGE_MONITOR=y # CONFIG_PROC_CHILDREN is not set CONFIG_KERNFS=y CONFIG_SYSFS=y # CONFIG_TMPFS is not set # CONFIG_HUGETLBFS is not set CONFIG_ARCH_HAS_GIGANTIC_PAGE=y # CONFIG_CONFIGFS_FS is not set CONFIG_EFIVAR_FS=y # end of Pseudo filesystems CONFIG_MISC_FILESYSTEMS=y # CONFIG_ORANGEFS_FS is not set # CONFIG_ADFS_FS is not set # CONFIG_AFFS_FS is not set # CONFIG_HFS_FS is not set # CONFIG_HFSPLUS_FS is not set # CONFIG_BEFS_FS is not set # CONFIG_BFS_FS is not set # CONFIG_EFS_FS is not set # CONFIG_CRAMFS is not set # CONFIG_SQUASHFS is not set # CONFIG_VXFS_FS is not set # CONFIG_MINIX_FS is not set # CONFIG_OMFS_FS is not set # CONFIG_HPFS_FS is not set # CONFIG_QNX4FS_FS is not set # CONFIG_QNX6FS_FS is not set # CONFIG_ROMFS_FS is not set # CONFIG_PSTORE is not set # CONFIG_SYSV_FS is not set # CONFIG_UFS_FS is not set # CONFIG_EROFS_FS is not set # CONFIG_NLS is not set # CONFIG_UNICODE is not set # end of File systems # # Security options # # CONFIG_KEYS is not set # CONFIG_SECURITY_DMESG_RESTRICT is not set # CONFIG_SECURITY is not set # CONFIG_SECURITYFS is not set CONFIG_HAVE_HARDENED_USERCOPY_ALLOCATOR=y # CONFIG_HARDENED_USERCOPY is not set # CONFIG_FORTIFY_SOURCE is not set # CONFIG_STATIC_USERMODEHELPER is not set CONFIG_DEFAULT_SECURITY_DAC=y CONFIG_LSM="lockdown,yama,loadpin,safesetid,integrity" # # Kernel hardening options # # # Memory initialization # CONFIG_INIT_STACK_NONE=y # CONFIG_INIT_ON_ALLOC_DEFAULT_ON is not set # CONFIG_INIT_ON_FREE_DEFAULT_ON is not set # end of Memory initialization # end of Kernel hardening options # end of Security options # CONFIG_CRYPTO is not set # # Library routines # # CONFIG_PACKING is not set CONFIG_BITREVERSE=y CONFIG_HAVE_ARCH_BITREVERSE=y CONFIG_GENERIC_STRNCPY_FROM_USER=y CONFIG_GENERIC_STRNLEN_USER=y # CONFIG_CORDIC is not set CONFIG_RATIONAL=y CONFIG_GENERIC_PCI_IOMAP=y CONFIG_ARCH_USE_CMPXCHG_LOCKREF=y CONFIG_ARCH_HAS_FAST_MULTIPLIER=y # CONFIG_INDIRECT_PIO is not set # CONFIG_CRC_CCITT is not set # CONFIG_CRC16 is not set # CONFIG_CRC_T10DIF is not set # CONFIG_CRC_ITU_T is not set CONFIG_CRC32=y # CONFIG_CRC32_SELFTEST is not set CONFIG_CRC32_SLICEBY8=y # CONFIG_CRC32_SLICEBY4 is not set # CONFIG_CRC32_SARWATE is not set # CONFIG_CRC32_BIT is not set # CONFIG_CRC64 is not set # CONFIG_CRC4 is not set # CONFIG_CRC7 is not set # CONFIG_LIBCRC32C is not set # CONFIG_CRC8 is not set CONFIG_AUDIT_ARCH_COMPAT_GENERIC=y # CONFIG_RANDOM32_SELFTEST is not set # CONFIG_XZ_DEC is not set CONFIG_GENERIC_ALLOCATOR=y CONFIG_HAS_IOMEM=y CONFIG_HAS_DMA=y CONFIG_NEED_SG_DMA_LENGTH=y CONFIG_NEED_DMA_MAP_STATE=y CONFIG_ARCH_DMA_ADDR_T_64BIT=y CONFIG_DMA_DECLARE_COHERENT=y CONFIG_ARCH_HAS_SETUP_DMA_OPS=y CONFIG_ARCH_HAS_TEARDOWN_DMA_OPS=y CONFIG_ARCH_HAS_SYNC_DMA_FOR_DEVICE=y CONFIG_ARCH_HAS_SYNC_DMA_FOR_CPU=y CONFIG_ARCH_HAS_DMA_PREP_COHERENT=y CONFIG_ARCH_HAS_DMA_COHERENT_TO_PFN=y CONFIG_SWIOTLB=y CONFIG_DMA_REMAP=y CONFIG_DMA_DIRECT_REMAP=y # CONFIG_DMA_API_DEBUG is not set # CONFIG_IRQ_POLL is not set CONFIG_LIBFDT=y CONFIG_UCS2_STRING=y CONFIG_HAVE_GENERIC_VDSO=y CONFIG_GENERIC_GETTIMEOFDAY=y CONFIG_SBITMAP=y # CONFIG_STRING_SELFTEST is not set # end of Library routines # # Kernel hacking # # # printk and dmesg options # # CONFIG_PRINTK_TIME is not set # CONFIG_PRINTK_CALLER is not set CONFIG_CONSOLE_LOGLEVEL_DEFAULT=7 CONFIG_CONSOLE_LOGLEVEL_QUIET=4 CONFIG_MESSAGE_LOGLEVEL_DEFAULT=4 # end of printk and dmesg options # # Compile-time checks and compiler options # CONFIG_ENABLE_MUST_CHECK=y CONFIG_FRAME_WARN=2048 # CONFIG_STRIP_ASM_SYMS is not set # CONFIG_DEBUG_FS is not set # CONFIG_HEADERS_INSTALL is not set CONFIG_OPTIMIZE_INLINING=y # CONFIG_DEBUG_SECTION_MISMATCH is not set CONFIG_SECTION_MISMATCH_WARN_ONLY=y CONFIG_ARCH_WANT_FRAME_POINTERS=y CONFIG_FRAME_POINTER=y # end of Compile-time checks and compiler options # CONFIG_MAGIC_SYSRQ is not set # CONFIG_DEBUG_KERNEL is not set # # Memory Debugging # # CONFIG_PAGE_EXTENSION is not set # CONFIG_PAGE_POISONING is not set # CONFIG_DEBUG_RODATA_TEST is not set # CONFIG_SLUB_DEBUG_ON is not set # CONFIG_SLUB_STATS is not set CONFIG_HAVE_DEBUG_KMEMLEAK=y CONFIG_ARCH_HAS_DEBUG_VIRTUAL=y CONFIG_DEBUG_MEMORY_INIT=y CONFIG_HAVE_ARCH_KASAN=y CONFIG_HAVE_ARCH_KASAN_SW_TAGS=y CONFIG_CC_HAS_KASAN_GENERIC=y # CONFIG_KASAN is not set CONFIG_KASAN_STACK=1 # end of Memory Debugging CONFIG_ARCH_HAS_KCOV=y CONFIG_CC_HAS_SANCOV_TRACE_PC=y # CONFIG_KCOV is not set # # Debug Lockups and Hangs # # end of Debug Lockups and Hangs # CONFIG_PANIC_ON_OOPS is not set CONFIG_PANIC_ON_OOPS_VALUE=0 CONFIG_PANIC_TIMEOUT=0 # CONFIG_DEBUG_TIMEKEEPING is not set # # Lock Debugging (spinlocks, mutexes, etc...) # CONFIG_LOCK_DEBUGGING_SUPPORT=y # CONFIG_WW_MUTEX_SELFTEST is not set # end of Lock Debugging (spinlocks, mutexes, etc...) # CONFIG_STACKTRACE is not set # CONFIG_WARN_ALL_UNSEEDED_RANDOM is not set CONFIG_HAVE_DEBUG_BUGVERBOSE=y CONFIG_DEBUG_BUGVERBOSE=y # # RCU Debugging # CONFIG_RCU_CPU_STALL_TIMEOUT=21 # end of RCU Debugging CONFIG_HAVE_FUNCTION_TRACER=y CONFIG_HAVE_FUNCTION_GRAPH_TRACER=y CONFIG_HAVE_DYNAMIC_FTRACE=y CONFIG_HAVE_FTRACE_MCOUNT_RECORD=y CONFIG_HAVE_SYSCALL_TRACEPOINTS=y CONFIG_HAVE_C_RECORDMCOUNT=y CONFIG_TRACING_SUPPORT=y # CONFIG_FTRACE is not set CONFIG_RUNTIME_TESTING_MENU=y # CONFIG_ATOMIC64_SELFTEST is not set # CONFIG_TEST_HEXDUMP is not set # CONFIG_TEST_STRING_HELPERS is not set # CONFIG_TEST_STRSCPY is not set # CONFIG_TEST_KSTRTOX is not set # CONFIG_TEST_PRINTF is not set # CONFIG_TEST_BITMAP is not set # CONFIG_TEST_BITFIELD is not set # CONFIG_TEST_UUID is not set # CONFIG_TEST_XARRAY is not set # CONFIG_TEST_OVERFLOW is not set # CONFIG_TEST_RHASHTABLE is not set # CONFIG_TEST_HASH is not set # CONFIG_TEST_IDA is not set # CONFIG_FIND_BIT_BENCHMARK is not set # CONFIG_TEST_FIRMWARE is not set # CONFIG_TEST_SYSCTL is not set # CONFIG_TEST_UDELAY is not set # CONFIG_TEST_MEMCAT_P is not set # CONFIG_TEST_STACKINIT is not set # CONFIG_TEST_MEMINIT is not set # CONFIG_MEMTEST is not set # CONFIG_BUG_ON_DATA_CORRUPTION is not set # CONFIG_SAMPLES is not set CONFIG_HAVE_ARCH_KGDB=y CONFIG_ARCH_HAS_UBSAN_SANITIZE_ALL=y # CONFIG_UBSAN is not set CONFIG_UBSAN_ALIGNMENT=y CONFIG_ARCH_HAS_DEVMEM_IS_ALLOWED=y CONFIG_STRICT_DEVMEM=y # CONFIG_IO_STRICT_DEVMEM is not set # CONFIG_PID_IN_CONTEXTIDR is not set # CONFIG_ARM64_RANDOMIZE_TEXT_OFFSET is not set # CONFIG_DEBUG_WX is not set # CONFIG_DEBUG_ALIGN_RODATA is not set # CONFIG_CORESIGHT is not set # end of Kernel hacking