fl::target -lc "13sep-core00_SRAM_T2081_Download" fl::target -b 0x2000 0x30000 fl::target -v off -l off cmdwin::fl::device -d "MT29F64G08AECABH1-IFC" -o "8192Mx8x1" -a 0x0 0x1ffffffff cmdwin::fl::image -f "C:\\Users\\imohammed\\Downloads\\rcw_aa_1533MHz.bin" -t "Auto Detect" -re on -r 0xff800000 0xff8fffff -oe on -o 0xff800000 cmdwin::fl::erase image Beginning Operation ... ------------------------- Auto-detection is successful. File is of type Binary/Raw Format. Performing target initialization ... Downloading Flash Device Driver ... Reading flash ID ... Erasing Sector 0xFF800000 to 0xFF8FFFFF Erasing ... Erase Command Succeeded cmdwin::fl::write Beginning Operation ... ------------------------- Using restricted address range 0xFF800000 to 0xFF8FFFFF Programming file C:\Users\imohammed\Downloads\rcw_aa_1533MHz.bin Auto-detection is successful. File is of type Binary/Raw Format. Downloading Flash Device Driver ... Reading flash ID ... Auto-detection is successful. File is of type Binary/Raw Format. Downloading 0x00000050 bytes to be programmed at 0xFF800000 Executing program .... Error: Program failed. Flash driver reports the following error(s): Device Protection Error Error: Program failed. Flash driver reports the following error(s): Device Protection Error