SPI Flash boot... SDRAM test phase 1: SDRAM test phase 2: SDRAM test passed. Second program loader running in sram... Loading second stage boot loader ............................................................... U-Boot 2015.01 (Oct 22 2021 - 15:09:05) CPU1: P1022E, Version: 1.1, (0x80ee0011) Core: e500, Version: 5.1, (0x80211151) Clock Configuration: CPU0:1066.667 MHz, CPU1:1066.667 MHz, CCB:533.333 MHz, DDR:333.333 MHz (666.667 MT/s ??data rate) (Asynchronous), LBC:33.333 MHz L1: D-cache 32 KiB enabled I-cache 32 KiB enabled Board: C-DOT DWDM XGM(P1022) I2C?: ready SPI?: ready DRAM: Detected UDIMM 4KTF25664HZ-1G9P1 2 GiB (DDR3, 64-bit, CL=5, ECC off) Flash?: 0 Bytes L2: 256 KiB already enabled 512 MiB MMC: FSL_SDHC: 0 SF: Detected MT25QL256A with page size 256 Bytes, erase size 4 KiB, total 64 MiB EEPROM: Read failed. PCIe1: Root Complex of Slot 1, x4 gen1, regs @ 0xffe0a000 01:00.0 - 11f8:5400 - Build before PCI Rev2.0 PCIe1: Bus 00 - 01 PCIe2: disabled PCIe3: disabled In: serial Out: serial Err: serial XGM: All devices out of reset 0x0 Net: Phy 30 not found PHY reset timed out XGM:: WRITE MULTI-CHIP MODE SMI_CMD REG VALUE= 0x9a03 XGM:: WRITE MULTI-CHIP MODE SMI_CMD REG SUCCESS XGM:: READ MULTI-CHIP MODE SMI_CMD REG 0x1a03 XGM:: READ MULTI-CHIP MODE SMI_DATA REG VALUE= 0x1152 XGM:: SWITCH IDENTIFIER REG VALUE= 0x11520000 eTSEC1, eTSEC2 [PRIME] Hit any key to stop autoboot: 0 XGM=> XGM=>